您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
DIN 6331 - Collar nut, turned and milled
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Clamping bolts, nuts and washer
Powered by
CAD模型選擇
{amf/mesp/810_schraube_mutter/amfdin6331.prj},{NB=AMF82578},{BESTNR=82578},{GR=M16},{A=5.0},{D1=31},{E=26.75},{M=24},{S=24},{GEW=70},{CTN=73181699},{EAN=4020772082574},{NDM=16.000},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
A
[mm]
D1
Diameter
[mm]
E
[mm]
M
[mm]
S
Width across flats
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
82529
82529
M6
3.0
14
11.05
9
10
6
73181692
4020772082529
yes
no
14.06.2023
yes
82537
82537
M8
3.5
18
14.38
12
13
12
73181692
4020772082536
yes
no
14.06.2023
yes
82222
82222
M10
4.0
22
17.77
15
16
21
73181692
4020772082222
yes
no
14.06.2023
yes
82545
82545
M10
4.0
22
18.90
15
17
25
73181692
4020772082543
yes
no
14.06.2023
yes
82230
82230
M12
4.0
25
20.03
18
18
30
73181692
4020772082239
yes
no
14.06.2023
yes
82552
82552
M12
4.0
25
21.10
18
19
36
73181692
4020772082550
yes
no
14.06.2023
yes
82248
82248
M14
4.5
28
23.36
21
21
43
73181699
4020772082246
yes
no
14.06.2023
yes
82560
82560
M14
4.5
28
24.49
21
22
51
73181699
4020772082567
yes
no
14.06.2023
yes
82578
82578
M16
5.0
31
26.75
24
24
70
73181699
4020772082574
yes
no
14.06.2023
yes
82586
82586
M18
5.0
34
30.14
27
27
95
73181699
4020772082581
yes
no
14.06.2023
yes
82594
82594
M20
6.0
37
33.53
30
30
130
73181699
4020772082598
yes
no
14.06.2023
yes
82255
82255
M22
6.0
40
37.72
33
34
200
73181699
4020772082253
yes
no
14.06.2023
yes
82602
82602
M22
6.0
40
35.72
33
32
160
73181699
4020772082604
yes
no
14.06.2023
yes
82610
82610
M24
6.0
45
39.98
36
36
230
73181699
4020772082611
yes
no
14.06.2023
yes
82628
82628
M27
8.0
50
45.63
40
41
320
73181699
4020772082628
yes
no
14.06.2023
yes
82636
82636
M30
8.0
58
51.28
45
46
470
73181699
4020772082635
yes
no
14.06.2023
yes
82644
82644
M36
10.0
68
61.31
54
55
800
73181699
4020772082642
yes
no
14.06.2023
yes
82511
82511
M42
12.0
80
72.61
63
65
1340
73181699
4020772082512
yes
no
14.06.2023
yes
82800
82800
M48
14.0
92
83.91
72
75
2040
73181699
4020772082802
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 6340 - Washers for clamping devices
AMF - ANDREAS MAIER Fellbach
17.04.2024
DIN 6379 - Studs
AMF - ANDREAS MAIER Fellbach
17.04.2024
DIN-6331 - Collar nut, forged
AMF - ANDREAS MAIER Fellbach
17.04.2024
DIN 6319G - Dished washer
AMF - ANDREAS MAIER Fellbach
17.04.2024
DIN 508 - Nuts for T-slots (T-nuts)
AMF - ANDREAS MAIER Fellbach
17.04.2024
DIN 6330B - Hexagon nut height 1.5 dia.
AMF - ANDREAS MAIER Fellbach
17.04.2024
DIN 6379_12-9 - Studs (12.9)
AMF - ANDREAS MAIER Fellbach
17.04.2024
DIN 787 - Bolts for T-slots
AMF - ANDREAS MAIER Fellbach
17.04.2024
DIN 6315B - Forked clamp tapered
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6334 - Extenstion nut height 3 dia.
AMF - ANDREAS MAIER Fellbach
08.03.2024
AMF 6314V - Tapered clamp with adjusting support screw
AMF - ANDREAS MAIER Fellbach
17.04.2024
DIN 6314 - Clamp, straight
AMF - ANDREAS MAIER Fellbach
17.04.2024
DIN 6319D - Dished washer
AMF - ANDREAS MAIER Fellbach
17.04.2024
DIN 787K - Bolts for T-slots, complete
AMF - ANDREAS MAIER Fellbach
17.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表