您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
800H Momentary Contact, Illuminated, Type 7&9 - 800H Momentary Contact, Illuminated, Type 7&9
Rockwell Automation
Push Buttons
Hazardous Location, 800H 7&9, Push Buttons
Powered by
CAD模型選擇
{rockwellautomation/push_buttons/hl_800h_7_9_push_buttons/800h_mc_illuminated_asmtab.prj},{NB=800H-QPBH2MAY},{CN=800H-QPBH2MAY},{DESC=Type 7&9 Momentary Push Button 800H Push Button},{A=H - Standard Barrel},{B=QPB - Full Voltage/Universal},{C=H - LED (Light-Emitting Diode)},{D=2 - 12...130V AC/DC},{E=M - Multi-Color},{F=AY - 1 N.O. - N.C.},{H=51.000},{L=148.200},{W=59.500},{CODE=AY},{PPATH=parts/800h_mc_illuminated_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
A
Barrel Type
ⁿ/ₐ
B
Power Module Type
ⁿ/ₐ
C
Illumination Options
ⁿ/ₐ
D
Voltage
ⁿ/ₐ
E
Lens Color
ⁿ/ₐ
F
Contact Blocks
ⁿ/ₐ
800H-QPBH2MAY
800H-QPBH2MAY
Type 7&9 Momentary Push B...
H - Standard Barrel
QPB - Full Voltage/Univer...
H - LED (Light-Emitting D...
2 - 12...130V AC/DC
M - Multi-Color
AY - 1 N.O. - N.C.
800H-QPBH2M
800H-QPBH2M
Type 7&9 Momentary Push B...
H - Standard Barrel
QPB - Full Voltage/Univer...
H - LED (Light-Emitting D...
2 - 12...130V AC/DC
M - Multi-Color
No contacts
800H-QPB24MA2
800H-QPB24MA2
Type 7&9 Momentary Push B...
H - Standard Barrel
QPB - Full Voltage/Univer...
Incandescent
24 - 24V AC/DC
M - Multi-Color
A2 - 2 N.O.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
800H Pilot Light, Type 7&9 - 800H Pilot Light, Type 7&9
Rockwell Automation
27.10.2023
800H Momentary Contact, Non-Illuminated, Type 7&9 - 800H Momentary Contact,...
Rockwell Automation
27.10.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表