您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
800F 1-Hole Enclosure E-Stop Station - 800F 1-Hole Enclosure E-Stop Station
Rockwell Automation
Push Buttons
22,5 mm, 800F Assembled Stations
Powered by
CAD模型選擇
{rockwellautomation/push_buttons/22mm_800f_as/800f_1_hole_enclosure_station_asmtab.prj},{NB=800F-1YML2HD},{CN=800F-1YML2HD},{DESC=22,5 mm 1-Hole Enclosure E-Stop Station},{A=Standard, Plastic},{B=Metric},{C=N/A},{D=N/A},{E=Red Half Dome},{F=120V AC},{G=1 N.C.},{H=89.860},{L=98.160},{W=89.860},{EH=MP9},{PPATH=parts/800f_1_hole_enclosure_station_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
A
Product Type
ⁿ/ₐ
B
Knockout Style
ⁿ/ₐ
C
Quick Connect
ⁿ/ₐ
D
Number Of Pins
ⁿ/ₐ
E
Operator Type
ⁿ/ₐ
F
Illumination Voltage
ⁿ/ₐ
G
Contact Configuration
ⁿ/ₐ
800F-1YP1
800F-1YP1
22,5 mm 1-Hole Enclosure ...
Standard, Plastic
PG
N/A
N/A
Twist-to-Release 40mm
Non-Illuminated
1 N.C.
800F-1YP2
800F-1YP2
22,5 mm 1-Hole Enclosure ...
Standard, Plastic
PG
N/A
N/A
Twist-to-Release 40mm
Non-Illuminated
1 N.O. / 1 N.C.
800F-1YP3
800F-1YP3
22,5 mm 1-Hole Enclosure ...
Standard, Plastic
PG
N/A
N/A
Twist-to-Release 40mm
Non-Illuminated
2 N.C.
800F-1YP4
800F-1YP4
22,5 mm 1-Hole Enclosure ...
Standard, Plastic
PG
N/A
N/A
Key Release 40mm
Non-Illuminated
1 N.C.
800F-1YP5
800F-1YP5
22,5 mm 1-Hole Enclosure ...
Standard, Plastic
PG
N/A
N/A
Key Release 40mm
Non-Illuminated
1 N.O. / 1 N.C.
800F-1YP6
800F-1YP6
22,5 mm 1-Hole Enclosure ...
Standard, Plastic
PG
N/A
N/A
Key Release 40mm
Non-Illuminated
2 N.C.
800F-1YP7
800F-1YP7
22,5 mm 1-Hole Enclosure ...
Standard, Plastic
PG
N/A
N/A
Twist-to-Release 60mm
Non-Illuminated
2 N.C.
800F-1YP8
800F-1YP8
22,5 mm 1-Hole Enclosure ...
Standard, Plastic
PG
N/A
N/A
Twist-to-Release 60mm
Non-Illuminated
1 N.O. / 2 N.C.
800F-1YP1HD
800F-1YP1HD
22,5 mm 1-Hole Enclosure ...
Standard, Plastic
PG
N/A
N/A
Red Half Dome
Non-Illuminated
1 N.C.
800F-1YP2HD
800F-1YP2HD
22,5 mm 1-Hole Enclosure ...
Standard, Plastic
PG
N/A
N/A
Red Half Dome
Non-Illuminated
1 N.O. / 1 N.C.
800F-1YP3HD
800F-1YP3HD
22,5 mm 1-Hole Enclosure ...
Standard, Plastic
PG
N/A
N/A
Red Half Dome
Non-Illuminated
2 N.C.
800F-1YM1
800F-1YM1
22,5 mm 1-Hole Enclosure ...
Standard, Plastic
Metric
N/A
N/A
Twist-to-Release 40mm
Non-Illuminated
1 N.C.
800F-1YM2
800F-1YM2
22,5 mm 1-Hole Enclosure ...
Standard, Plastic
Metric
N/A
N/A
Twist-to-Release 40mm
Non-Illuminated
1 N.O. / 1 N.C.
800F-1YM3
800F-1YM3
22,5 mm 1-Hole Enclosure ...
Standard, Plastic
Metric
N/A
N/A
Twist-to-Release 40mm
Non-Illuminated
2 N.C.
800F-1YM4
800F-1YM4
22,5 mm 1-Hole Enclosure ...
Standard, Plastic
Metric
N/A
N/A
Key Release 40mm
Non-Illuminated
1 N.C.
800F-1YM5
800F-1YM5
22,5 mm 1-Hole Enclosure ...
Standard, Plastic
Metric
N/A
N/A
Key Release 40mm
Non-Illuminated
1 N.O. / 1 N.C.
800F-1YM6
800F-1YM6
22,5 mm 1-Hole Enclosure ...
Standard, Plastic
Metric
N/A
N/A
Key Release 40mm
Non-Illuminated
2 N.C.
800F-1YML1
800F-1YML1
22,5 mm 1-Hole Enclosure ...
Standard, Plastic
Metric
N/A
N/A
Twist-to-Release 40mm
24V AC/DC
1 N.C.
800F-1YML2
800F-1YML2
22,5 mm 1-Hole Enclosure ...
Standard, Plastic
Metric
N/A
N/A
Twist-to-Release 40mm
120V AC
1 N.C.
800F-1YML3
800F-1YML3
22,5 mm 1-Hole Enclosure ...
Standard, Plastic
Metric
N/A
N/A
Twist-to-Release 40mm
240V AC
1 N.C.
800F-1YM1HD
800F-1YM1HD
22,5 mm 1-Hole Enclosure ...
Standard, Plastic
Metric
N/A
N/A
Red Half Dome
Non-Illuminated
1 N.C.
800F-1YM2HD
800F-1YM2HD
22,5 mm 1-Hole Enclosure ...
Standard, Plastic
Metric
N/A
N/A
Red Half Dome
Non-Illuminated
1 N.O. / 1 N.C.
800F-1YM3HD
800F-1YM3HD
22,5 mm 1-Hole Enclosure ...
Standard, Plastic
Metric
N/A
N/A
Red Half Dome
Non-Illuminated
2 N.C.
800F-1YML1HD
800F-1YML1HD
22,5 mm 1-Hole Enclosure ...
Standard, Plastic
Metric
N/A
N/A
Red Half Dome
24V AC/DC
1 N.C.
800F-1YML2HD
800F-1YML2HD
22,5 mm 1-Hole Enclosure ...
Standard, Plastic
Metric
N/A
N/A
Red Half Dome
120V AC
1 N.C.
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
80850-90 - Energy chains, plastic inner height 45 mm, openable from both si...
norelem
30.05.2024
800F Assembled Stations - 800F Assembled Stations
Rockwell Automation
06.09.2023
550 Series - Hydraulic Power Units
Parker Hydraulic Pump and Power Systems Division
21.09.2021
GA-1 - Gas spring - Force fixed from 50 to 400N. Simplified drawing
HPC
17.02.2022
Stopper - Zubehör TB Stopper
Montech
06.07.2022
AM-T100
Schmersal
28.06.2023
800F Alternate Push Button, Action Non-Illuminated - 800F Alternate Push Bu...
Rockwell Automation
06.09.2023
P9ME - Mushroom pushbutton
ABB Low Voltage & Systems
29.06.2023
AC010S - Operating elements
ifm_electronic
23.04.2024
1184401 - SCX-DOOR-LOCK
PHOENIX CONTACT
07.12.2023
MPGR - Gas spring
nVent HOFFMAN
20.11.2023
800F Assembled Stations with DeviceNet - 800F Assembled Stations with Devic...
Rockwell Automation
06.09.2023
AT220 - Protective Guard
NKK Switches
12.08.2020
FF01 - Emergency Stop Switches
NKK Switches
12.08.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表