目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 7100Z - Intermediate element
AMF - ANDREAS MAIER Fellbach
Block-clamping systems
Powered by
CAD模型選擇
{amf/blksp/amf7100z_assmtab.prj},{NB=AMF76885},{BESTNR=76885},{ARTNR=7100Z-20x5},{B=45},{C=150},{D=30},{H=500},{I=22.5},{L=105},{GEW=6430},{CTN=84662020},{EAN=4020772076887},{PPATH=7100_parts/amf7100z_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
H
[mm]
I
[mm]
L
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
76687
76687
7100Z-20x1
45
150
30
40
22.5
105
900
84662020
4020772076689
yes
no
14.06.2023
yes
76737
76737
7100Z-20x2
45
150
30
80
22.5
105
1550
84662020
4020772076733
yes
no
14.06.2023
yes
76786
76786
7100Z-20x3
45
150
30
160
22.5
105
2790
84662020
4020772076788
yes
no
14.06.2023
yes
76836
76836
7100Z-20x4
45
150
30
280
22.5
105
4400
84662020
4020772076832
yes
no
14.06.2023
yes
76885
76885
7100Z-20x5
45
150
30
500
22.5
105
6430
84662020
4020772076887
yes
no
14.06.2023
yes
76695
76695
7100Z-30x1
60
270
40
60
30.0
210
2700
84662020
4020772076696
yes
no
14.06.2023
yes
76745
76745
7100Z-30x2
60
270
40
120
30.0
210
4235
84662020
4020772076740
yes
no
14.06.2023
yes
76794
76794
7100Z-30x3
60
270
40
240
30.0
210
8450
84662020
4020772076795
yes
no
14.06.2023
yes
76844
76844
7100Z-30x4
60
270
40
420
30.0
210
9590
84662020
4020772076849
yes
no
14.06.2023
yes
76893
76893
7100Z-30x5
60
270
40
1000
30.0
210
19200
84662020
4020772076894
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AMF 7100BR - Clamping unit 1
AMF - ANDREAS MAIER Fellbach
13.03.2024
AMF 7110M - Clamp element, mechanical
AMF - ANDREAS MAIER Fellbach
07.12.2023
AMF 7110B - Clamp element, mechanical
AMF - ANDREAS MAIER Fellbach
07.12.2023
L and LX - Load Cells
Alfa Instrumentos
23.06.2020
GL - Load Cells
Alfa Instrumentos
23.06.2020
GLX - Load Cells
Alfa Instrumentos
23.06.2020
I and IX - Load Cells
Alfa Instrumentos
23.06.2020
AMF 7800AMG - Adapter mat, rubber
AMF - ANDREAS MAIER Fellbach
17.04.2024
EP - Load Cells
Alfa Instrumentos
23.06.2020
GX - Load Cells
Alfa Instrumentos
23.06.2020
H and HX - Load Cells
Alfa Instrumentos
23.06.2020
AMF 7800E - Eccentric stop
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 7810AMG - Adapter mat, rubber
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 7810AB - Surface-mounted block
AMF - ANDREAS MAIER Fellbach
17.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表