您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
русский
中文
中文
QA認證資訊
目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
Cable management panel - with steel rings
Rittal
系统附件
电缆铺设
"电缆铺设在 482.6 mm (19"") 平面上"
Powered by
CAD模型選擇
{rittal/sys_zub/kabelfuehrung/kabelfuehrung_19/rangierpanel_ts_it_asmtab.prj},{NB=7257.035},{BEST=7257.035},{DETAIL=1},{INFOWWW=Website},{BEZ1=Rangierpanel, 1HE},{BEZ2=für 482,6 mm (19\") Montage},{BEZ3=mit Stahlbügeln 43x105 mm, RAL 7035},{HE=1},{H=44.1},{H1=43},{T1=105},{VE=1 St.},{PPATH=assemblies/rangierpanel_ts_it_asmtpl.prj},{INFOPAGE=hb34_s674},{GEW=0.930},{FARBE=0.84,0.84,0.84,0.00},{CNSECLASS51=27-18-06-24},{CNSECLASS70=27-40-06-04},{CNSECLASS80=27-40-06-04},{CNSETIM40=EC000322}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BEST
Part Number
ⁿ/ₐ
BEZ1
名称1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
BEZ3
名称3
ⁿ/ₐ
HE
U
ⁿ/ₐ
H
高度
[mm]
H1
Ring height
[mm]
T1
Ring depth
[mm]
VE
包装
ⁿ/ₐ
GEW
重量
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
7257.200
7257.200
Cable management panel, 1...
for 482,6 mm (19") Mounti...
with steel rings 40x55 mm...
1
44.1
40
55
1个
0.730
27-18-06-24
27-40-06-04
27-40-06-04
EC000322
5502.205
5502.205
Cable management panel, 1...
for 482,6 mm (19") Mounti...
with steel rings 40x55 mm...
1
44.1
40
55
1个
0.760
27-18-06-24
27-40-06-04
27-40-06-04
EC000322
7257.035
7257.035
Cable management panel, 1...
for 482,6 mm (19") Mounti...
with steel rings 43x105 m...
1
44.1
43
105
1个
0.930
27-18-06-24
27-40-06-04
27-40-06-04
EC000322
7257.005
7257.005
Cable management panel, 1...
for 482,6 mm (19") Mounti...
with steel rings 43x105 m...
1
44.1
43
105
1个
0.920
27-18-06-24
27-40-06-04
27-40-06-04
EC000322
7257.100
7257.100
Cable management panel, 2...
for 482,6 mm (19") Mounti...
with steel rings 85x125 m...
2
88.2
85
125
1个
1.450
27-18-06-24
27-40-06-04
27-40-06-04
EC000322
7257.105
7257.105
Cable management panel, 2...
for 482,6 mm (19") Mounti...
with steel rings 85x125 m...
2
88.2
85
125
1个
1.450
27-18-06-24
27-40-06-04
27-40-06-04
EC000322
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表