711533 - BRANCH (ADJ) TEE MALE DIN S SERIES - MALE BSPP WITH O.R. AND RETAINING RING ISO 1179 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/711533.prj},{NB=A711533-1621},{CODE=A711533-1621},{FILENAME=A711533-1621_01},{F=M24x1,5-6g},{F1=M24x1,5-6g},{F2=G1/2-14 A GAS},{B=33},{B1=24,5},{C=33},{C1=24,5},{D=50},{CH=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
F2
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
C1
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A711533-0613
A711533-0613
M14x1,5-6g
M14x1,5-6g
G1/4-19 A GAS
23
16
23
16
37
19
A711533-0813
A711533-0813
M16x1,5-6g
M16x1,5-6g
G1/4-19 A GAS
24
17
24
17
37
19
A711533-1017
A711533-1017
M18x1,5-6g
M18x1,5-6g
G3/8-19 A GAS
25
17,5
25
17,5
37
22
A711533-1217
A711533-1217
M20x1,5-6g
M20x1,5-6g
G3/8-19 A GAS
29
21,5
29
21,5
405
22
A711533-1421
A711533-1421
M22x1,5-6g
M22x1,5-6g
G1/2-14 A GAS
30
22
30
22
50
27
A711533-1426
A711533-1426
M22x1,5-6g
M22x1,5-6g
G3/4-14 A GAS
33
25
33
25
49
36
A711533-1621
A711533-1621
M24x1,5-6g
M24x1,5-6g
G1/2-14 A GAS
33
24,5
33
24,5
50
27
A711533-2026
A711533-2026
M30x2-6g
M30x2-6g
G3/4-14 A GAS
37
26,5
37
26,5
55
36
A711533-2533
A711533-2533
M36x2-6g
M36x2-6g
G1"-11 A GAS
42
30
42
30
595
41
A711533-3042
A711533-3042
M42x2-6g
M42x2-6g
G1"1/4-11 A GAS
49
35,5
49
35,5
62
50
A711533-3848
A711533-3848
M52x2-6g
M52x2-6g
G1"1/2-11 A GAS
57
41
57
41
66
60
SA711533-160621
SA711533-160621
M24x1,5-6g
M14x1,5-6g
G1/2-14 A GAS
33
24,5
31
24
50
27
SA711533-1626
SA711533-1626
M24x1,5-6g
M24x1,5-6g
G3/4-14 A GAS
35
26,5
35
26,5
55
36
SA711533-2526
SA711533-2526
M36x2-6g
M36x2-6g
G3/4-14 A GAS
44
32
44
32
58
36
SA711533-302533
SA711533-302533
M42x2-6g
M36x2-6g
G1"-11 A GAS
49
35,5
46
34
60
41
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
711511 - BRANCH (ADJ) TEE MALE DIN S SERIES - MALE SAE UNF-UN WITH O.R. ISO...
FOR Fittings
07.05.2024
711500 - UNION TEE MALE DIN S SERIES
FOR Fittings
06.05.2024
713520 - RUN (ADJ) TEE MALE DIN S SERIES - MALE BSPP WITH O.R. AND RETAININ...
FOR Fittings
07.05.2024
711555 - BRANCH (ADJ) TEE MALE DIN S SERIES - MALE METRIC WITH O.R. AND RET...
FOR Fittings
07.05.2024
MRO Adapter - Male female thread tee
Parker
31.05.2022
711544 - BRANCH (ADJ) TEE MALE DIN S SERIES - MALE METRIC WITH O.R. ISO 614...
FOR Fittings
07.05.2024
711588 - BRANCH TEE MALE DIN S SERIES - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
712008 - BULKHEAD UNION TEE MALE DIN L SERIES
FOR Fittings
06.05.2024
711016 - BRANCH (ADJ) TEE MALE DIN L SERIES - MALE SAE UNF-UN WITH O.R. ISO...
FOR Fittings
07.05.2024
711083 - BRANCH TEE MALE DIN L SERIES - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
707037 - 90° (ADJ) ELBOW MALE DIN L SERIES - MALE BSPP WITH O.R. AND RETAIN...
FOR Fittings
07.05.2024
S87OMLO O-Lok - Male stud run tee
Parker
31.05.2022
711072 - BRANCH (ADJ) TEE MALE DIN L SERIES - MALE JIS WITH O.R. JIS 2351 P...
FOR Fittings
06.05.2024
707071 - 90° (ADJ) ELBOW MALE DIN L SERIES - MALE JIS WITH O.R. JIS 2351 PO...
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表