711050 - BRANCH (ADJ) TEE MALE DIN L SERIES - MALE METRIC WITH O.R. AND RETAINING RING ISO 9974 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/711050.prj},{NB=A711050-1822},{CODE=A711050-1822},{FILENAME=A711050-1822_00},{F=M26x1,5-6g},{F1=M26x1,5-6g},{F2=M22x1,5-6g},{B=31},{B1=23,5},{C=31},{C1=23,5},{D=55},{CH=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
F2
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
C1
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A711050-0812
A711050-0812
M14x1,5-6g
M14x1,5-6g
M12x1,5-6g
21
14
21
14
37
17
A711050-1014
A711050-1014
M16x1,5-6g
M16x1,5-6g
M14x1,5-6g
22
15
22
15
37
19
A711050-1214
A711050-1214
M18x1,5-6g
M18x1,5-6g
M14x1,5-6g
24
17
24
37
19
A711050-1216
A711050-1216
M18x1,5-6g
M18x1,5-6g
M16x1,5-6g
24
17
24
17
37
22
A711050-1518
A711050-1518
M22x1,5-6g
M22x1,5-6g
M18x1,5-6g
28
21
28
21
50
24
A711050-1822
A711050-1822
M26x1,5-6g
M26x1,5-6g
M22x1,5-6g
31
23,5
31
23,5
55
27
A711050-2226
A711050-2226
M30x2-6g
M30x2-6g
M26x1,5-6g
35
27,5
35
27,5
55
36
A711050-2833
A711050-2833
M36x2-6g
M36x2-6g
M33x2-6g
38
30,5
38
30,5
595
41
A711050-3542
A711050-3542
M45x2-6g
M45x2-6g
M42x2-6g
45
34,5
45
34,5
62
50
SA711050-1018
SA711050-1018
M16x1,5-6g
M16x1,5-6g
M18x1,5-6g
25
18
25
18
40
24
SA711050-1218
SA711050-1218
M18x1,5-6g
M18x1,5-6g
M18x1,5-6g
25
18
25
18
40
24
SA711050-150818
SA711050-150818
M22x1,5-6g
M14x1,5-6g
M18x1,5-6g
28
21
26
19
50
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
711511 - BRANCH (ADJ) TEE MALE DIN S SERIES - MALE SAE UNF-UN WITH O.R. ISO...
FOR Fittings
07.05.2024
711137 - BANJO TEE MALE DIN L SERIES - MALE BSPP END WITH METAL/RUBBER RING
FOR Fittings
06.05.2024
711072 - BRANCH (ADJ) TEE MALE DIN L SERIES - MALE JIS WITH O.R. JIS 2351 P...
FOR Fittings
06.05.2024
711588 - BRANCH TEE MALE DIN S SERIES - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
711555 - BRANCH (ADJ) TEE MALE DIN S SERIES - MALE METRIC WITH O.R. AND RET...
FOR Fittings
07.05.2024
711544 - BRANCH (ADJ) TEE MALE DIN S SERIES - MALE METRIC WITH O.R. ISO 614...
FOR Fittings
07.05.2024
711533 - BRANCH (ADJ) TEE MALE DIN S SERIES - MALE BSPP WITH O.R. AND RETAI...
FOR Fittings
07.05.2024
711083 - BRANCH TEE MALE DIN L SERIES - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
EL-R-ED EO - Assembled adjustable swivel run tee
Parker
31.05.2022
711005 - UNION TEE MALE DIN L SERIES
FOR Fittings
06.05.2024
707071 - 90° (ADJ) ELBOW MALE DIN L SERIES - MALE JIS WITH O.R. JIS 2351 PO...
FOR Fittings
06.05.2024
712008 - BULKHEAD UNION TEE MALE DIN L SERIES
FOR Fittings
06.05.2024
711016 - BRANCH (ADJ) TEE MALE DIN L SERIES - MALE SAE UNF-UN WITH O.R. ISO...
FOR Fittings
07.05.2024
713586 - RUN TEE MALE DIN S SERIES - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表