您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Standard blind rivet flat head aluminum - galvanized steel
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivets
Standard blind rivet
Powered by
CAD模型選擇
{goebel/niettechnik/blindniete/standard_blindniete/standard_blindniet_flachkopf_al_stahl.prj},{NB=7070148280_0_0_4.8},{DA=4.8},{ART=7070148280},{KTXT=STANDARD Blindniete, Flachrundkopf},{MATD=Stahl},{MATH=Aluminium AlMG 2,5},{F=0},{KB=0.0},{D1=4.8},{L=28.0},{FMAX=33.4},{D2=9.5},{K=1.1},{D=2.70},{P= ≥ 27,0},{B=4.9},{S=1500},{Z=1900},{G=0.0000},{K1=1.1},{P1=27.0},{KBV=[21:23.5]},{EAN=4049337086574},{ZTN=83082000},{NORMDE=ISO 7337},{NORMEU=ISO 15977},{SD=3 - 5},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
FMAX
Fmax
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
B
Drill hole diameter
[mm]
S
Shear values
[N]
Z
Traction
[N]
EAN
EAN number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
NORMDE
ISO NORM
ⁿ/ₐ
NORMEU
ISO NORM
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7070124100
2.4
7070124100
STANDARD blind rivet, fla...
Steel
Aluminium AlMG 2,5
2.4
10.0
14.4
5.0
0.7
1.45
≥ 27,0
2.5
315
355
4049337083399
83082000
ISO 7337
ISO 15977
3 - 5
yes
7070124120
2.4
7070124120
STANDARD blind rivet, fla...
Steel
Aluminium AlMG 2,5
2.4
12.0
16.4
5.0
0.7
1.45
≥ 27,0
2.5
315
355
4049337083405
83082000
ISO 7337
ISO 15977
3 - 5
yes
7070124400
2.4
7070124400
STANDARD blind rivet, fla...
Steel
Aluminium AlMG 2,5
2.4
4.0
8.4
5.0
0.7
1.45
≥ 27,0
2.5
315
355
4049337083412
83082000
ISO 7337
ISO 15977
3 - 5
yes
7070124600
2.4
7070124600
STANDARD blind rivet, fla...
Steel
Aluminium AlMG 2,5
2.4
6.0
10.4
5.0
0.7
1.45
≥ 27,0
2.5
315
355
4049337083429
83082000
ISO 7337
ISO 15977
3 - 5
yes
7070124800
2.4
7070124800
STANDARD blind rivet, fla...
Steel
Aluminium AlMG 2,5
2.4
8.0
12.4
5.0
0.7
1.45
≥ 27,0
2.5
315
355
4049337083436
83082000
ISO 7337
ISO 15977
3 - 5
yes
7070130100
3.0
7070130100
STANDARD blind rivet, fla...
Steel
Aluminium AlMG 2,5
3.0
10.0
14.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337083443
83082000
ISO 7337
ISO 15977
3 - 5
yes
7070130120
3.0
7070130120
STANDARD blind rivet, fla...
Steel
Aluminium AlMG 2,5
3.0
12.0
16.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337083450
83082000
ISO 7337
ISO 15977
3 - 5
yes
7070130140
3.0
7070130140
STANDARD blind rivet, fla...
Steel
Aluminium AlMG 2,5
3.0
14.0
18.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337083467
83082000
ISO 7337
ISO 15977
3 - 5
yes
7070130160
3.0
7070130160
STANDARD blind rivet, fla...
Steel
Aluminium AlMG 2,5
3.0
16.0
20.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337083474
83082000
ISO 7337
ISO 15977
3 - 5
yes
7070130180
3.0
7070130180
STANDARD blind rivet, fla...
Steel
Aluminium AlMG 2,5
3.0
18.0
22.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337083481
83082000
ISO 7337
ISO 15977
3 - 5
yes
7070130200
3.0
7070130200
STANDARD blind rivet, fla...
Steel
Aluminium AlMG 2,5
3.0
20.0
24.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337083498
83082000
ISO 7337
ISO 15977
3 - 5
yes
7070130400
3.0
7070130400
STANDARD blind rivet, fla...
Steel
Aluminium AlMG 2,5
3.0
4.0
8.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337083504
83082000
ISO 7337
ISO 15977
3 - 5
yes
7070130500
3.0
7070130500
STANDARD blind rivet, fla...
Steel
Aluminium AlMG 2,5
3.0
5.0
9.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337083511
83082000
ISO 7337
ISO 15977
3 - 5
yes
7070130600
3.0
7070130600
STANDARD blind rivet, fla...
Steel
Aluminium AlMG 2,5
3.0
6.0
10.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337083528
83082000
ISO 7337
ISO 15977
3 - 5
yes
7070130700
3.0
7070130700
STANDARD blind rivet, fla...
Steel
Aluminium AlMG 2,5
3.0
7.0
11.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337083535
83082000
ISO 7337
ISO 15977
3 - 5
yes
7070130800
3.0
7070130800
STANDARD blind rivet, fla...
Steel
Aluminium AlMG 2,5
3.0
8.0
12.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337083542
83082000
ISO 7337
ISO 15977
3 - 5
yes
7070132100
3.2
7070132100
STANDARD blind rivet, fla...
Steel
Aluminium AlMG 2,5
3.2
10.0
14.9
6.5
0.8
1.75
≥ 27,0
3.3
720
800
4049337084730
83082000
ISO 7337
ISO 15977
3 - 5
yes
7070132120
3.2
7070132120
STANDARD blind rivet, fla...
Steel
Aluminium AlMG 2,5
3.2
12.0
16.9
6.5
0.8
1.75
≥ 27,0
3.3
720
800
4049337084747
83082000
ISO 7337
ISO 15977
3 - 5
yes
7070132140
3.2
7070132140
STANDARD blind rivet, fla...
Steel
Aluminium AlMG 2,5
3.2
14.0
18.9
6.5
0.8
1.75
≥ 27,0
3.3
720
800
4049337084754
83082000
ISO 7337
ISO 15977
3 - 5
yes
7070132160
3.2
7070132160
STANDARD blind rivet, fla...
Steel
Aluminium AlMG 2,5
3.2
16.0
20.9
6.5
0.8
1.75
≥ 27,0
3.3
720
800
4049337084761
83082000
ISO 7337
ISO 15977
3 - 5
yes
7070132180
3.2
7070132180
STANDARD blind rivet, fla...
Steel
Aluminium AlMG 2,5
3.2
18.0
22.9
6.5
0.8
1.75
≥ 27,0
3.3
720
800
4049337084778
83082000
ISO 7337
ISO 15977
3 - 5
yes
7070132200
3.2
7070132200
STANDARD blind rivet, fla...
Steel
Aluminium AlMG 2,5
3.2
20.0
24.9
6.5
0.8
1.75
≥ 27,0
3.3
720
800
4049337084785
83082000
ISO 7337
ISO 15977
3 - 5
yes
7070132250
3.2
7070132250
STANDARD blind rivet, fla...
Steel
Aluminium AlMG 2,5
3.2
25.0
29.9
6.5
0.8
1.75
≥ 27,0
3.3
720
800
4049337084792
83082000
ISO 7337
ISO 15977
3 - 5
yes
7070132430
3.2
7070132430
STANDARD blind rivet, fla...
Steel
Aluminium AlMG 2,5
3.2
4.0
8.9
6.5
0.8
1.75
≥ 27,0
3.3
720
800
4049337084808
83082000
ISO 7337
ISO 15977
3 - 5
yes
7070132500
3.2
7070132500
STANDARD blind rivet, fla...
Steel
Aluminium AlMG 2,5
3.2
5.0
9.9
6.5
0.8
1.75
≥ 27,0
3.3
720
800
4049337084815
83082000
ISO 7337
ISO 15977
3 - 5
yes
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN913 3 KU - Grub screws Type KU
Berger Tools
02.05.2023
DIN 6921 - Hexagon bolts with flange
Fabory
21.04.2022
BN 1409 - Blind rivets Standard, dome head (POP® SSD...SSBS, SSDH...SSBS; ~...
Bossard Catalog
12.10.2023
BN 924 - Blind rivets Standard, dome head (POP® TAPD BS; ~DIN 7337 A; ~ISO ...
Bossard Catalog
31.10.2023
IE - STEEL BLIND THREADED INSERTS REDUCED HEAD - HALF HEXAGONAL SHANK
FAR
05.05.2021
B 158 - Steel
Böllhoff
26.10.2021
ALFO® Aluminium / Steel Dome Head - Standard Blind Rivet
Honsel-Group
10.06.2024
Blind rivet nuts and screws GO-NUT round shank, knurled blind rivet nuts, c...
Goebel
11.04.2022
FTRE - STEEL THREADED INSERTS REDUCED HEAD - HALF HEXAGONAL SHANK
FAR
05.05.2021
BN 25805 - Blind rivets flat countersunk head (POP® SKK 30 PT), steel, zinc...
Bossard Catalog
11.04.2023
4972 - fischer Hochleistungsanker Stahl znb FH II B
SFS Group Schweiz AG
17.06.2024
Model 17000 - Blind rivet flange head aluminium - Steel mandrel - ISO 15977
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 17000 - Blind rivet flange head aluminium - Steel mandrel - ISO 1...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
ISO 8750 - Spring steel
Böllhoff
26.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表