您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Standard blind rivet flat head stainless steel A2 - stainless steel A2
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivets
Standard blind rivet
Powered by
CAD模型選擇
{goebel/niettechnik/blindniete/standard_blindniete/standard_blindniet_flachkopf_edelst_edelst.prj},{NB=7030148160_0_0_4.8},{DA=4.8},{ART=7030148160},{KTXT=STANDARD Blindniete, Flachrundkopf mit gerilltem Nietdorn},{MATD=Edelstahl A2 [1.4301]},{MATH=Edelstahl A2 [1.4301]},{F=0},{KB=0.0},{D1=4.8},{L=16.0},{FMAX=21.4},{D2=9.5},{K=1.1},{D=2.90},{P=≥ 27,0},{B=4.9},{S=4500},{Z=6000},{G=0.0000},{K1=1.1},{P1=27.0},{KBV=[9.5:11]},{EAN=4049337136798},{ZTN=83082000},{NORMDE=ISO 7337},{NORMEU=ISO 15983},{SD=3 - 5},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
FMAX
Fmax
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
B
Drill hole diameter
[mm]
S
Shear values
[N]
Z
Traction
[N]
EAN
EAN number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
NORMDE
ISO NORM
ⁿ/ₐ
NORMEU
ISO NORM
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7030130100
3.0
7030130100
STANDARD blind rivets, fl...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
3.0
10.0
14.4
6.5
0.8
1.90
≥ 27,0
3.1
1600
2000
4049337134862
83082000
ISO 7337
ISO 15983
3 - 5
yes
7030130120
3.0
7030130120
STANDARD blind rivets, fl...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
3.0
12.0
16.4
6.5
0.8
1.90
≥ 27,0
3.1
1600
2000
4049337134879
83082000
ISO 7337
ISO 15983
3 - 5
yes
7030130160
3.0
7030130160
STANDARD blind rivets, fl...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
3.0
16.0
20.4
6.5
0.8
1.90
≥ 27,0
3.1
1600
2000
4049337134886
83082000
ISO 7337
ISO 15983
3 - 5
yes
7030130400
3.0
7030130400
STANDARD blind rivets, fl...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
3.0
4.0
8.4
6.5
0.8
1.90
≥ 27,0
3.1
1600
2000
4049337134893
83082000
ISO 7337
ISO 15983
3 - 5
yes
7030130600
3.0
7030130600
STANDARD blind rivets, fl...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
3.0
6.0
10.4
6.5
0.8
1.90
≥ 27,0
3.1
1600
2000
4049337134909
83082000
ISO 7337
ISO 15983
3 - 5
yes
7030130800
3.0
7030130800
STANDARD blind rivets, fl...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
3.0
8.0
12.4
6.5
0.8
1.90
≥ 27,0
3.1
1600
2000
4049337134916
83082000
ISO 7337
ISO 15983
3 - 5
yes
7030132100
3.2
7030132100
STANDARD blind rivets, fl...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
3.2
10.0
14.9
6.5
0.8
2.00
≥ 27,0
3.3
1800
2500
4049337134923
83082000
ISO 7337
ISO 15983
3 - 5
yes
7030132120
3.2
7030132120
STANDARD blind rivets, fl...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
3.2
12.0
16.9
6.5
0.8
2.00
≥ 27,0
3.3
1800
2500
4049337134930
83082000
ISO 7337
ISO 15983
3 - 5
yes
7030132140
3.2
7030132140
STANDARD blind rivets, fl...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
3.2
14.0
18.9
6.5
0.8
2.00
≥ 27,0
3.3
1800
2500
4049337134947
83082000
ISO 7337
ISO 15983
3 - 5
yes
7030132160
3.2
7030132160
STANDARD blind rivets, fl...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
3.2
16.0
20.9
6.5
0.8
2.00
≥ 27,0
3.3
1800
2500
4049337134954
83082000
ISO 7337
ISO 15983
3 - 5
yes
7030132180
3.2
7030132180
STANDARD blind rivets, fl...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
3.2
18.0
22.9
6.5
0.8
2.00
≥ 27,0
3.3
1800
2500
4049337134961
83082000
ISO 7337
ISO 15983
3 - 5
yes
7030132400
3.2
7030132400
STANDARD blind rivets, fl...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
3.2
4.0
8.9
6.5
0.8
2.00
≥ 27,0
3.3
1800
2500
4049337134985
83082000
ISO 7337
ISO 15983
3 - 5
yes
7030132600
3.2
7030132600
STANDARD blind rivets, fl...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
3.2
6.0
10.9
6.5
0.8
2.00
≥ 27,0
3.3
1800
2500
4049337134992
83082000
ISO 7337
ISO 15983
3 - 5
yes
7030132800
3.2
7030132800
STANDARD blind rivets, fl...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
3.2
8.0
12.9
6.5
0.8
2.00
≥ 27,0
3.3
1800
2500
4049337135005
83082000
ISO 7337
ISO 15983
3 - 5
yes
7030140100
4.0
7030140100
STANDARD blind rivets, fl...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.0
10.0
14.9
8.0
1.0
2.50
≥ 27,0
4.1
3100
3800
4049337135012
83082000
ISO 7337
ISO 15983
3 - 5
yes
7030140120
4.0
7030140120
STANDARD blind rivets, fl...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.0
12.0
16.9
8.0
1.0
2.50
≥ 27,0
4.1
3100
3800
4049337135029
83082000
ISO 7337
ISO 15983
3 - 5
yes
7030140140
4.0
7030140140
STANDARD blind rivets, fl...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.0
14.0
18.9
8.0
1.0
2.50
≥ 27,0
4.1
3100
3800
4049337135036
83082000
ISO 7337
ISO 15983
3 - 5
yes
7030140160
4.0
7030140160
STANDARD blind rivets, fl...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.0
16.0
20.9
8.0
1.0
2.50
≥ 27,0
4.1
3100
3800
4049337135043
83082000
ISO 7337
ISO 15983
3 - 5
yes
7030140180
4.0
7030140180
STANDARD blind rivets, fl...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.0
18.0
22.9
8.0
1.0
2.50
≥ 27,0
4.1
3100
3800
4049337135050
83082000
ISO 7337
ISO 15983
3 - 5
yes
7030140200
4.0
7030140200
STANDARD blind rivets, fl...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.0
20.0
24.9
8.0
1.0
2.50
≥ 27,0
4.1
3100
3800
4049337135067
83082000
ISO 7337
ISO 15983
3 - 5
yes
7030140250
4.0
7030140250
STANDARD blind rivets, fl...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.0
25.0
29.9
8.0
1.0
2.50
≥ 27,0
4.1
3100
3800
4049337135074
83082000
ISO 7337
ISO 15983
3 - 5
yes
7030140300
4.0
7030140300
STANDARD blind rivets, fl...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.0
30.0
34.9
8.0
1.0
2.50
≥ 27,0
4.1
3100
3800
4049337135081
83082000
ISO 7337
ISO 15983
3 - 5
yes
7030140600
4.0
7030140600
STANDARD blind rivets, fl...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.0
6.0
10.9
8.0
1.0
2.50
≥ 27,0
4.1
3100
3800
4049337135098
83082000
ISO 7337
ISO 15983
3 - 5
yes
7030140800
4.0
7030140800
STANDARD blind rivets, fl...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.0
8.0
12.9
8.0
1.0
2.50
≥ 27,0
4.1
3100
3800
4049337135104
83082000
ISO 7337
ISO 15983
3 - 5
yes
7030148100
4.8
7030148100
STANDARD blind rivets, fl...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.8
10.5
15.9
9.5
1.1
2.90
≥ 27,0
4.9
4500
6000
4049337135111
83082000
ISO 7337
ISO 15983
3 - 5
yes
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 17040 - Blind rivet flange head Stainless steel - ISO 15983
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 17040 - Blind rivet flange head Stainless steel - ISO 15983
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
SSM-R Steel Countersunk Head - Blind Rivet Nut SSM-R
Honsel-Group
10.06.2024
CUP sealed blind rivet domed head stainless steel A2 - stainless steel C1
Goebel
11.04.2022
DIN ≈7337 A - Senkniete Nenndurchmesser 1 bis 8 mm
Fabory
13.02.2023
Standard blind rivet domed head aluminum - stainless steel A2
Goebel
11.04.2022
Standard blind rivet domed head aluminum - aluminum
Goebel
11.04.2022
CERTO® Steel / Steel Dome Head - Sealed Blind Rivet
Honsel-Group
10.06.2024
ER - STEEL THREADED INSERTS REDUCED HEAD - HEXAGONAL SHANK
FAR
05.05.2021
Recherche par - ISO
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
22.05.2023
DIN 913 (ISO 4026) - FN 137 - rostfrei A2 - Hexagon socket set screws with ...
SFS Group Schweiz AG
17.06.2024
RIVQUICK® Standard rivets, Dome head, Stainless Steel A2/Stainless Steel A2
Böllhoff
26.10.2021
FN 3508 - GESIPA Blindniete Senkkopf Alu/Stahl
SFS Group Schweiz AG
17.06.2024
FN 3512 - GESIPA Blindniete Flachrundkopf Alu/Alu
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表