您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Network card, network adapter
SIEMENS
Information, communication and media technology
Network technology (computer communication)
Network component
Powered by
CAD模型選擇
{siemens/19/19-17/19-17-01/19-17-01-01.prj},{NB=6GK15612AA00},{MANUID=6GK15612AA00},{AAI178=0},{AAI185=0},{AAI188=0},{AAI189=0},{AAI190=0},{AAI193=0},{AAI194=0},{AAI195=0},{AAI197=0},{AAI199=0},{AAI200=0},{AAI205=0},{AAI208=0},{AAI209=0},{AAI210=0},{AAI344=1},{BAA020=107.0},{BAB577=125.0},{BAF016=18.0},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85176200},{SUPPLIERALTNO=6GK1561-2AA00},{IMAGE=../../../_pool_/38/f5/p_ik10_xx_01664p.png},{DESCSHORT=Communications processor CP 5612 PCI, connection to PROFIBUS},{DESCLONG=Communications processor CP 5612 PCI card for connection connection of a PG or PC with PCI bus to PROFIBUS or MPI usable in 32 bit and 64 bit operating systems see also entry ID 22611503}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAG579
type of encoding
ⁿ/ₐ
AAG583
ethernet possible
ⁿ/ₐ
AAI178
number of ports 10 Gbit SC (SR)
ⁿ/ₐ
AAI185
number of ports 10 Mbps AUI
ⁿ/ₐ
AAI186
number of ports 10 Mbps BNC
ⁿ/ₐ
AAI188
number of ports 10 Mbps RJ45
ⁿ/ₐ
AAI189
number of ports 10 Mbps of SC
ⁿ/ₐ
AAI190
number of ports 10 Mbps of ST
ⁿ/ₐ
AAI193
number of ports 10/100 Mbps RJ45
ⁿ/ₐ
AAI194
number of ports 10/100/1000 Mbps RJ45
ⁿ/ₐ
AAI195
number of ports 100 Mbps MT RJ
ⁿ/ₐ
AAI197
number of ports 100 Mbps SC
ⁿ/ₐ
AAI199
number of ports 100 Mbps VF-45
ⁿ/ₐ
AAI200
number of ports 100/1000 Mbps RJ45
ⁿ/ₐ
AAI205
number of ports 1000 Mbps of MT RJ
ⁿ/ₐ
AAI208
number of ports 1000 Mbps SC (LX)
ⁿ/ₐ
AAI209
number of ports 1000 Mbps SC (SX)
ⁿ/ₐ
AAI210
number of ports 1000 Mbps VF-45
ⁿ/ₐ
AAI344
number of other ports
ⁿ/ₐ
AAL286
10 gigabit ethernet present
ⁿ/ₐ
AAL519
fast ethernet present
ⁿ/ₐ
AAL673
gigabit ethernet present
ⁿ/ₐ
AAO847
description of product type
ⁿ/ₐ
BAA020
Height
[mm]
BAB577
Depth
[mm]
BAF016
Width
[mm]
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
6GK15614AA01
6GK15614AA01
6GK1561-4AA01
Communications processor ...
Communications processor ...
4019169121699
Siemens
Communications processor ...
false
0
0
false
0
0
0
0
0
0
0
0
0
0
0
0
0
2
false
false
false
CP 5614 A2
107.0
168.0
18.0
1
1
1
DE
85176200
6GK11623AA00
6GK11623AA00
6GK1162-3AA00
Communications processor ...
Communications processor ...
4019169160506
Siemens
Communications processor ...
true
0
0
false
0
0
0
0
2
0
0
0
0
0
0
0
0
0
false
true
true
CP 1623
111.0
167.0
18.0
1
1
1
DE
85176200
6GK15603AA00
6GK15603AA00
6GK1560-3AA00
Communications processor ...
Communications processor ...
4019169853279
Siemens
Communications processor ...
false
0
0
false
0
0
0
0
0
0
0
0
0
0
0
0
0
1
false
false
false
CP 5603
21.0
96.0
90.0
1
1
1
DE
85176200
6GK15603AE00
6GK15603AE00
6GK1560-3AE00
Communication processor C...
Communications processor ...
4019169854085
Siemens
Communications processor ...
false
0
0
false
0
0
0
0
0
0
0
0
0
0
0
0
0
1
false
false
false
CP 5603 S7-mEC Package
21.0
96.0
90.0
1
1
1
DE
85176200
6GK15603AU00
6GK15603AU00
6GK1560-3AU00
Communication processor C...
Communications processor ...
4019169853408
Siemens
Communications processor ...
false
0
0
false
0
0
0
0
0
0
0
0
0
0
0
0
0
1
false
false
false
CP 5603 Microbox Package
21.0
96.0
90.0
1
1
1
DE
85176200
6GK15711AA00
6GK15711AA00
6GK1571-1AA00
Communications processor ...
Communications processor ...
4019169187688
Siemens
Communications processor ...
false
0
0
false
0
0
0
0
0
0
0
0
0
0
0
0
0
2
false
false
false
CP 5711
137.0
35.0
85.0
1
1
1
DE
85176200
6GK15623AA00
6GK15623AA00
6GK1562-3AA00
Communications processor ...
Communications processor ...
4019169188609
Siemens
Communications processor ...
false
0
0
false
0
0
0
0
0
0
0
0
0
0
0
0
0
1
false
false
false
CP 5623
126.3
180.5
21.6
1
1
1
DE
85176200
6GK11612AA01
6GK11612AA01
6GK1161-2AA01
Communications processor ...
Communications processor ...
4019169202510
Siemens
Communications processor ...
true
0
0
false
0
0
0
0
1
0
0
0
0
0
0
0
0
0
false
true
true
CP 1612 A2
59.0
140.0
18.0
1
1
1
DE
85176200
6GK15612AA00
6GK15612AA00
6GK1561-2AA00
Communications processor ...
Communications processor ...
4019169252478
Siemens
Communications processor ...
false
0
0
false
0
0
0
0
0
0
0
0
0
0
0
0
0
1
false
false
false
CP 5612
107.0
125.0
18.0
1
1
1
DE
85176200
6GK15622AA00
6GK15622AA00
6GK1562-2AA00
Communications processor ...
Communications processor ...
4019169252461
Siemens
Communications processor ...
false
0
0
false
0
0
0
0
0
0
0
0
0
0
0
0
0
1
false
false
false
CP 5622
107.0
101.0
18.0
1
1
1
DE
85176200
6GK11604AA01
6GK11604AA01
6GK1160-4AA01
Communications processor ...
Communications processor ...
4019169260480
Siemens
Communications processor ...
true
0
0
false
0
0
0
4
0
0
0
0
0
0
0
0
0
0
false
true
false
CP 1604
24.0
95.0
90.0
1
1
1
DE
85176200
6GK15710BA000AA0
6GK15710BA000AA0
6GK1571-0BA00-0AA0
PC adapter USB A2, connec...
PC adapter USB A2 USB ada...
4019169280860
Siemens
PC adapter USB A2 USB ada...
false
0
0
false
0
0
0
0
0
0
0
0
0
0
0
0
0
2
false
false
false
PC adapter USB A2
26.0
105.0
58.0
1
1
1
DE
85176200
6GK15624AA00
6GK15624AA00
6GK1562-4AA00
Communications processor ...
Communications processor ...
4019169188593
Siemens
Communications processor ...
false
0
0
false
0
0
0
0
0
0
0
0
0
0
0
0
0
2
false
false
false
CP 5624
126.3
180.5
21.6
1
1
1
DE
85176200
6GK11616AA02
6GK11616AA02
6GK1161-6AA02
Communications processor ...
Communications processor ...
4019169238991
Siemens
Communications processor ...
true
0
0
false
0
0
0
4
0
0
0
0
0
0
0
0
0
0
false
true
false
CP 1616
107.0
167.0
18.0
1
1
1
DE
85176200
6GK11628AA00
6GK11628AA00
6GK1162-8AA00
Communication processor C...
Communications processor ...
4019169232739
Siemens
Communications processor ...
IEEE 802.11i
true
0
0
false
0
0
0
0
2
0
0
0
0
0
0
0
0
0
false
true
true
CP 1628
111.0
167.0
18.0
1
1
1
DE
85176200
6GK11626AA01
6GK11626AA01
6GK1162-6AA01
Communications processor ...
Communications processor ...
4047622291115
Siemens
Communications processor ...
true
0
0
false
0
0
0
4
0
0
0
0
0
0
0
0
0
0
false
true
false
CP 1626
126.3
180.5
21.6
1
1
1
DE
85176200
6GK15613AA02
6GK15613AA02
6GK1561-3AA02
Communications processor ...
Communications processor ...
4019169252485
Siemens
Communications processor ...
false
0
0
false
0
0
0
0
0
0
0
0
0
0
0
0
0
1
false
false
false
CP 5613 A3
107.0
125.0
18.0
1
1
1
DE
85176200
6GK15614AA02
6GK15614AA02
6GK1561-4AA02
Communications processor ...
Communications processor ...
4019169250931
Siemens
Communications processor ...
false
0
0
false
0
0
0
0
0
0
0
0
0
0
0
0
0
2
false
false
false
CP 5614 A3
107.0
125.0
18.0
1
1
1
DE
85176200
6GK11604AT01
6GK11604AT01
6GK1160-4AT01
Communications processor ...
Communications processor ...
4047622405741
Siemens
Communications processor ...
true
0
0
false
0
0
0
4
0
0
0
0
0
0
0
0
0
0
false
true
false
CP 1604 EEC
24.0
95.0
90.0
1
1
1
DE
85176200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表