您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Media converter (network technology)
SIEMENS
Information, communication and media technology
Network technology (computer communication)
Network component
Powered by
CAD模型選擇
{siemens/19/19-17/19-17-01/19-17-01-14.prj},{NB=6GK51011BC002AA3},{MANUID=6GK51011BC002AA3},{AAF525=60},{AAF526=-10},{AAF535=MIN},{AAF540=MIN},{BAA020=125.0},{BAB577=124.0},{BAF016=40.0},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85176200},{SUPPLIERALTNO=6GK5101-1BC00-2AA3},{IMAGE=../../../_pool_/11/6d/p_ik10_xx_00896p.png},{DESCSHORT=SCALANCE X101-1LD, IE media converter, 10/100 Mbps RJ45, 100 Mbps SM BFOC},{DESCLONG=SCALANCE X101-1LD IE Media converter unmanaged 1x 10/100 Mbit/s RJ45 port, 1x 100 Mbit/s single-mode BFOC, LED diagnostics, error signaling contact with set button, Redundant power supply, PROFINET-compliant securing collars, Manual available as a download available},{EAN=4019169852227}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAF525
max. ambient temperature during operating phase
[°C]
AAF526
min. ambient temperature during operating phase
[°C]
AAF535
supply voltage (at DC)
[V]
AAF540
redundant power supply
ⁿ/ₐ
AAF549
type of fixing (screwing-fastener) available
ⁿ/ₐ
AAF550
type of fixing (rail installation) available
ⁿ/ₐ
AAG591
power over ethernet present
ⁿ/ₐ
AAO847
description of product type
ⁿ/ₐ
BAA020
Height
[mm]
BAB577
Depth
[mm]
BAF016
Width
[mm]
BAG975
Protection type IP
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
6AG15032CC002AA0
6AG15032CC002AA0
6AG1503-2CC00-2AA0
SIPLUS NET OLM/G11-1300 V...
SIPLUS NET OLM/G11-1300 V...
4042948650219
Siemens
SIPLUS NET OLM/G11-1300 V...
24
1
true
true
false
SIPLUS NET OLM/G11-1300 V...
112.0
74.5
39.5
IP40
1
1
1
DE
85176200
6AG15033CA012AA0
6AG15033CA012AA0
6AG1503-3CA01-2AA0
PROFIBUS OLM/P12 V4.1 Opt...
SIPLUS NET OLM/P12 V4.1 -...
4047618072810
Siemens
SIPLUS NET OLM/P12 V4.1 -...
-99999
false
1
1
1
DE
85176200
6AG15032CA012AA0
6AG15032CA012AA0
6AG1503-2CA01-2AA0
PROFIBUS OLM/P11 V4.1 Opt...
SIPLUS NET OLM/P11 V4.0 -...
4047618072803
Siemens
SIPLUS NET OLM/P11 V4.0 -...
-99999
false
1
1
1
DE
85176200
6AG15033CC004AA0
6AG15033CC004AA0
6AG1503-3CC00-4AA0
SIPLUS NET OLM/G12-1300 V...
SIPLUS NET OLM/G12-1300 V...
4042948452806
Siemens
SIPLUS NET OLM/G12-1300 V...
24
1
true
true
false
SIPLUS NET OLM/G12-1300 V...
112.0
74.5
39.5
IP40
1
1
1
DE
85176200
6AG15032CB002AA0
6AG15032CB002AA0
6AG1503-2CB00-2AA0
SIPLUS NET OLM/G11 V4.0 -...
SIPLUS NET OLM/G11 V4.0 -...
4042948452639
Siemens
SIPLUS NET OLM/G11 V4.0 -...
24
1
true
true
false
SIPLUS NET OLM/G11 V4.0
112.0
74.5
39.5
IP40
1
1
1
DE
85176200
6AG15033CB002AA0
6AG15033CB002AA0
6AG1503-3CB00-2AA0
SIPLUS NET OLM/G12 V4.0 -...
SIPLUS NET OLM/G12 V4.0 -...
4042948427903
Siemens
SIPLUS NET OLM/G12 V4.0 -...
24
1
true
true
false
SIPLUS NET OLM/G12 V4.0
112.0
74.5
39.5
IP40
1
1
1
DE
85176200
6AG15033CC002AA0
6AG15033CC002AA0
6AG1503-3CC00-2AA0
PROFIBUS OLM/G12-1300 V4....
SIPLUS NET OLM G12-1300 V...
4047618101909
Siemens
SIPLUS NET OLM G12-1300 V...
60
-25
24
1
true
true
false
SIPLUS NET OLM/G12-1300 V...
112.0
74.5
39.5
IP40
1
1
1
DE
85176200
6GK51011BB002AA3
6GK51011BB002AA3
6GK5101-1BB00-2AA3
SCALANCE X101-1, IE media...
SCALANCE X101-1, IE Media...
4019169852210
Siemens
SCALANCE X101-1, IE Media...
60
-10
SCALANCE X101-1
125.0
124.0
40.0
IP30
1
1
1
DE
85176200
6GK51011BC002AA3
6GK51011BC002AA3
6GK5101-1BC00-2AA3
SCALANCE X101-1LD, IE med...
SCALANCE X101-1LD IE Medi...
4019169852227
Siemens
SCALANCE X101-1LD IE Medi...
60
-10
SCALANCE X101-1LD
125.0
124.0
40.0
IP30
1
1
1
DE
85176200
6GK15033CB00
6GK15033CB00
6GK1503-3CB00
PROFIBUS OLM/G12 V4.0 Opt...
PROFIBUS OLM/G12 V4.0 Opt...
4019169852531
Siemens
PROFIBUS OLM/G12 V4.0 Opt...
60
0
24
1
true
true
false
PROFIBUS OLM/G12 V4.0
112.0
74.5
39.5
IP40
1
1
1
DE
85176200
6GK15033CC00
6GK15033CC00
6GK1503-3CC00
PROFIBUS OLM/G12-1300 V4....
PROFIBUS OLM/G12-1300 V4....
4019169852555
Siemens
PROFIBUS OLM/G12-1300 V4....
60
0
24
1
true
true
false
PROFIBUS OLM/G12-1300 V4....
112.0
74.5
39.5
IP40
1
1
1
DE
85176200
6GK15033CD00
6GK15033CD00
6GK1503-3CD00
PROFIBUS OLM/G12-EEC V4.0...
PROFIBUS OLM/G12-EEC V4.0...
4019169852562
Siemens
PROFIBUS OLM/G12-EEC V4.0...
60
-25
24
1
true
true
false
PROFIBUS OLM/G12-EEC V4.0
112.0
74.5
39.5
IP40
1
1
1
DE
85176200
6GK15032CC00
6GK15032CC00
6GK1503-2CC00
PROFIBUS OLM/G11-1300 V4....
PROFIBUS OLM/G11-1300V4.0...
4019169852548
Siemens
PROFIBUS OLM/G11-1300V4.0...
60
0
24
1
true
true
false
PROFIBUS OLM/G11-1300 V4....
112.0
74.5
39.5
IP40
1
1
1
DE
85176200
6GK15032CB00
6GK15032CB00
6GK1503-2CB00
PROFIBUS OLM/G11 V4.0 Opt...
PROFIBUS OLM/G11 V4.0 opt...
4019169852517
Siemens
PROFIBUS OLM/G11 V4.0 opt...
60
0
24
1
true
true
false
PROFIBUS OLM/G11 V4.0
112.0
74.5
39.5
IP40
1
1
1
DE
85176200
6GK15034CB00
6GK15034CB00
6GK1503-4CB00
PROFIBUS OLM/G22 V4.0 Opt...
PROFIBUS OLM/G22 V4.0 Op...
4019169852579
Siemens
PROFIBUS OLM/G22 V4.0 Op...
60
0
24
1
true
true
false
PROFIBUS OLM/G22 V4.0
112.0
74.5
39.5
IP40
1
1
1
DE
85176200
6GK15003AA10
6GK15003AA10
6GK1500-3AA10
PROFIBUS OBT 2.0, optical...
PROFIBUS OBT opt. bus te...
4019169224949
Siemens
PROFIBUS OBT opt. bus te...
60
0
24
-99999
true
true
false
PROFIBUS OBT
138.0
78.0
50.5
IP30
1
1
1
DE
85176200
6GK15032CA01
6GK15032CA01
6GK1503-2CA01
PROFIBUS OLM/P11 V4.1 Opt...
PROFIBUS OLM/P11 V4.1 Opt...
4047622162385
Siemens
PROFIBUS OLM/P11 V4.1 Opt...
-99999
false
PROFIBUS OLM/P11 V4.1
1
1
1
DE
85176200
6GK15033CA01
6GK15033CA01
6GK1503-3CA01
PROFIBUS OLM/P12 V4.1 Opt...
PROFIBUS OLM/P12 V4.1 Opt...
4047622162637
Siemens
PROFIBUS OLM/P12 V4.1 Opt...
-99999
false
PROFIBUS OLM/P12 V4.1
1
1
1
DE
85176200
6GK15034CA01
6GK15034CA01
6GK1503-4CA01
PROFIBUS OLM/P22 V4.1 Opt...
PROFIBUS OLM/P22 V4.1 Opt...
4047622162651
Siemens
PROFIBUS OLM/P22 V4.1 Opt...
-99999
false
PROFIBUS OLM/P22 V4.1
1
1
1
DE
85176200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表