Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-WS-X90-RF - Precision Shaft Steel, Stainless, Hardened and Ground, Material Stainless Steel 1.4112 (X90CrMoV18)
MÄDLER
Drive Element
Linear Motion
Precision Shaft Steel with Shaft Support and Precision Shaft Steel
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/wellenunterstuetzung_u_wellenstahl/prae-wellenst_rf_x90.prj},{NB=64799430},{ARTNR=64799430},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4112 (X90CRMoV18), gehärtet und geschliffen},{D=30 h6},{L=1000},{HT=0.9},{GEW=5.549},{DD=30},{CTN=84831095}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
Shaft-Ø d
[mm]
L
Length L
[mm]
HT
min. Hardness Depth DIN 13012
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
64799404
64799404
Stainless steel
Stainless Steel 1.4112 (X...
4 h6
1000
0.4
0.098
84831095
64799405
64799405
Stainless steel
Stainless Steel 1.4112 (X...
5 h6
1000
0.4
0.154
84831095
64799406
64799406
Stainless steel
Stainless Steel 1.4112 (X...
6 h6
1000
0.4
0.222
84831095
64799408
64799408
Stainless steel
Stainless Steel 1.4112 (X...
8 h6
1000
0.4
0.394
84831095
64799410
64799410
Stainless steel
Stainless Steel 1.4112 (X...
10 h6
1000
0.4
0.616
84831095
64799412
64799412
Stainless steel
Stainless Steel 1.4112 (X...
12 h6
1000
0.6
0.888
84831095
64799414
64799414
Stainless steel
Stainless Steel 1.4112 (X...
14 h6
1000
0.6
1.208
84831095
64799416
64799416
Stainless steel
Stainless Steel 1.4112 (X...
16 h6
1000
0.6
1.578
84831095
64799420
64799420
Stainless steel
Stainless Steel 1.4112 (X...
20 h6
1000
0.9
2.466
84831095
64799425
64799425
Stainless steel
Stainless Steel 1.4112 (X...
25 h6
1000
0.9
3.853
84831095
64799430
64799430
Stainless steel
Stainless Steel 1.4112 (X...
30 h6
1000
0.9
5.549
84831095
64799440
64799440
Stainless steel
Stainless Steel 1.4112 (X...
40 h6
1000
1.5
9.864
84831095
64799450
64799450
Stainless steel
Stainless Steel 1.4112 (X...
50 h6
1000
1.5
15.413
84831095
64799508
64799508
Stainless steel
Stainless Steel 1.4112 (X...
8 h6
2000
0.4
0.899
84831095
64799510
64799510
Stainless steel
Stainless Steel 1.4112 (X...
10 h6
2000
0.4
1.232
84831095
64799512
64799512
Stainless steel
Stainless Steel 1.4112 (X...
12 h6
2000
0.6
1.776
84831095
64799514
64799514
Stainless steel
Stainless Steel 1.4112 (X...
14 h6
2000
0.6
2.416
84831095
64799516
64799516
Stainless steel
Stainless Steel 1.4112 (X...
16 h6
2000
0.6
3.156
84831095
64799520
64799520
Stainless steel
Stainless Steel 1.4112 (X...
20 h6
2000
0.9
4.932
84831095
64799525
64799525
Stainless steel
Stainless Steel 1.4112 (X...
25 h6
2000
0.9
7.706
84831095
64799530
64799530
Stainless steel
Stainless Steel 1.4112 (X...
30 h6
2000
0.9
11.098
84831095
64799540
64799540
Stainless steel
Stainless Steel 1.4112 (X...
40 h6
2000
1.5
19.728
84831095
64799550
64799550
Stainless steel
Stainless Steel 1.4112 (X...
50 h6
2000
1.5
30.826
84831095
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성