Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
SKF®-KEGELRLLG-1R - Tapered Roller Bearings SKF®, Single Row, Inner diameter 15 - 50mm
MÄDLER
Drive Element
Ball-Bearing
Powered by
CAD모델 선택
{maedler/antriebselemente/kugellager_rollenlager_waelzlager/kegelrl_1r_skf.prj},{NB=64777034},{ARTNR=64777034},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Wälzlagerstahl},{BZ=30306 J2/Q},{D1=30},{D2=72},{T=20.75},{AUSF=schwere Bauform},{DYN=56,1},{STAT=56,0},{PU=6,40},{REFERENZD=7500},{GRENZD=10000},{GEW=390},{D3=48.4},{C=16.0},{R1=1.5},{R2=1.5},{D4=42},{D5=58.0},{D6=62},{CTN=84822000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
SKF-Code
ⁿ/ₐ
D1
d
[mm]
D2
D
[mm]
T
[mm]
AUSF
Version
ⁿ/ₐ
DYN
Load rating radial dyn. C
[kN]
STAT
Load rating radial stat. C0
[kN]
PU
Pu* - Fatigue load limit
[kN]
REFERENZD
Speed base
[1/min]
GRENZD
Speed limit
[1/min]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
64777010
64777010
Steel
Bearing steel
30302 J3
15
42
14.25
Standard Size
22,4
20,0
2,08
13000
18000
95
84822000
64777011
64777011
Steel
Bearing steel
30203 J2
17
40
13.25
compact size
19,0
18,6
1,83
13000
18000
75
84822000
64777012
64777012
Steel
Bearing steel
30303 J2
17
47
15.25
medium size
28,1
25,0
2,75
12000
16000
130
84822000
64777014
64777014
Steel
Bearing steel
32004 X/Q
20
42
15.00
ISO-Size
24,2
27,0
2,7
12000
16000
97
84822000
64777015
64777015
Steel
Bearing steel
30204 J2/Q
20
47
15.25
medium size
27,5
28,0
3,00
11000
15000
120
84822000
64777016
64777016
Steel
Bearing steel
30304 J2/Q
20
52
16.25
heavy size
34,1
32,5
3,60
11000
14000
170
84822000
64777019
64777019
Steel
Bearing steel
32005 X/Q
25
47
15.00
ISO-Size
27,0
32,5
3,25
11000
14000
110
84822000
64777020
64777020
Steel
Bearing steel
30205 J2/Q
25
52
16.25
medium size
30,8
33,5
3,45
10000
13000
150
84822000
64777023
64777023
Steel
Bearing steel
30305 J2/Q
25
62
18.25
heavy size
44,6
43,0
4,75
9000
12000
260
84822000
64777029
64777029
Steel
Bearing steel
32006 X/Q
30
55
17.00
ISO-Size
35,8
44,0
4,55
9000
12000
170
84822000
64777030
64777030
Steel
Bearing steel
30206 J2/Q
30
62
17.25
medium size
40,2
44,0
4,80
8500
11000
230
84822000
64777034
64777034
Steel
Bearing steel
30306 J2/Q
30
72
20.75
heavy size
56,1
56,0
6,40
7500
10000
390
84822000
64777039
64777039
Steel
Bearing steel
32007 X/Q
35
62
18.00
ISO-Size
49,0
54,0
5,85
8500
11000
220
84822000
64777041
64777041
Steel
Bearing steel
30207 J2/Q
35
72
18.25
medium size
51,2
56,0
6,10
7000
9500
320
84822000
64777044
64777044
Steel
Bearing steel
30307 J2/Q
35
80
22.75
heavy size
72,1
73,5
8,30
6700
9000
520
84822000
64777054
64777054
Steel
Bearing steel
32008 X/Q
40
68
19.00
ISO-Size
52,8
71,0
7,65
7000
9500
270
84822000
64777057
64777057
Steel
Bearing steel
30208 J2/Q
40
80
19.75
medium size
61,6
68,0
7,65
6300
8500
420
84822000
64777061
64777061
Steel
Bearing steel
30308 J2/Q
40
90
25.25
heavy size
85,8
95,0
10,80
6000
8000
720
84822000
64777064
64777064
Steel
Bearing steel
32009 X/Q
45
75
20.00
ISO-Size
58,3
80,0
8,80
6300
8500
340
84822000
64777067
64777067
Steel
Bearing steel
30209 j2/Q
45
85
20.75
medium size
66,0
76,5
8,65
6000
8000
480
84822000
64777073
64777073
Steel
Bearing steel
30309 J2/Q
45
100
27.25
heavy size
108,0
120,0
14,30
5300
7000
970
84822000
64777078
64777078
Steel
Bearing steel
32010 X/Q
50
80
20.00
ISO-Size
60,5
88,0
9,65
6000
8000
370
84822000
64777083
64777083
Steel
Bearing steel
30210 J2/Q
50
90
21.75
medium size
76,5
91,5
10,40
5600
7500
540
84822000
64777090
64777090
Steel
Bearing steel
30310 J2/Q
50
110
29.25
heavy size
143,0
140,0
16,60
5300
6300
1250
84822000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성