Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-GET-KLR-BREIT - Collars, Clamp Collars Double Wide, Double-Split, Steel C45 black oxide finish and Stainless Steel 1.4305 (AISI 303)
MÄDLER
Drive Element
Shaft Collars, Clamp Collars and Adjusting Rings (Shaft Collars with Set Screw)
Shaft Collars, Clamp Collars, Double-Split
Powered by
CAD모델 선택
{maedler/antriebselemente/klemmringe_stellringe/klemmringe_geteilt/get_klemmring_breit.prj},{NB=62445000},{ARTNR=62445000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Stahl C45 brüniert, Schrauben mit Festigkeit 12.9},{D1=50 +0.12},{D2=78},{R=84.2},{B=41},{A=32.0},{SDIN912=M8x25},{AZMS=17},{AZME=-},{GEW=772},{DD1=50},{T=9.0},{DH=9.0},{SD=15.0},{D3=6.65},{D4=8.0},{F1=1.0},{BA=21.0},{S=1.6},{ST=30.0},{SV=29.5},{TN=gr-koerper_o_klr_get_br_st_50},{PPATH=breit_get_sbl.prj},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
R
R max.
[mm]
B
b
[mm]
A
a
[mm]
SDIN912
Screws DIN 912
[mm]
AZMS
Tighting Torque Steel
[Nm]
AZME
Tighting Torque Stainless steel
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
62440600
62440600
Steel, black oxide finish
Steel C45 black oxide fin...
6 +0.05
16
20.1
20
5.2
M3x8
2.1
-
20
84839089
62440800
62440800
Steel, black oxide finish
Steel C45 black oxide fin...
8 +0.07
18
21.3
20
6.0
M3x8
2.1
-
24
84839089
62441000
62441000
Steel, black oxide finish
Steel C45 black oxide fin...
10 +0.07
24
25.6
20
8.5
M3x8
2.1
-
48
84839089
62441200
62441200
Steel, black oxide finish
Steel C45 black oxide fin...
12 +0.07
28
31.7
24
10.0
M4x12
4.6
-
78
84839089
62441600
62441600
Steel, black oxide finish
Steel C45 black oxide fin...
16 +0.07
34
38.5
29
12.0
M5x14
9.5
-
130
84839089
62442000
62442000
Steel, black oxide finish
Steel C45 black oxide fin...
20 +0.07
40
46.3
33
14.5
M6x16
16
-
202
84839089
62442500
62442500
Steel, black oxide finish
Steel C45 black oxide fin...
25 +0.07
45
50.6
33
17.0
M6x16
16
-
240
84839089
62443000
62443000
Steel, black oxide finish
Steel C45 black oxide fin...
30 +0.12
54
58.6
33
21.5
M6x18
16
-
342
84839089
62444000
62444000
Steel, black oxide finish
Steel C45 black oxide fin...
40 +0.12
60
65.0
33
25.0
M6x18
16
-
344
84839089
62445000
62445000
Steel, black oxide finish
Steel C45 black oxide fin...
50 +0.12
78
84.2
41
32.0
M8x25
17
-
772
84839089
62499406
62499406
Stainless steel
Stainless steel 1.4305 (A...
6 +0.05
16
20.1
20
5.2
M3x8
-
1.1
20
84839089
62499408
62499408
Stainless steel
Stainless steel 1.4305 (A...
8 +0.07
18
21.3
20
6.0
M3x8
-
1.1
24
84839089
62499410
62499410
Stainless steel
Stainless steel 1.4305 (A...
10 +0.07
24
25.6
20
8.5
M3x8
-
1.1
48
84839089
62499412
62499412
Stainless steel
Stainless steel 1.4305 (A...
12 +0.07
28
31.7
24
10.0
M4x12
-
2.5
78
84839089
62499416
62499416
Stainless steel
Stainless steel 1.4305 (A...
16 +0.07
34
38.5
29
12.0
M5x14
-
5.4
130
84839089
62499420
62499420
Stainless steel
Stainless steel 1.4305 (A...
20 +0.07
40
46.3
33
14.5
M6x16
-
9.6
202
84839089
62499425
62499425
Stainless steel
Stainless steel 1.4305 (A...
25 +0.07
45
50.6
33
17.0
M6x16
-
9.6
240
84839089
62499430
62499430
Stainless steel
Stainless steel 1.4305 (A...
30 +0.12
54
58.6
33
21.5
M6x18
-
9.6
342
84839089
62499440
62499440
Stainless steel
Stainless steel 1.4305 (A...
40 +0.12
60
65.0
33
25.0
M6x18
-
9.6
344
84839089
62499450
62499450
Stainless steel
Stainless steel 1.4305 (A...
50 +0.12
78
84.2
41
32.0
M8x25
-
13.6
772
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성