您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: MinebeaMitsumi Inc.
Created: 03.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MinebeaMitsumi Inc.
Open type
MinebeaMitsumi Inc.
Precision Ball Bearing Products
Radial Ball Bearings
JIS Series
Powered by
CAD模型選擇
{nmb/pbbp/radial_ball_bearings/rbb_jis_m/jis_open_asmtab.prj},{NB=627},{IDNR=},{PN=627},{SHLD=open},{FLANG=unflanged},{SD=7.000},{D=22.000},{B=7.000},{SR=0.30},{BCZ=7},{DW=3.9688},{LI=10.80},{LO=19.10},{D1=0.000},{C1=0.00},{D2=0.0},{C2=0.00},{COR=1368},{CR=3297},{PCD=14.500},{U=18.469},{W=10.531},{Y=1.984},{Z=1.984},{AA=18.072},{AC=1.40},{AD=0.000},{AF=0.00},{AQ=0.00},{AH=0.00},{AI=0.00},{AJ=0.00},{PPATH=jis_open_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
SD
Bore Diameter
[mm]
D
Outside Diameter
[mm]
B
Lange
[mm]
SR
Fillet Radius min
[mm]
BCZ
Ball Complement
ⁿ/ₐ
DW
Ball Size
[mm]
LI
Reference Diameter (inside)
[mm]
LO
Reference Diameter (outside)
[mm]
COR
Static Load Rating
[N]
CR
Dynamic Load Rating
[N]
635
635
5.000
19.000
6.000
0.30
7
3.5000
9.20
16.68
1053
2614
626
626
6.000
19.000
6.000
0.30
7
3.5000
9.20
16.68
1053
2614
607
607
7.000
19.000
6.000
0.30
7
3.5000
9.20
16.68
1053
2614
627
627
7.000
22.000
7.000
0.30
7
3.9688
10.80
19.10
1368
3297
608
608
8.000
22.000
7.000
0.30
7
3.9688
10.80
19.10
1368
3297
609
609
9.000
24.000
7.000
0.30
7
3.9688
12.40
19.10
1368
3297
629
629
9.000
26.000
8.000
0.30
7
4.7625
12.88
22.80
1970
4578
6000
6000
10.000
26.000
8.000
0.30
7
4.7625
13.75
22.80
1970
4578
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表