您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
6012PAT-G / 6010PAT-G - Swivelling male connectors for polyamide conduits protected by a metal braiding
DKC
COSMEC
Metal Systems
Flexible conduit systems
Connection fittings
Powered by
CAD模型選擇
{dkc_europe/cosmec/metal_systems/flexible_conduit_systems/connectors/6012pat_g.prj},{NB=6012PAT-4850G},{CODE=6012PAT-4850G},{F=50x1.5},{FNDM=50.000},{FNDMI=0.000},{FP=1.500},{DF=54.5},{D=76},{PU=44},{CH1=65},{CH2=65},{CH3=70},{CH4=70},{L=90.0},{LF=18},{A=55.0},{B=64.0},{C=28},{E=2.0},{G=10.0},{H=4.0},{I=9.5},{M=7.5},{N=11.0},{O=64.5},{P=M62x1.5},{PNDM=62},{PP=1.5},{Q=M68x1.5},{QNDM=68},{QP=1.5},{R=45.5},{S=70}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Product code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
DF
Flexible tube diameter (Ø Df)
[mm]
D
External diameter (Ø D)
[mm]
PU
Useful passage (Ø Pu)
[mm]
CH1
Wrench size
[mm]
CH2
Wrench size
[mm]
CH3
Wrench size
[mm]
CH4
Wrench size
[mm]
L
Total length
[mm]
LF
Thread length
[mm]
6012PAT-1216G
6012PAT-1216G
16x1.5
15.8
31
9
22
22
26
28
59.0
10
6012PAT-1720G
6012PAT-1720G
20x1.5
21.2
39
15
26
28
30
35
64.5
10
6012PAT-2325G
6012PAT-2325G
25x1.5
28.5
47
20
32
35
39
42
68.0
10
6012PAT-2932G
6012PAT-2932G
32x1.5
34.5
56
26
39
42
50
50
74.5
13
6012PAT-3640G
6012PAT-3640G
40x1.5
42.5
64
32
50
55
60
60
78.0
14
6012PAT-4850G
6012PAT-4850G
50x1.5
54.5
76
44
65
65
70
70
90.0
18
6010PAT-1211G
6010PAT-1211G
-
15.8
31
9
22
22
26
28
59.0
10
6010PAT-1715G
6010PAT-1715G
PG 16
21.2
39
15
26
28
30
35
64.5
10
6010PAT-2321G
6010PAT-2321G
PG 21
28.5
47
20
32
35
39
42
68.0
10
6010PAT-2929G
6010PAT-2929G
PG 29
34.5
56
26
39
42
50
50
75.0
13
6010PAT-3636G
6010PAT-3636G
PG 36
42.5
64
32
50
55
60
60
78.0
14
6010PAT-4848G
6010PAT-4848G
PG 48
54.5
76
49
65
65
70
70
90.0
18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表