您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
русский
English
QA認證資訊
目錄: Tece
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tece
TECEdrainline-Evo shower channel - fixed Seal System sealing sleeve
Tece
Drainage Systems
TECEdrainline
Shower channel straight
Powered by
CAD模型選擇
{tece/entwasserungstechnik/tece_drainline/duschrinne_gerade/duschrinne_evo.prj},{NB=600802(Architecture=350)},{CNSORDERNO=600802},{PICTURE=tcb_600702.png},{LODDEST=Architecture},{LODLEVEL=350},{NL=800},{L=793},{SE=751},{KT1=TECEdrainline-Evo Duschrinne, 800 mm},{KT2=befestigte Seal System Dichtmanschette},{WN=-},{WG=600},{PG=3006000010},{LE1=1},{LE2=56},{ME=St.},{GTIN=4027255061644},{ASTEXT=Ausschreibungstext},{HTML=HTML},{X=541.000},{Y=82.000},{VERS=2},{LLDEUTSCHLAND=Ja},{LLOESTERREICH=Ja},{LLSCHWEIZ=Ja},{LLFRANKREICH=Ja},{LLITALIEN=Nein},{LLNIEDERLANDE=Nein},{LLTSCHECHIEN=Nein},{LLRUSSLAND=Nein},{LLPOLEN=Nein},{LLSPANIEN=Ja}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
NL
Nominal length
[mm]
L
Overall length
[mm]
SE
Visible dim. after installation
[mm]
KT1
Shorttext 1
ⁿ/ₐ
KT2
Shorttext 2
ⁿ/ₐ
GTIN
ⁿ/ₐ
600702
600702
700
693
651
TECEdrainline-Evo Duschri...
befestigte Seal System Di...
4027255061620
600802
600802
800
793
751
TECEdrainline-Evo Duschri...
befestigte Seal System Di...
4027255061644
600902
600902
900
893
851
TECEdrainline-Evo Duschri...
befestigte Seal System Di...
4027255061668
601002
601002
1000
993
951
TECEdrainline-Evo Duschri...
befestigte Seal System Di...
4027255061682
601202
601202
1200
1193
1151
TECEdrainline-Evo Duschri...
befestigte Seal System Di...
4027255061705
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表