품질보증 정보
카탈로그: BEA Ingranaggi
생성됨: 04.12.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys with pilot bore 36-BAT 5 - Metric pulleys ''AT''
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys with Pilot Bore
Timing belt pulleys with pilot bore BAT5
Powered by
CAD모델 선택
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_with_pilot_bore/t_belt_pulleys_with_pilot_bore_bat5/t_belt_pulleys_with_pilot_bore_bat5_36_asmtab.prj},{NB=60036025},{DESCRIPTION=36 BAT 5 25},{CNSORDERNO=60036025},{TYPE=2F},{MAT=Al},{Z=25},{DE=38.55},{DF=44},{DM=26},{F=30},{L=36},{D=8},{N=209},{KG=0.12},{I=33.0},{PPATH=t_belt_pulleys_with_pilot_bore_bat5_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
60036012
36 BAT 5 12
60036012
2F
Al
12
17.85
23
10
30
36
0
201
0.03
60036014
36 BAT 5 14
60036014
2F
Al
14
21.05
25
13
30
36
0
203
0.04
60036015
36 BAT 5 15
60036015
2F
Al
15
22.65
28
16
30
36
0
204
0.04
60036016
36 BAT 5 16
60036016
2F
Al
16
24.20
32
18
30
36
0
205
0.05
60036018
36 BAT 5 18
60036018
2F
Al
18
27.40
32
20
30
36
0
205
0.06
60036019
36 BAT 5 19
60036019
2F
Al
19
29.00
36
22
30
36
0
206
0.07
60036020
36 BAT 5 20
60036020
2F
Al
20
30.60
36
23
30
36
0
206
0.08
60036022
36 BAT 5 22
60036022
2F
Al
22
33.85
38
24
30
36
0
207
0.08
60036024
36 BAT 5 24
60036024
2F
Al
24
37.00
42
26
30
36
8
208
0.11
60036025
36 BAT 5 25
60036025
2F
Al
25
38.55
44
26
30
36
8
209
0.12
60036026
36 BAT 5 26
60036026
2F
Al
26
40.20
44
26
30
36
8
209
0.12
60036027
36 BAT 5 27
60036027
2F
Al
27
41.80
48
30
30
36
8
210
0.13
60036028
36 BAT 5 28
60036028
2F
Al
28
43.35
48
32
30
36
8
210
0.14
60036030
36 BAT 5 30
60036030
2F
Al
30
46.55
51
34
30
36
8
211
0.15
60036032
36 BAT 5 32
60036032
2F
Al
32
49.70
54
38
30
36
8
212
0.18
60036036
36 BAT 5 36
60036036
2F
Al
36
56.05
63
38
30
36
8
215
0.23
60036040
36 BAT 5 40
60036040
2F
Al
40
62.45
66
40
30
36
8
216
0.28
60036042
36 BAT 5 42
60036042
2F
Al
42
65.60
71
40
30
36
8
217
0.29
60036044
36 BAT 5 44
60036044
2
Al
44
68.80
0
45
30
36
8
0
0.31
60036048
36 BAT 5 48
60036048
2
Al
48
75.15
0
50
30
36
8
0
0.40
60036060
36 BAT 5 60
60036060
2
Al
60
94.25
0
65
30
36
8
0
0.61
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Timing belt pulleys with pilot bore 31-BAT 10 - Metric pulleys ''AT''
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 40-BAT 10 - Metric pulleys ''AT''
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 47-BAT 10 - Metric pulleys ''AT''
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 27-BAT 5 - Metric pulleys ''AT''
BEA Ingranaggi
06.07.2020
Alu Profile D-80x160 - Aluminium Profile System - Heavy Duty
RK Rose+Krieger
26.06.2024
Timing belt pulleys with pilot bore 5M-15 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
22003 - Toothed belt pulleys, AT profile
norelem
26.06.2024
Timing belt pulleys with pilot bore 21-BAT 5 - Metric pulleys ''AT''
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 36-T 5 - Metric pulleys ''T'' - DIN 772...
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 5M-9 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore T10 -31 - Metric pulleys ''T'' - DIN 77...
BEA Ingranaggi
06.07.2020
ZRR-AT5-BR25-AL - AT Pulleys, Pitch 5 mm Made from Aluminium, Timing Belt W...
MÄDLER
26.04.2024
Timing belt pulleys with pilot bore T10 -40 - Metric pulleys ''T'' - DIN 77...
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 66-BAT 10 - Metric pulleys ''AT''
BEA Ingranaggi
06.07.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성