您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DW - 铰链气缸
Festo
产品 (A - Z)
D
DW
Powered by
CAD模型選擇
{festo/parts/d/dw/dw_asmtab.prj},{NB=557918 DW-80-150-Y-AB---(0)},{TNR=557918},{TYP=DW-80-150-Y-AB},{HUBST=0},{TYP1=DW},{KDM=80},{HUB=150},{CLEVIS=Y},{MAG=AB},{GEW=RC},{PPATH=../dwa/assemblies/dw_asmtpl_80.prj},{AM=23},{B=56},{B1=89},{B2=58.5},{CE=58},{CK=18},{CL=60},{CM=28},{CV=19},{D=93},{D1=70},{D4=87},{G=34},{G1=34},{H1=50},{KK=M20x1},{L1=47},{L2=150},{L3=128},{L4=110},{L5=22},{MM=25},{R1=20},{RT=M6},{T1=11},{TG=32.5},{VD=17},{VE=33},{W1=45},{WH=46},{ZJ=180},{SW=19},{GTIN=4052568204181}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
AM
[mm]
B
[mm]
B1
[mm]
B2
[mm]
CE
[mm]
CK
[mm]
CL
[mm]
CM
[mm]
CV
[mm]
D
[mm]
D1
[mm]
D4
[mm]
EE
螺纹
ⁿ/ₐ
G
[mm]
G1
[mm]
H1
[mm]
KK
螺纹
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
MM
[mm]
R1
[mm]
RT
螺纹
ⁿ/ₐ
T1
[mm]
TG
[mm]
VD
[mm]
VE
[mm]
W1
[°]
WH
[mm]
ZJ
[mm]
SW
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
557904 DW-80-50-Y
557904
DW-80-50-Y
23
56
89
58.5
58
18
60
28
19
93
70
87
Rc3/8
34
34
50
M20x1
47
150
128
110
22
25
20
M6
11
32.5
17
33
45
46
180
19
4.5100
4052568204044
557905 DW-80-75-Y
557905
DW-80-75-Y
23
56
89
58.5
58
18
60
28
19
93
70
87
Rc3/8
34
34
50
M20x1
47
150
128
110
22
25
20
M6
11
32.5
17
33
45
46
180
19
4.6725
4052568204051
557906 DW-80-100-Y
557906
DW-80-100-Y
23
56
89
58.5
58
18
60
28
19
93
70
87
Rc3/8
34
34
50
M20x1
47
150
128
110
22
25
20
M6
11
32.5
17
33
45
46
180
19
4.8350
4052568204068
557907 DW-80-125-Y
557907
DW-80-125-Y
23
56
89
58.5
58
18
60
28
19
93
70
87
Rc3/8
34
34
50
M20x1
47
150
128
110
22
25
20
M6
11
32.5
17
33
45
46
180
19
4.9975
4052568204075
557908 DW-80-150-Y
557908
DW-80-150-Y
23
56
89
58.5
58
18
60
28
19
93
70
87
Rc3/8
34
34
50
M20x1
47
150
128
110
22
25
20
M6
11
32.5
17
33
45
46
180
19
5.1600
4052568204082
557909 DW-80-50-Y-A
557909
DW-80-50-Y-A
23
56
89
58.5
58
18
60
28
19
93
70
87
Rc3/8
34
34
50
M20x1
47
150
128
110
22
25
20
M6
11
32.5
17
33
45
46
180
19
4.5100
4052568204099
557910 DW-80-75-Y-A
557910
DW-80-75-Y-A
23
56
89
58.5
58
18
60
28
19
93
70
87
Rc3/8
34
34
50
M20x1
47
150
128
110
22
25
20
M6
11
32.5
17
33
45
46
180
19
4.6725
4052568204105
557911 DW-80-100-Y-A
557911
DW-80-100-Y-A
23
56
89
58.5
58
18
60
28
19
93
70
87
Rc3/8
34
34
50
M20x1
47
150
128
110
22
25
20
M6
11
32.5
17
33
45
46
180
19
4.8350
4052568204112
557912 DW-80-125-Y-A
557912
DW-80-125-Y-A
23
56
89
58.5
58
18
60
28
19
93
70
87
Rc3/8
34
34
50
M20x1
47
150
128
110
22
25
20
M6
11
32.5
17
33
45
46
180
19
4.9975
4052568204129
557913 DW-80-150-Y-A
557913
DW-80-150-Y-A
23
56
89
58.5
58
18
60
28
19
93
70
87
Rc3/8
34
34
50
M20x1
47
150
128
110
22
25
20
M6
11
32.5
17
33
45
46
180
19
5.1600
4052568204136
557914 DW-80-50-Y-AB
557914
DW-80-50-Y-AB
23
56
89
58.5
58
18
60
28
19
93
70
87
Rc3/8
34
34
50
M20x1
47
150
128
110
22
25
20
M6
11
32.5
17
33
45
46
180
19
4.5100
4052568204143
557915 DW-80-75-Y-AB
557915
DW-80-75-Y-AB
23
56
89
58.5
58
18
60
28
19
93
70
87
Rc3/8
34
34
50
M20x1
47
150
128
110
22
25
20
M6
11
32.5
17
33
45
46
180
19
4.6725
4052568204150
557916 DW-80-100-Y-AB
557916
DW-80-100-Y-AB
23
56
89
58.5
58
18
60
28
19
93
70
87
Rc3/8
34
34
50
M20x1
47
150
128
110
22
25
20
M6
11
32.5
17
33
45
46
180
19
4.8350
4052568204167
557917 DW-80-125-Y-AB
557917
DW-80-125-Y-AB
23
56
89
58.5
58
18
60
28
19
93
70
87
Rc3/8
34
34
50
M20x1
47
150
128
110
22
25
20
M6
11
32.5
17
33
45
46
180
19
4.9975
4052568204174
557918 DW-80-150-Y-AB
557918
DW-80-150-Y-AB
23
56
89
58.5
58
18
60
28
19
93
70
87
Rc3/8
34
34
50
M20x1
47
150
128
110
22
25
20
M6
11
32.5
17
33
45
46
180
19
5.1600
4052568204181
565793 DW-80-50-Y-G
565793
DW-80-50-Y-G
23
56
89
58.5
58
18
60
28
19
93
70
87
G3/8
34
34
50
M20x1
47
150
128
110
22
25
20
M6
11
32.5
17
33
45
46
180
19
4.5100
4052568213244
565794 DW-80-75-Y-G
565794
DW-80-75-Y-G
23
56
89
58.5
58
18
60
28
19
93
70
87
G3/8
34
34
50
M20x1
47
150
128
110
22
25
20
M6
11
32.5
17
33
45
46
180
19
4.6725
4052568213251
565795 DW-80-100-Y-G
565795
DW-80-100-Y-G
23
56
89
58.5
58
18
60
28
19
93
70
87
G3/8
34
34
50
M20x1
47
150
128
110
22
25
20
M6
11
32.5
17
33
45
46
180
19
4.8350
4052568213268
565796 DW-80-125-Y-G
565796
DW-80-125-Y-G
23
56
89
58.5
58
18
60
28
19
93
70
87
G3/8
34
34
50
M20x1
47
150
128
110
22
25
20
M6
11
32.5
17
33
45
46
180
19
4.9975
4052568213275
565797 DW-80-150-Y-G
565797
DW-80-150-Y-G
23
56
89
58.5
58
18
60
28
19
93
70
87
G3/8
34
34
50
M20x1
47
150
128
110
22
25
20
M6
11
32.5
17
33
45
46
180
19
5.1600
4052568213282
565798 DW-80-50-Y-A-G
565798
DW-80-50-Y-A-G
23
56
89
58.5
58
18
60
28
19
93
70
87
G3/8
34
34
50
M20x1
47
150
128
110
22
25
20
M6
11
32.5
17
33
45
46
180
19
4.5100
4052568213299
565799 DW-80-75-Y-A-G
565799
DW-80-75-Y-A-G
23
56
89
58.5
58
18
60
28
19
93
70
87
G3/8
34
34
50
M20x1
47
150
128
110
22
25
20
M6
11
32.5
17
33
45
46
180
19
4.6725
4052568213305
565800 DW-80-100-Y-A-G
565800
DW-80-100-Y-A-G
23
56
89
58.5
58
18
60
28
19
93
70
87
G3/8
34
34
50
M20x1
47
150
128
110
22
25
20
M6
11
32.5
17
33
45
46
180
19
4.8350
4052568213312
565801 DW-80-125-Y-A-G
565801
DW-80-125-Y-A-G
23
56
89
58.5
58
18
60
28
19
93
70
87
G3/8
34
34
50
M20x1
47
150
128
110
22
25
20
M6
11
32.5
17
33
45
46
180
19
4.9975
4052568213329
565802 DW-80-150-Y-A-G
565802
DW-80-150-Y-A-G
23
56
89
58.5
58
18
60
28
19
93
70
87
G3/8
34
34
50
M20x1
47
150
128
110
22
25
20
M6
11
32.5
17
33
45
46
180
19
5.1600
4052568213336
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表