您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Sprockets duplex 2"x1 1/4" (32 B-2)
Haberkorn
Driving elements
Chain wheels
Sprockets
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/sprockets/duplex_sprockets_32b_2.prj},{NB=555339},{NAME=Sprocket duplex 2\"x1 1/4\" Z21},{Z=21},{DE=363.0},{DP=340.82},{CNSORDERNO=555339},{DM=200},{DMX=200.0},{D2=40},{A=120},{KG=59.87},{B2=87.4},{B1=28.8},{C=6},{R3=51},{CNSORDERNO2=102460021}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D2
[mm]
A
[mm]
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
555326
Sprocket duplex 2"x1 1/4"...
8
152.0
132.74
555326
85
30
120
6.65
87.4
28.8
6
51
555327
Sprocket duplex 2"x1 1/4"...
9
168.0
148.54
555327
100
30
120
9.14
87.4
28.8
6
51
555328
Sprocket duplex 2"x1 1/4"...
10
184.0
164.39
555328
115
30
120
12.01
87.4
28.8
6
51
555329
Sprocket duplex 2"x1 1/4"...
11
200.0
181.31
555329
125
35
120
14.75
87.4
28.8
6
51
555330
Sprocket duplex 2"x1 1/4"...
12
216.0
196.29
555330
133
35
120
17.95
87.4
28.8
6
51
555331
Sprocket duplex 2"x1 1/4"...
13
235.0
212.29
555331
145
35
120
21.68
87.4
28.8
6
51
555332
Sprocket duplex 2"x1 1/4"...
14
251.0
228.29
555332
145
35
120
25.03
87.4
28.8
6
51
555333
Sprocket duplex 2"x1 1/4"...
15
267.0
244.30
555333
160
35
120
29.30
87.4
28.8
6
51
555334
Sprocket duplex 2"x1 1/4"...
16
283.0
260.40
555334
160
40
120
33.21
87.4
28.8
6
51
555335
Sprocket duplex 2"x1 1/4"...
17
299.0
276.46
555335
180
40
120
38.76
87.4
28.8
6
51
555336
Sprocket duplex 2"x1 1/4"...
18
315.0
292.55
555336
180
40
120
43.24
87.4
28.8
6
51
555337
Sprocket duplex 2"x1 1/4"...
19
331.0
308.66
555337
200
40
120
49.52
87.4
28.8
6
51
555338
Sprocket duplex 2"x1 1/4"...
20
347.0
324.71
555338
200
40
120
54.56
87.4
28.8
6
51
555339
Sprocket duplex 2"x1 1/4"...
21
363.0
340.82
555339
200
40
120
59.87
87.4
28.8
6
51
555340
Sprocket duplex 2"x1 1/4"...
22
379.0
356.98
555340
*200
40
120
65.47
87.4
28.8
6
51
555341
Sprocket duplex 2"x1 1/4"...
23
396.0
373.08
555341
*200
40
120
71.35
87.4
28.8
6
51
555342
Sprocket duplex 2"x1 1/4"...
24
412.0
389.18
555342
*200
40
120
77.52
87.4
28.8
6
51
555343
Sprocket duplex 2"x1 1/4"...
25
428.0
405.33
555343
*200
40
120
83.66
87.4
28.8
6
51
555344
Sprocket duplex 2"x1 1/4"...
26
444.0
421.44
555344
*200
40
120
90.69
87.4
28.8
6
51
555345
Sprocket duplex 2"x1 1/4"...
28
476.0
453.69
555345
*200
40
120
104.99
87.4
28.8
6
51
555346
Sprocket duplex 2"x1 1/4"...
30
508.0
486.00
555346
*200
40
120
120.41
87.4
28.8
6
51
555347
Sprocket duplex 2"x1 1/4"...
35
589.0
566.71
555347
*200
40
120
163.85
87.4
28.8
6
51
555348
Sprocket duplex 2"x1 1/4"...
38
638.0
615.16
555348
*200
40
120
193.33
87.4
28.8
6
51
555349
Sprocket duplex 2"x1 1/4"...
40
670.0
647.47
555349
*220
40
148
214.39
87.4
28.8
6
51
555350
Sprocket duplex 2"x1 1/4"...
45
751.0
728.24
555350
*220
40
148
282.32
87.4
28.8
6
51
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Sprockets duplex 3/4"x7/16" (12 B-2)
Haberkorn
19.07.2021
AYP_001_HC_HH_HY-AYL_001_HP - Y-bearing plummer block units
SKF
23.02.2024
Sprockets duplex 1/2"x5/16" (08 B-2)
Haberkorn
19.07.2021
28B-2 (44,45 x 30,99 mm) - Sprockets for duplex, chain to: DIN 8187 - ISO/R...
Sati
11.11.2022
Plate wheels simplex 2"x1 1/4" (32 B-1)
Haberkorn
19.07.2021
Sprockets duplex 8x3mm (05 B-2)
Haberkorn
19.07.2021
Sprockets duplex 5/8"x3/8" (10 B-2)
Haberkorn
19.07.2021
Sprocket 3/8 x 7/32 - Sprocket 3/8 x 7/32, for roller chain according to DI...
Ketten Fuchs
22.09.2021
22265 - Sprockets duplex 5/8" x 3/8" DIN ISO 606
norelem
26.06.2024
CD21GF - Sprocket 100 Series (20A)
HEFA
14.06.2024
HG80A_semiF - Mounting holes
KANA (Katayama Chain)
27.06.2023
80A_semiF - Mounting holes
KANA (Katayama Chain)
27.06.2023
Sprockets duplex 1 1/4"x3/4" (20 B-2)
Haberkorn
19.07.2021
Sprockets duplex 1 3/4"x1 1/4" (28 B-2)
Haberkorn
19.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表