您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Pipe, Aluminium acc. to EN 485, EN AW 5754-0/H112, longitudinal seam welding
Huelsen
Pipes
Pipes Aluminium
Powered by
CAD模型選擇
{huelsen/7_rohre/1_aluminium/rohre_553.prj},{NB=5530406040500},{ARTNR2=553040604},{DN=400},{D=406.4},{S=4},{L=500},{GEW=13.78},{PG=Rohre},{PUG=Rohr, laengsnahtgeschweisst},{NORM=i.A. ASTM B547},{TOL=i.A. EN 1127},{WERK1=Aluminium},{WERK2=EN 485},{WERK3=EN AW 5754-0/H112}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D
Outside Ø
[mm]
S
Wall Thickness
[mm]
GEW
Theoretical Weight
[kg/m]
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
TOL
Tolerance
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
5530273040500
5530273040500
250
273.0
4
9.26
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5530273050500
5530273050500
250
273.0
5
11.57
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5530323040500
5530323040500
300
323.9
4
11.28
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5530323050500
5530323050500
300
323.9
5
13.73
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5530323060500
5530323060500
300
323.9
6
16.48
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5530355040500
5530355040500
350
355.6
4
12.05
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5530355080500
5530355080500
350
355.6
5
15.07
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5530406040500
5530406040500
400
406.4
4
13.78
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5530406050500
5530406050500
400
406.4
5
17.22
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5530419040500
5530419040500
400
419.0
4
14.20
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5530457030500
5530457030500
450
457.0
3
11.62
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5530457040500
5530457040500
450
457.0
4
15.49
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5530508040500
5530508040500
500
508.0
4
17.22
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5530508050500
5530508050500
500
508.0
5
21.53
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5530610050500
5530610050500
600
610.0
5
25.85
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5530711050500
5530711050500
700
711.0
5
30.13
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表