您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
English
548-00 - Duckfoot bend - BAIO® system
HAWLE
Threadless connection technology BAIO®-System and ZAK®-System
Hawle BAIO®-System
Pipe Fittings
Powered by
CAD模型選擇
{hawle/de_tct_baio_zak/h_baio/pipe_fittings/548_00.prj},{NB=5480803460 548_00 DN80 -DN80 - PN16 (400)},{IN=5480803460},{DN1=80},{DN2=80},{PN=16},{OX=1},{D1=98},{D2=98},{E1=105},{E2=105},{H=330},{H1=140},{H2=115},{L=305},{L1=215},{B=180},{B1=125},{W=15.50},{AX1=141.160},{AX2=123.740},{AX3=95.920},{BX1=65.900},{BX2=80.840},{BX3=123.970},{HX=330.000},{H2X=114.710},{VER=5},{DIAM=47.0000},{AX1X=141.160},{AX2X=123.740},{BX=133},{BY=133},{H1X=152},{H1Y=152},{B3X=41.600},{B4X=41.600},{B1X=59.800},{B2X=51.060},{B1Y=59.800},{B2Y=51.060},{DC=DE},{O=3 x ZAK 46},{MAT=Body: GJS-400, Hawle epoxy powder coated; Gaskets: EPDM for water},{MED=Potable water | Sewage water},{INFO=With 2 lateral and 1 front ZAK® socket outlet},{LOD=400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN1
Nominal Diameter 1
[mm]
DN2
Nominal Diameter 2
[mm]
PN
Max. operating pressure
[bar]
O
Outlet
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
E1
[mm]
E2
ⁿ/ₐ
H
[mm]
H1
[mm]
H2
[mm]
L
[mm]
L1
[mm]
B
[mm]
B1
[mm]
W
Weight
[kg]
MAT
Materials
ⁿ/ₐ
MED
Medium
ⁿ/ₐ
INFO
Additional notice
ⁿ/ₐ
NOTICE
Notice
ⁿ/ₐ
5480800000
5480800000
80
80
16
-
98
98
105
105
330
140
115
305
215
180
125
16.15
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
-
Notice 1: Factory preinst...
5480801460
5480801460
80
80
16
1 x ZAK 46
98
98
105
105
330
140
115
305
215
180
125
15.75
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
With one front-end ZAK®-o...
Notice 1: Factory preinst...
5480802000
5480802000
80
80
16
2 x 1 1/2"
98
98
105
105
330
140
115
305
215
180
125
15.60
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
With 2 lateral female thr...
Notice 1: Factory preinst...
5480802460
5480802460
80
80
16
2 x ZAK 46
98
98
105
105
330
140
115
305
215
180
125
15.75
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
With 2 lateral ZAK® socke...
Notice 1: Factory preinst...
5480803460
5480803460
80
80
16
3 x ZAK 46
98
98
105
105
330
140
115
305
215
180
125
15.50
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
With 2 lateral and 1 fron...
Notice 1: Factory preinst...
5481000000
5481000000
100
80
16
-
118
98
105
105
330
140
115
340
260
180
125
16.20
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
-
Notice 1: Factory preinst...
5481001460
5481001460
100
80
16
1 x ZAK 46
118
98
105
105
330
140
115
340
260
180
125
16.20
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
With one front-end ZAK®-o...
Notice 1: Factory preinst...
5481002000
5481002000
100
80
16
2 x 1 1/2"
118
98
105
105
330
140
115
340
260
180
125
16.20
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
With 2 lateral female thr...
Notice 1: Factory preinst...
5481002460
5481002460
100
80
16
2 x ZAK 46
118
98
105
105
330
140
115
340
260
180
125
16.20
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
With 2 lateral ZAK® socke...
Notice 1: Factory preinst...
5481003460
5481003460
100
80
16
3 x ZAK 46
118
98
105
105
330
140
115
340
260
180
125
16.20
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
With 2 lateral and 1 fron...
Notice 1: Factory preinst...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表