您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
English
544-01 - Spigot socket bend 45° - BAIO® system
HAWLE
Threadless connection technology BAIO®-System and ZAK®-System
Hawle BAIO®-System
Pipe Fittings
Powered by
CAD模型選擇
{hawle/de_tct_baio_zak/h_baio/pipe_fittings/544_01.prj},{NB=5449125000 544-01 DN125 - PN16 (400)},{IN=5449125000},{DN=125},{D=144},{E=125},{PN=16},{H=281},{H1=175},{L=393},{L1=218},{L2=181},{L3=346},{SE=109},{B=196},{W=12.30},{A1=188.000},{A2=174.990},{A3=144.220},{B1=79.260},{B2=84.670},{B3=146.000},{A4X=42.470},{B1X=84.950},{B2X=73.840},{B3X=49.970},{XX=2},{DX=173.823},{ASDF=2.000},{DIF=72},{HX=196.000},{BX=175.000},{DC=DE},{MAT=Body: GJS-400, Hawle epoxy powder coated; Gaskets: EPDM for water},{MED=Potable water | Sewage water},{LOD=400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
D
[mm]
E
[mm]
PN
Max. operating pressure
[bar]
H
[mm]
H1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
B
[mm]
W
Weight
[kg]
MAT
Materials
ⁿ/ₐ
MED
Medium
ⁿ/ₐ
NOTICE
Notice
ⁿ/ₐ
5449080000
5449080000
80
98
105
16
212
130
319
190
140
151
6.30
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5449100000
5449100000
100
118
120
16
250
157
365
208
169
172
9.30
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5449125000
5449125000
125
144
125
16
281
175
393
218
181
196
12.30
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5449150000
5449150000
150
170
125
16
315
194
428
234
195
212
15.20
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5449200000
5449200000
200
222
145
16
377
233
514
281
224
277
25.30
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5449250000
5449250000
250
274
166
16
473
297
622
325
290
328
43.80
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5449300000
5449300000
300
326
182
16
551
343
712
368
330
382
65.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表