您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
English
541-00 - U-fitting (collar) - BAIO® system
HAWLE
Threadless connection technology BAIO®-System and ZAK®-System
Hawle BAIO®-System
Pipe Fittings
Powered by
CAD模型選擇
{hawle/de_tct_baio_zak/h_baio/pipe_fittings/541_00.prj},{NB=5411252460 541-00 DN125 - PN16 (400)},{IN=5411252460},{DN=125},{PN=16},{D=144},{EX=115},{E=115},{EM=38},{ZAKD=47},{H=212},{L=315},{B=201},{B1=240},{W=13.30},{VER=3},{OX=46.000},{A1=188.000},{A3=175.050},{B1X=85.045},{B2X=73.840},{A1X1=171.000},{HY=6},{BY=49.88},{DC=DE},{O=2 x ZAK 46},{MAT=Body: GJS-400, Hawle epoxy powder coated; Gaskets: EPDM for water},{MED=Potable water | Sewage water},{NOTICE=Notice 1: Factory preinstalled BAIO® lip gasket (BLD®) for DCI pipes; Notice 2: When connecting PE or PVC pipes, please note the surcharge for the GKS seal; Notice 3: Product numbers for gas on request; Notice 4: When connecting PE pipes a support liner must be used},{PL=Link},{LOD=400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
ⁿ/ₐ
O
Outlet
ⁿ/ₐ
PN
Max. operating pressure
ⁿ/ₐ
D
[mm]
E
[mm]
H
[mm]
L
[mm]
B
[mm]
B1
[mm]
W
Weight
[kg]
MAT
Materials
ⁿ/ₐ
MED
Medium
ⁿ/ₐ
NOTICE
Notice
ⁿ/ₐ
5410800000
5410800000
80
-
16
98
105
152
290
152
0
8.60
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5410801000
5410801000
80
1 x 2"
16
98
105
165
290
152
152
9.40
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5410801001
5410801001
80
2 x 2"
16
98
105
165
290
152
156
9.40
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5410802460
5410802460
80
2 x ZAK 46
16
98
105
165
290
152
192
8.60
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5411000000
5411000000
100
-
16
118
115
173
312
173
0
11.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5411001000
5411001000
100
1 x 2"
16
118
115
173
312
173
176
12.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5411001001
5411001001
100
2 x 2"
16
118
115
173
312
173
180
12.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5411002460
5411002460
100
2 x ZAK 46
16
118
115
173
300
173
212
11.10
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5411003690
5411003690
100
1 x ZAK 69
16
118
115
173
312
173
202
11.60
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5411250000
5411250000
125
-
16
144
115
196
315
201
0
12.50
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5411251000
5411251000
125
1 x 2"
16
144
115
202
315
201
202
12.70
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5411251001
5411251001
125
2 x 2"
16
144
115
202
315
201
208
12.70
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5411252460
5411252460
125
2 x ZAK 46
16
144
115
212
315
201
240
13.30
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5411253690
5411253690
125
1 x ZAK 69
16
144
115
196
315
201
233
14.80
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5411500000
5411500000
150
-
16
170
115
212
300
212
0
14.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5411501000
5411501000
150
1 x 2"
16
170
115
212
300
212
222
15.35
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5411501001
5411501001
150
2 x 2"
16
170
115
212
300
212
232
15.35
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5411502460
5411502460
150
2 x ZAK 46
16
170
115
212
310
212
266
15.15
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5411503690
5411503690
150
1 x ZAK 69
16
170
115
212
300
212
245
14.90
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5412000000
5412000000
200
-
16
222
125
272
330
272
0
21.70
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5412001000
5412001000
200
1 x 2"
16
222
125
272
330
272
277
21.20
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5412001001
5412001001
200
2 x 2"
16
222
125
272
330
272
282
21.20
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5412002460
5412002460
200
2 x ZAK 46
16
222
125
272
330
272
318
22.40
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5412003690
5412003690
200
1 x ZAK 69
16
222
125
272
330
272
301
24.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5412503690
5412503690
250
1 x ZAK 69
16
274
175
326
422
326
356
37.50
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
VMC (RF) - VMC (DIN 11853-2 / DIN 11864-2) Air operated Pinch Valves with f...
AKO Armaturen
19.01.2016
DUKTUS U fitting BLS - Double socket collar
vonRoll hydro
20.03.2024
540-00 - EU-fitting (flanged socket) - BAIO® system
HAWLE
23.02.2024
MHA1-PR..-3-M3-PI-D.. - manifold block
Festo
29.08.2023
9881 - Butterfly valves
HAWLE
23.02.2024
VMC (G) [DIN EN ISO 228] - Air operated Pinch Valves VMC with internal thre...
AKO Armaturen
19.01.2016
VMC (T) [DIN 32676 row A] - Air operated Pinch Valves with tri clamp connec...
AKO Armaturen
19.01.2016
NPV2
CKD
13.07.2023
529-05 - Twist lock device for BAIO® spigot end - socket connections
HAWLE
23.02.2024
542-00 - All socket tee - BAIO® system
HAWLE
23.02.2024
547-00 - Double socket bend 11° - BAIO® system
HAWLE
23.02.2024
544-01 - Spigot socket bend 45° - BAIO® system
HAWLE
23.02.2024
537-00 - B-fitting - BAIO® system
HAWLE
23.02.2024
451-00 - Gate valve "E3" with spigot/socket - BAIO® system
HAWLE
23.02.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表