您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRFP/NL - Standard rubber wheels, swivel bolt hole bracket type "NL"
Tellurerota
Industrial - Light duty
53 - STANDARD RUBBER WHEELS, PRESSED STEEL DISCS
Standard rubber wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_light_duty/serie53/53nl/srfp_nl_asmtab.prj},{NB=537706},{BR=4},{COD=537706},{WT=CB},{D=200},{F=50.0},{H=236},{G=102},{C=20},{E=56},{O=156},{LC=230},{DD=20},{L1=80},{COD1=527706},{COD2=525606},{L=60},{DFA=12},{TG=0},{W=3.16},{INFO=Technical description},{VER=6},{TG1=0, 'No', 1, 'Yes'},{PPATH=nl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
G
Plate diameter
[mm]
C
Bolt hole diameter
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
537701
537701
CB
80
25.0
107
73
12
40
65
0.61
537702
537702
CB
100
30.0
128
73
12
35
80
0.74
537703
537703
CB
125
37.5
156
73
12
37
130
1.09
537704
537704
CB
140
37.5
177
73
12
34
150
1.23
537711
537711
CB
150
40.0
182
73
12
34
170
1.35
537710
537710
CB
160
40.0
193
102
20
56
180
1.78
537705
537705
CB
180
45.0
214
102
20
56
200
2.66
537706
537706
CB
200
50.0
236
102
20
56
230
3.16
537901
537901
CR
80
25.0
107
73
12
40
65
0.63
537902
537902
CR
100
30.0
128
73
12
35
80
0.76
537903
537903
CR
125
37.5
156
73
12
37
130
1.12
537904
537904
CR
140
37.5
177
73
12
34
150
1.26
537911
537911
CR
150
40.0
182
73
12
34
170
1.38
537910
537910
CR
160
40.0
193
102
20
56
180
1.85
537905
537905
CR
180
45.0
214
102
20
56
200
2.73
537906
537906
CR
200
50.0
236
102
20
56
230
3.22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表