您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
5319. Guide bushings with collar - Slide elements
Tecnorm
2 Slide elements
Powered by
CAD模型選擇
{tecnorm/02_gleitelemente/5319_fuehrungsbuchsen_mit_bund.prj},{NB=5319.035.025},{INFO=Online Pdf},{D=35.0},{D1=45},{D2=60},{L1=5.0},{L2=4},{R=2.0},{L=25.0},{R1=0.500},{MAT=Bronze mit Festschmierstoff, wartungsarm},{HRC=HB10: 190 - 220}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
L1
Height
[mm]
L2
Height
[mm]
R
Radius
[mm]
L
Height
[mm]
MAT
Material
ⁿ/ₐ
HRC
Hardness
[HRC]
5319.010.015
5319.010.015
10.0
14
22
2.0
2
1.0
15.0
Bronze with solid lubrica...
HB10: 190 - 220
5319.010.020
5319.010.020
10.0
14
22
2.0
2
1.0
20.0
Bronze with solid lubrica...
HB10: 190 - 220
5319.012.015
5319.012.015
12.0
18
25
3.0
3
1.0
15.0
Bronze with solid lubrica...
HB10: 190 - 220
5319.012.020
5319.012.020
12.0
18
25
3.0
3
1.0
20.0
Bronze with solid lubrica...
HB10: 190 - 220
5319.013.015
5319.013.015
13.0
19
26
3.0
3
1.5
15.0
Bronze with solid lubrica...
HB10: 190 - 220
5319.013.020
5319.013.020
13.0
19
26
3.0
3
1.5
20.0
Bronze with solid lubrica...
HB10: 190 - 220
5319.014.015
5319.014.015
14.0
20
27
3.0
3
1.5
15.0
Bronze with solid lubrica...
HB10: 190 - 220
5319.014.020
5319.014.020
14.0
20
27
3.0
3
1.5
20.0
Bronze with solid lubrica...
HB10: 190 - 220
5319.015.015
5319.015.015
15.0
21
28
3.0
3
1.5
15.0
Bronze with solid lubrica...
HB10: 190 - 220
5319.015.020
5319.015.020
15.0
21
28
3.0
3
1.5
20.0
Bronze with solid lubrica...
HB10: 190 - 220
5319.015.025
5319.015.025
15.0
21
28
3.0
3
1.5
25.0
Bronze with solid lubrica...
HB10: 190 - 220
5319.016.015
5319.016.015
16.0
22
29
3.0
3
1.5
15.0
Bronze with solid lubrica...
HB10: 190 - 220
5319.016.020
5319.016.020
16.0
22
29
3.0
3
1.5
20.0
Bronze with solid lubrica...
HB10: 190 - 220
5319.016.025
5319.016.025
16.0
22
29
3.0
3
1.5
25.0
Bronze with solid lubrica...
HB10: 190 - 220
5319.016.030
5319.016.030
16.0
22
29
3.0
3
1.5
30.0
Bronze with solid lubrica...
HB10: 190 - 220
5319.020.015
5319.020.015
20.0
30
40
5.0
3
1.5
15.0
Bronze with solid lubrica...
HB10: 190 - 220
5319.020.020
5319.020.020
20.0
30
40
5.0
3
1.5
20.0
Bronze with solid lubrica...
HB10: 190 - 220
5319.020.030
5319.020.030
20.0
30
40
5.0
3
1.5
30.0
Bronze with solid lubrica...
HB10: 190 - 220
5319.020.040
5319.020.040
20.0
30
40
5.0
3
1.5
40.0
Bronze with solid lubrica...
HB10: 190 - 220
5319.025.020
5319.025.020
25.0
35
45
5.0
3
2.0
20.0
Bronze with solid lubrica...
HB10: 190 - 220
5319.025.025
5319.025.025
25.0
35
45
5.0
3
2.0
25.0
Bronze with solid lubrica...
HB10: 190 - 220
5319.025.030
5319.025.030
25.0
35
45
5.0
3
2.0
30.0
Bronze with solid lubrica...
HB10: 190 - 220
5319.025.035
5319.025.035
25.0
35
45
5.0
3
2.0
35.0
Bronze with solid lubrica...
HB10: 190 - 220
5319.025.040
5319.025.040
25.0
35
45
5.0
3
2.0
40.0
Bronze with solid lubrica...
HB10: 190 - 220
5319.030.030
5319.030.030
30.0
40
50
5.0
3
2.0
30.0
Bronze with solid lubrica...
HB10: 190 - 220
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
5320. Guide bushings with collar - Slide elements
Tecnorm
08.08.2016
5157. Angle trims, without fastening drilling - Slide elements
Tecnorm
08.08.2016
MH - Steel Heavy Duty Air Cylinders
Peninsular Cylinder
22.03.2024
IMH - Metric Steel Heavy Duty Air Cylinders
Peninsular Cylinder
22.03.2024
5175.1. Guide seat for rectangular guides - Slide elements
Tecnorm
08.08.2016
5200. Centering unit with shim - Slide elements
Tecnorm
08.08.2016
5132. Sliding plate - Slide elements
Tecnorm
08.08.2016
ILM - Metric Aluminum Medium Duty Air Cylinders
Peninsular Cylinder
22.03.2024
LM - Aluminum Medium Duty Air Cylinders
Peninsular Cylinder
22.03.2024
5318. Guide bushings with collar - Slide elements
Tecnorm
08.08.2016
2081.71. - Headed guide bush ECO-LINE, Bronze with solid lubricant rings, I...
FIBRO
17.08.2023
5317. Guide bushings without collar - Slide elements
Tecnorm
08.08.2016
2082.70. - Guide bush with collar, Bronze with solid lubricant, DIN 9834/IS...
FIBRO
17.08.2023
2081.74. - Headed guide bush ECO-LINE, Bronze with solid lubricant rings, I...
FIBRO
17.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表