53047
Molex
PCB Headers
1.25mm
PicoBlade
Powered by
CAD모델 선택
{molex/pcb_headers/1_25mm/picoblade/53047.prj},{NB=530471510},{PN=530471510},{DESC=1.25mm Pitch PicoBlade Wire-to-Board Header, Vertical, with Friction Lock, 15 Circuits},{CIRCUITS=15},{CURRENT=1.0},{MATERIAL=Tin},{ROWS=1},{ORIENTATION=Vertical},{TERMINATION=Through Hole},{SHA256=wKd9r+QOav5A8oJ29IfbLmpoVBC0ydsJhAMG7ooxWUQ=},{INAME=04058__530471510}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
530470210
530470210
1.25mm Pitch PicoBlade Wi...
2
1.0
Tin
1
Vertical
Through Hole
530470310
530470310
1.25mm Pitch PicoBlade Wi...
3
1.0
Tin
1
Vertical
Through Hole
530470410
530470410
1.25mm Pitch PicoBlade Wi...
4
1.0
Tin
1
Vertical
Through Hole
530470510
530470510
1.25mm Pitch PicoBlade Wi...
5
1.0
Tin
1
Vertical
Through Hole
530470610
530470610
1.25mm Pitch PicoBlade Wi...
6
1.0
Tin
1
Vertical
Through Hole
530470710
530470710
1.25mm Pitch PicoBlade Wi...
7
1.0
Tin
1
Vertical
Through Hole
530470810
530470810
1.25mm Pitch PicoBlade Wi...
8
1.0
Tin
1
Vertical
Through Hole
530470910
530470910
1.25mm Pitch PicoBlade Wi...
9
1.0
Tin
1
Vertical
Through Hole
530471010
530471010
1.25mm Pitch PicoBlade Wi...
10
1.0
Tin
1
Vertical
Through Hole
530471110
530471110
1.25mm Pitch PicoBlade Wi...
11
1.0
Tin
1
Vertical
Through Hole
530471210
530471210
1.25mm Pitch PicoBlade Wi...
12
1.0
Tin
1
Vertical
Through Hole
530471310
530471310
1.25mm Pitch PicoBlade Wi...
13
1.0
Tin
1
Vertical
Through Hole
530471410
530471410
1.25mm Pitch PicoBlade Wi...
14
1.0
Tin
1
Vertical
Through Hole
530471510
530471510
1.25mm Pitch PicoBlade Wi...
15
1.0
Tin
1
Vertical
Through Hole
530470260
530470260
Mini-Fit Jr. Header, 4.20...
6
9.0
Tin
2
Vertical
Through Hole
530470360
530470360
1.25mm Pitch, PicoBlade P...
2
1.0
Gold
1
Vertical
Through Hole
530470460
530470460
1.25mm Pitch, PicoBlade P...
3
1.0
Gold
1
Vertical
Through Hole
530470560
530470560
1.25mm Pitch, PicoBlade P...
4
1.0
Gold
1
Vertical
Through Hole
530470660
530470660
1.25mm Pitch, PicoBlade P...
5
1.0
Gold
1
Vertical
Through Hole
530470760
530470760
1.25mm Pitch, PicoBlade P...
6
1.0
Gold
1
Vertical
Through Hole
530470860
530470860
1.25mm Pitch, PicoBlade P...
7
1.0
Gold
1
Vertical
Through Hole
530470960
530470960
1.25mm Pitch, PicoBlade P...
8
1.0
Gold
1
Vertical
Through Hole
530471060
530471060
1.25mm Pitch, PicoBlade P...
9
1.0
Gold
1
Vertical
Through Hole
530471160
530471160
1.25mm Pitch, PicoBlade P...
10
1.0
Gold
1
Vertical
Through Hole
530471260
530471260
1.25mm Pitch, PicoBlade P...
11
1.0
Gold
1
Vertical
Through Hole
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성