您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Locking assemblies BK61 self-centering
Haberkorn
Driving elements
Shaft - hub connections
Locking assemblies BK
Powered by
CAD模型選擇
{haberkorn/driving_elements/shaft_hub_connections/locking_assemblies_bk/locking_assemblies_bk61_asmtab.prj},{NB=528079},{NAME=Locking assembly BK61 19x35 self-centering},{DXD=19 x 35},{D=19.000},{DD=35},{CNSORDERNO=528079},{L1=20.5},{L2=21},{B=25.0},{MT=91},{FASS=9.6},{PW=107},{PN=58},{N=4},{TIP=M4x20},{MS=4.9},{KG=0.08},{SD=4.000},{SL=20},{P=0.700},{PPATH=locking_assemblies_bk61_asmtpl.prj},{CNSORDERNO2=BK061019035}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
DXD
d x D
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
L1
[mm]
L2
[mm]
B
[mm]
MT
Torque
[Nm]
FASS
Axial force
[KN]
PW
Surface pressure - Shaft
[N/mm^2]
PN
Surface pressure - Hub
[N/mm^2]
N
Number of screws
ⁿ/ₐ
TIP
Screw type DIN 912 12,9
ⁿ/ₐ
MS
Tightening torque
[Nm]
KG
[kg]
N97007
Locking assembly BK61 5x1...
5 x 16
N97007
10.5
11
13.5
6
2.0
150
55
3
M2,5x10
1.2
0.01
N08918
Locking assembly BK61 6x1...
6 x 16
N08918
10.5
11
13.5
6
2.0
150
55
3
M2,5x10
1.2
0.01
N97008
Locking assembly BK61 7x1...
6,35 x 16
N97008
10.5
11
13.5
6
2.0
140
55
3
M2,5x10
1.2
0.01
N07969
Locking assembly BK61 8x1...
8 x 18
N07969
10.5
11
13.5
10
2.5
110
50
3
M2,5x10
1.2
0.02
N97009
Locking assembly BK61 9x2...
9 x 20
N97009
12.5
13
15.5
15
3.0
120
55
4
M2,5x12
1.2
0.02
528071
Locking assembly BK61 10x...
10 x 20
528071
12.5
13
15.5
19
3.8
124
62
4
M2,5x12
1.2
0.02
528072
Locking assembly BK61 11x...
11 x 22
528072
12.5
13
15.5
21
3.8
113
56
4
M2,5x12
1.2
0.02
528073
Locking assembly BK61 12x...
12 x 22
528073
12.5
13
15.5
23
3.8
104
56
4
M2,5x12
1.2
0.02
528074
Locking assembly BK61 14x...
14 x 26
528074
16.5
17
20.0
39
5.5
106
57
4
M3x16
2.1
0.04
528075
Locking assembly BK61 15x...
15 x 28
528075
16.5
17
20.0
42
5.5
99
53
4
M3x16
2.1
0.04
528076
Locking assembly BK61 16x...
16 x 32
528076
16.5
17
21.0
77
9.6
161
81
4
M4x16
4.9
0.07
528077
Locking assembly BK61 17x...
17 x 35
528077
20.5
21
25.0
82
9.6
119
58
4
M4x20
4.9
0.09
528078
Locking assembly BK61 18x...
18 x 35
528078
20.5
21
25.0
87
9.6
113
58
4
M4x20
4.9
0.09
528079
Locking assembly BK61 19x...
19 x 35
528079
20.5
21
25.0
91
9.6
107
58
4
M4x20
4.9
0.08
528080
Locking assembly BK61 20x...
20 x 38
528080
20.5
21
26.0
157
15.7
166
87
4
M5x20
10.0
0.10
528081
Locking assembly BK61 22x...
22 x 40
528081
20.5
21
26.0
173
15.7
151
83
4
M5x20
10.0
0.11
528082
Locking assembly BK61 24x...
24 x 47
528082
25.0
26
32.0
268
22.3
171
87
4
M6x24
17.0
0.20
431884
Locking assembly BK61 25x...
25 x 47
431884
25.0
26
32.0
279
22.3
164
87
4
M6x24
17.0
0.19
528083
Locking assembly BK61 28x...
28 x 50
528083
25.0
26
32.0
468
33.5
220
123
6
M6x24
17.0
0.22
468275
Locking assembly BK61 30x...
30 x 55
468275
25.0
26
32.0
502
33.5
206
112
6
M6x24
17.0
0.27
528084
Locking assembly BK61 32x...
32 x 55
528084
25.0
26
32.0
535
33.5
193
112
6
M6x24
17.0
0.25
528085
Locking assembly BK61 35x...
35 x 60
528085
30.0
31
37.0
781
44.6
188
110
8
M6x28
17.0
0.36
528086
Locking assembly BK61 38x...
38 x 65
528086
30.0
31
37.0
848
44.6
173
101
8
M6x28
17.0
0.43
528087
Locking assembly BK61 40x...
40 x 65
528087
30.0
31
37.0
892
44.6
164
101
8
M6x28
17.0
0.40
528088
Locking assembly BK61 42x...
42 x 75
528088
35.0
36
44.0
1272
60.6
177
99
6
M8x34
41.0
0.67
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Locking assemblies BK61 - Locking assemblies self-centering ''BK 61''
BEA Ingranaggi
06.07.2020
Timing belt pulleys 21 T5 DIN 7721-2 for belt width 10 mm
Haberkorn
22.02.2022
Timing belt pulleys HTD 5M 15 for belt width 15 mm
Haberkorn
19.07.2021
Locking assemblies BK70 self-centering
Haberkorn
21.02.2022
Locking assemblies BK40 not self-centering
Haberkorn
21.02.2022
Locking assemblies BK13 self-centering
Haberkorn
21.02.2022
Locking assemblies BK16 - Locking assemblies self-centering ''BK 16''
BEA Ingranaggi
06.07.2020
Locking assemblies BK16 self-centering
Haberkorn
21.02.2022
Locking assemblies BK80 self-centering
Haberkorn
21.02.2022
Locking assemblies BK71 self-centering
Haberkorn
21.02.2022
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
Locking assemblies BK11 self-centering
Haberkorn
21.02.2022
Locking assemblies BK26 self-centering
Haberkorn
21.02.2022
Sprockets with hardened teeth duplex 5/8"x3/8" (10 B-2)
Haberkorn
19.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表