您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Locking assemblies BK13 self-centering
Haberkorn
Driving elements
Shaft - hub connections
Locking assemblies BK
Powered by
CAD模型選擇
{haberkorn/driving_elements/shaft_hub_connections/locking_assemblies_bk/locking_assemblies_bk13_asmtab.prj},{NB=527985},{NAME=Locking assembly BK13 55x85 self-centering},{DXD=55x85},{D=55},{DD=85},{CNSORDERNO=527985},{L1=20},{L2=25},{L3=33},{B=41},{MT=2340},{FASS=85},{PW=228},{PN=148},{N=8},{TIP=M8x25},{MS=32.0},{KG=0.80},{SD=8},{SL=25},{P=1.250},{PPATH=locking_assemblies_bk13_asmtpl.prj},{CNSORDERNO2=BK013055085}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
DXD
d x D
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
B
[mm]
MT
Torque
[Nm]
FASS
Axial force
[KN]
PW
Surface pressure - Shaft
[N/mm^2]
PN
Surface pressure - Hub
[N/mm^2]
N
Number of screws
ⁿ/ₐ
TIP
Screw type DIN 912 12,9
ⁿ/ₐ
MS
Tightening torque
[Nm]
KG
[kg]
F06980
Locking assembly BK13 18x...
18x47
F06980
17
22
28
34
259
29
276
106
5
M6x20
13.0
0.30
527981
Locking assembly BK13 19x...
19x47
527981
17
22
28
34
273
29
262
106
5
M6x20
13.0
0.30
323619
Locking assembly BK13 20x...
20x47
323619
17
22
28
34
287
29
249
106
5
M6x20
13.0
0.30
396995
Locking assembly BK13 22x...
22x47
396995
17
22
28
34
316
29
227
106
5
M6x20
13.0
0.30
496619
Locking assembly BK13 24x...
24x50
496619
17
22
28
34
413
34
249
120
6
M6x20
13.0
0.30
323621
Locking assembly BK13 25x...
25x50
323621
17
22
28
34
431
34
239
120
6
M6x20
13.0
0.30
527982
Locking assembly BK13 28x...
28x55
527982
17
22
28
34
482
34
213
109
6
M6x20
13.0
0.40
323626
Locking assembly BK13 30x...
30x55
323626
17
22
28
34
517
34
199
109
6
M6x20
13.0
0.30
477382
Locking assembly BK13 32x...
32x60
477382
17
22
28
34
734
46
249
133
8
M6x20
13.0
0.40
323627
Locking assembly BK13 35x...
35x60
323627
17
22
28
34
803
46
227
133
8
M6x20
13.0
0.40
527983
Locking assembly BK13 38x...
38x65
527983
17
22
28
34
872
46
210
122
8
M6x20
13.0
0.40
323628
Locking assembly BK13 40x...
40x65
323628
17
22
28
34
918
46
199
122
8
M6x20
13.0
0.40
527984
Locking assembly BK13 42x...
42x75
527984
20
25
33
41
1563
74
261
146
7
M8x25
32.0
0.80
323629
Locking assembly BK13 45x...
45x75
323629
20
25
33
41
1674
74
244
146
7
M8x25
32.0
0.60
323630
Locking assembly BK13 50x...
50x80
323630
20
25
33
41
1860
74
219
137
7
M8x25
32.0
0.80
527985
Locking assembly BK13 55x...
55x85
527985
20
25
33
41
2340
85
228
148
8
M8x25
32.0
0.80
430888
Locking assembly BK13 60x...
60x90
430888
20
25
33
41
2553
85
209
139
8
M8x25
32.0
0.80
527986
Locking assembly BK13 65x...
65x95
527986
20
25
33
41
3110
96
217
149
9
M8x25
32.0
0.90
259202
Locking assembly BK13 70x...
70x110
259202
24
30
40
50
4838
138
243
154
8
M10x30
65.0
1.59
430865
Locking assembly BK13 75x...
75x115
430865
24
30
40
50
5184
138
226
148
8
M10x30
65.0
1.80
527987
Locking assembly BK13 80x...
80x120
527987
24
30
40
50
5530
138
212
142
8
M10x30
65.0
1.80
527988
Locking assembly BK13 85x...
85x125
527988
24
30
40
50
6610
156
225
153
9
M10x30
65.0
2.00
527989
Locking assembly BK13 90x...
90x130
527989
24
30
40
50
6998
156
212
147
9
M10x30
65.0
2.10
527990
Locking assembly BK13 95x...
95x135
527990
24
30
40
50
8208
173
223
157
10
M10x30
65.0
2.10
527991
Locking assembly BK13 100...
100x145
527991
26
32
44
56
9742
195
221
152
8
M12x35
110.0
2.80
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Locking assemblies BK11 self-centering
Haberkorn
21.02.2022
MAE-SPS-COM-C-ST - Locking Assemblies COM-C, Steel
MÄDLER
10.04.2024
Locking assemblies BK16 self-centering
Haberkorn
21.02.2022
Locking assemblies BK15 self-centering
Haberkorn
21.02.2022
Locking assemblies BK13 - Locking assemblies self-centering ''BK 13''
BEA Ingranaggi
06.07.2020
Locking assemblies BK70 self-centering
Haberkorn
21.02.2022
Locking assemblies BK61 self-centering
Haberkorn
21.02.2022
MLKN - Mecha Locks -High Torque Type-
Misumi
07.06.2021
Locking assemblies BK70 - Locking assemblies self-centering ''BK 70''
BEA Ingranaggi
06.07.2020
Locking assemblies BK19 self-centering
Haberkorn
21.02.2022
Locking assemblies BK26 self-centering
Haberkorn
21.02.2022
Locking assemblies BK16 - Locking assemblies self-centering ''BK 16''
BEA Ingranaggi
06.07.2020
Hakon®-Clamping sets - Series 136
Ketten Fuchs
13.03.2018
Timing belt pulleys 36 T5 DIN 7721-2 for belt width 25 mm
Haberkorn
22.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表