您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
5152. Guide lug - Slide elements
Tecnorm
2 Slide elements
Powered by
CAD模型選擇
{tecnorm/02_gleitelemente/5152_fuehrungslasche.prj},{NB=5152.112.224.45},{INFO=Online Pdf},{WF=WF 750/1A},{A=112},{L1=224},{B=45},{E1=50},{L3=20},{E2=50},{F=28},{R=25.0},{T=21.0},{L2=100},{D1=18},{D2=26},{MB=-},{STK=3},{V=1.000},{D3=0.000},{D4=0.000},{S2=0.000},{MAT=Stahl, oberflächengehärtet Gleitflächen mit eingelagertem Festschmierstoff (20 - 25 %)}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
A
Width
[mm]
L1
Length
[mm]
B
Thickness
[mm]
E1
Length
[mm]
L3
Length
[mm]
E2
Length
[mm]
F
Length
[mm]
R
Radius
[mm]
T
Height
[mm]
L2
Length
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
MB
Mounting hole
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
5152.063.180.25
5152.063.180.25
63
180
25
36
20
50
18
16.0
16.0
90
14
20
-
Steel, surface hardened s...
5152.063.200.25
5152.063.200.25
63
200
25
36
20
50
18
16.0
16.0
90
14
20
-
Steel, surface hardened s...
5152.063.224.25
5152.063.224.25
63
224
25
36
20
50
18
16.0
16.0
90
14
20
-
Steel, surface hardened s...
5152.063.180.36
5152.063.180.36
63
180
36
36
20
50
18
16.0
16.0
90
14
20
-
Steel, surface hardened s...
5152.063.200.36
5152.063.200.36
63
200
36
36
20
50
18
16.0
16.0
90
14
20
-
Steel, surface hardened s...
5152.063.224.36
5152.063.224.36
63
224
36
36
20
50
18
16.0
16.0
90
14
20
-
Steel, surface hardened s...
5152.071.180.25
5152.071.180.25
71
180
25
36
20
50
18
16.0
16.0
90
14
20
-
Steel, surface hardened s...
5152.071.200.25
5152.071.200.25
71
200
25
36
20
50
18
16.0
16.0
90
14
20
-
Steel, surface hardened s...
5152.071.224.25
5152.071.224.25
71
224
25
36
20
50
18
16.0
16.0
90
14
20
-
Steel, surface hardened s...
5152.071.180.36
5152.071.180.36
71
180
36
36
20
50
18
16.0
16.0
90
14
20
-
Steel, surface hardened s...
5152.071.200.36
5152.071.200.36
71
200
36
36
20
50
18
16.0
16.0
90
14
20
-
Steel, surface hardened s...
5152.071.224.36
5152.071.224.36
71
224
36
36
20
50
18
16.0
16.0
90
14
20
-
Steel, surface hardened s...
5152.090.200.36
5152.090.200.36
90
200
36
50
20
50
28
25.0
21.0
100
18
26
-
Steel, surface hardened s...
5152.090.224.36
5152.090.224.36
90
224
36
50
20
50
28
25.0
21.0
100
18
26
-
Steel, surface hardened s...
5152.090.250.36
5152.090.250.36
90
250
36
50
20
50
28
25.0
21.0
100
18
26
-
Steel, surface hardened s...
5152.090.200.45
5152.090.200.45
90
200
45
50
20
50
28
25.0
21.0
100
18
26
-
Steel, surface hardened s...
5152.090.224.45
5152.090.224.45
90
224
45
50
20
50
28
25.0
21.0
100
18
26
-
Steel, surface hardened s...
5152.090.250.45
5152.090.250.45
90
250
45
50
20
50
28
25.0
21.0
100
18
26
-
Steel, surface hardened s...
5152.112.200.36
5152.112.200.36
112
200
36
50
20
50
28
25.0
21.0
100
18
26
-
Steel, surface hardened s...
5152.112.224.36
5152.112.224.36
112
224
36
50
20
50
28
25.0
21.0
100
18
26
-
Steel, surface hardened s...
5152.112.250.36
5152.112.250.36
112
250
36
50
20
50
28
25.0
21.0
100
18
26
-
Steel, surface hardened s...
5152.112.200.45
5152.112.200.45
112
200
45
50
20
50
28
25.0
21.0
100
18
26
-
Steel, surface hardened s...
5152.112.224.45
5152.112.224.45
112
224
45
50
20
50
28
25.0
21.0
100
18
26
-
Steel, surface hardened s...
5152.112.250.45
5152.112.250.45
112
250
45
50
20
50
28
25.0
21.0
100
18
26
-
Steel, surface hardened s...
5152.140.315.45
5152.140.315.45
140
315
45
90
40
80
36
31.5
25.5
150
22
33
-
Steel, surface hardened s...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
5175. Rectangular guide, hardened steel with solid lubricant - Slide elemen...
Tecnorm
08.08.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表