您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
5132. Sliding plate - Slide elements
Tecnorm
2 Slide elements
Powered by
CAD模型選擇
{tecnorm/02_gleitelemente/5132_gleitplatte.prj},{NB=5132.038.100},{INFO=Online Pdf},{B=38},{L=100},{S=5},{B1=0},{L1=70},{FORM=A},{SCH=M8},{V=1.000},{L2=15.000},{D=10.000},{MAT=Bronze mit Festschmierstoff, wartungsarm},{HRC=HB10: 190 - 220}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
B
Width
[mm]
L
Length
[mm]
B1
Length
[mm]
L1
Length
[mm]
FORM
Form
ⁿ/ₐ
SCH
Screws
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRC
Hardness
[HRC]
5132.018.050
5132.018.050
18
50
0
20
A
M6
Bronze with solid lubrica...
HB10: 190 - 220
5132.018.075
5132.018.075
18
75
0
45
A
M6
Bronze with solid lubrica...
HB10: 190 - 220
5132.018.100
5132.018.100
18
100
0
70
A
M6
Bronze with solid lubrica...
HB10: 190 - 220
5132.018.150
5132.018.150
18
150
0
60
B
M8
Bronze with solid lubrica...
HB10: 190 - 220
5132.028.050
5132.028.050
28
50
0
20
A
M8
Bronze with solid lubrica...
HB10: 190 - 220
5132.028.075
5132.028.075
28
75
0
45
A
M8
Bronze with solid lubrica...
HB10: 190 - 220
5132.028.100
5132.028.100
28
100
0
70
A
M8
Bronze with solid lubrica...
HB10: 190 - 220
5132.028.150
5132.028.150
28
150
0
60
B
M8
Bronze with solid lubrica...
HB10: 190 - 220
5132.038.050
5132.038.050
38
50
0
20
A
M8
Bronze with solid lubrica...
HB10: 190 - 220
5132.038.075
5132.038.075
38
75
0
45
A
M8
Bronze with solid lubrica...
HB10: 190 - 220
5132.038.100
5132.038.100
38
100
0
70
A
M8
Bronze with solid lubrica...
HB10: 190 - 220
5132.038.150
5132.038.150
38
150
0
60
B
M8
Bronze with solid lubrica...
HB10: 190 - 220
5132.048.075
5132.048.075
48
75
0
45
A
M8
Bronze with solid lubrica...
HB10: 190 - 220
5132.048.100
5132.048.100
48
100
0
70
A
M8
Bronze with solid lubrica...
HB10: 190 - 220
5132.048.125
5132.048.125
48
125
0
95
A
M8
Bronze with solid lubrica...
HB10: 190 - 220
5132.048.150
5132.048.150
48
150
0
60
B
M8
Bronze with solid lubrica...
HB10: 190 - 220
5132.075.075
5132.075.075
75
75
45
45
C
M8
Bronze with solid lubrica...
HB10: 190 - 220
5132.075.100
5132.075.100
75
100
45
70
C
M8
Bronze with solid lubrica...
HB10: 190 - 220
5132.075.125
5132.075.125
75
125
45
95
C
M8
Bronze with solid lubrica...
HB10: 190 - 220
5132.075.150
5132.075.150
75
150
45
60
D
M8
Bronze with solid lubrica...
HB10: 190 - 220
5132.100.100
5132.100.100
100
100
70
70
C
M8
Bronze with solid lubrica...
HB10: 190 - 220
5132.100.125
5132.100.125
100
125
70
95
C
M8
Bronze with solid lubrica...
HB10: 190 - 220
5132.100.150
5132.100.150
100
150
70
60
D
M8
Bronze with solid lubrica...
HB10: 190 - 220
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
5140. Flat bars - Slide elements
Tecnorm
08.08.2016
5200. Centering unit with shim - Slide elements
Tecnorm
08.08.2016
MH - Steel Heavy Duty Air Cylinders
Peninsular Cylinder
22.03.2024
ILM - Metric Aluminum Medium Duty Air Cylinders
Peninsular Cylinder
22.03.2024
LM - Aluminum Medium Duty Air Cylinders
Peninsular Cylinder
22.03.2024
IMH - Metric Steel Heavy Duty Air Cylinders
Peninsular Cylinder
22.03.2024
5175.1. Guide seat for rectangular guides - Slide elements
Tecnorm
08.08.2016
5133. Sliding plate - Slide elements
Tecnorm
08.08.2016
5130. Sliding plate - Slide elements
Tecnorm
08.08.2016
5317. Guide bushings without collar - Slide elements
Tecnorm
08.08.2016
5121. Sliding plate - Slide elements
Tecnorm
08.08.2016
5157. Angle trims, without fastening drilling - Slide elements
Tecnorm
08.08.2016
5319. Guide bushings with collar - Slide elements
Tecnorm
08.08.2016
5131. Sliding plate - Slide elements
Tecnorm
08.08.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表