NL44 - BAIO EMS piece (cut-in socket fitting)
HAWLE
Pipe connections
Powered by
CAD模型選擇
{hawle/at_pipe_connections/nl44.prj},{NB=5014998 NL44 DN125 PN16 (400)},{IN=5014998},{DC=DE},{LOD=400},{DN=125},{PN=PN16},{D=144},{E=90},{S=290},{H=245},{L=653},{L1=615},{SE=109},{B=195},{B1=179},{W=19.60},{MAT=EMS-STK-BAIO PN16 125},{PL=Link}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
PN
Pressure Rating
ⁿ/ₐ
D
d
[mm]
E
[mm]
S
Sliding range
[mm]
H
[mm]
L
[mm]
B
[mm]
W
Weight
[kg]
MAT
Material description DE
ⁿ/ₐ
5014994
5014994
80
PN16
98
85
275
200
586
146
13.30
EMS-STK-BAIO PN16 80
5014996
5014996
100
PN16
118
90
280
219
614
166
14.50
EMS-STK-BAIO PN16 100
5014998
5014998
125
PN16
144
90
290
245
653
195
19.60
EMS-STK-BAIO PN16 125
5014999
5014999
150
PN16
170
95
285
280
653
221
24.00
EMS-STK-BAIO PN16 150
5015001
5015001
200
PN16
222
100
350
324
730
260
35.40
EMS-STK-BAIO PN16 200
5015004
5015004
250
PN16
274
106
379
408
771
333
55.00
EMS-STK-BAIO PN16 250
5015005
5015005
300
PN16
326
110
397
472
793
387
71.00
EMS-STK-BAIO PN16 300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NL42 - BAIO EU piece (flange-socket piece)
HAWLE
23.02.2024
543-01 - MSQ-fitting 90° - BAIO® system
HAWLE
23.02.2024
NL30 - BAIO 90° MMQ bend
HAWLE
23.02.2024
537-01 - A-fitting - BAIO® system
HAWLE
23.02.2024
532-03 - Synoflex Transition piece to BAIO®-System (SM-piece)
HAWLE
23.02.2024
8500 - Double Flanged Fitting
HAWLE
23.02.2024
ProcessMaster FEP632 - Electromagnetic Flowmeter system, remote mount
ABB Automation
04.03.2024
9894 - HAWAK head stock with position indicator,DN 50-400
HAWLE
23.02.2024
9895 - HAWAK head stock with position indicator for actuator operation,DN 5...
HAWLE
23.02.2024
1550 - Surface box "rigid" (light)
HAWLE
23.02.2024
490-00 - Freeflow underground hydrant
HAWLE
23.02.2024
NHD33 - Display bracket, universal keyboard, single monitor, wall mounted i...
Yiheda 3D Electronic Gallery
09.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表