您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
English
NL40 - BAIO R-/RU-piece (reducer piece)
HAWLE
Pipe connections
Powered by
CAD模型選擇
{hawle/at_pipe_connections/nl40.prj},{NB=5014972 NL40 DN150 - DN100 - PN16 (400)},{IN=5014972},{DC=DE},{LOD=400},{DN=150},{DN1=100},{TYP=R},{D1X=170},{D=118},{E=105},{PN=PN16},{H=191},{H1=174},{L=395},{L1=280},{SE=109},{B=191},{B1=172},{BG=0},{W=12.90},{MAT=R-STK-BAIO PN16 S150-M100},{PL=Link},{VER=1},{VERS=2},{BXX=93.52},{H1X=161.050},{HXX=50.000},{XX=8},{B1X=70.030},{B2X=60.937},{A1X=162}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
DN1
Nominal Diameter 1
[mm]
TYP
Version
ⁿ/ₐ
D
[mm]
E
[mm]
PN
Pressure Rating
ⁿ/ₐ
H
[mm]
H1
[mm]
L
[mm]
L1
[mm]
B
[mm]
B1
[mm]
BG
[mm]
W
Weight
[kg]
MAT
Material description DE
ⁿ/ₐ
5014966
5014966
100
80
R
98
105
PN16
133
153
310
205
133
151
0
7.60
R-STK-BAIO PN16 S100-M80
5014967
5014967
100
125
RU
144
115
PN16
133
200
325
221
133
196
0
10.30
RU-STK PN16 S100-M125
5014968
5014968
100
150
RU
170
115
PN16
133
212
395
292
133
212
0
12.90
RU-STK PN16 S100-M150
5014969
5014969
125
80
R
98
105
PN16
164
153
370
259
164
151
0
9.35
R-STK-BAIO PN16 S125-M80
5014970
5014970
125
100
R
118
105
PN16
164
174
340
232
164
172
0
10.00
R-STK-BAIO PN16 S125-M100
5014971
5014971
150
80
R
98
105
PN16
191
153
420
310
191
151
0
11.70
R-STK-BAIO PN16 S150-M80
5014972
5014972
150
100
R
118
105
PN16
191
174
395
280
191
172
0
12.90
R-STK-BAIO PN16 S150-M100
5014973
5014973
150
125
R
144
115
PN16
191
200
346
236
191
196
0
13.50
R-STK-BAIO PN16 S150-M125
5014974
5014974
200
100
R
118
105
PN16
244
174
500
384
244
172
0
18.50
R-STK-BAIO PN16 S200-M100
5014975
5014975
200
125
R
144
115
PN16
244
200
452
336
244
196
0
20.40
R-STK-BAIO PN16 S200-M125
5014976
5014976
200
150
R
170
115
PN16
244
212
410
289
244
212
0
18.20
R-STK-BAIO PN16 S200-M150
5014977
5014977
250
200
R
222
125
PN16
298
272
476
306
298
272
363
30.50
R-STK-BAIO PN16 S250-M200
5014978
5014978
300
200
R
222
125
PN16
351
272
624
425
351
272
403
45.00
R-STK-BAIO PN16 S300-M200
5014979
5014979
300
250
R
274
165
PN16
351
326
526
327
351
326
424
45.00
R-STK-BAIO PN16 S300-M250
5020154
5020154
200
250
RU
274
165
PN16
244
326
460
345
244
326
374
33.50
RU-STK OHNE GEWINDE 200/2...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1750 - Surface box "rigid" for valves and Combi-T
HAWLE
23.02.2024
532-03 - Synoflex Transition piece to BAIO®-System (SM-piece)
HAWLE
23.02.2024
1950K - Surface box "telescopic" made of plastic for underground hydrants
HAWLE
23.02.2024
8550 - Double flanged taper - FFR piece
HAWLE
23.02.2024
8500 - Flange pipe, PN 16
HAWLE
23.02.2024
6340 - Adapter with ZAK socket on both sides
HAWLE
23.02.2024
6110 - ISO fitting ductile iron, reduced outlet
HAWLE
23.02.2024
6210 - ISO fitting ductile iron with internal thread, reduced
HAWLE
23.02.2024
8510 - All flanged tee - T fitting
HAWLE
23.02.2024
8500 - Double Flanged Fitting
HAWLE
23.02.2024
0400 - System 2000 Flange
HAWLE
23.02.2024
NL4A - Spigot adapter BAIO ZAK
HAWLE
23.02.2024
1790 - Surface box "rigid" for air-release hydrants
HAWLE
23.02.2024
Access cover according to DIN (Germany)
vonRoll hydro
20.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表