품질보증 정보
카탈로그: DKC
생성됨: 09.05.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
RQG1-P - Plastic quick screw connector,conically sealing, with PG outer thread acc. to DIN 40430
DKC
COSMEC
Plastic Systems
FLEXAquick
rqg1
Powered by
CAD모델 선택
{dkc_europe/cosmec/plastic_systems/flexaquick_connectors/rqg1/rqg1_p.prj},{NB=5010-1211N},{AUS=1},{IDNR=},{AD=15.8},{G=11},{I=12.5},{B=23.0},{C=10.0},{D=37.0},{SW=21},{PS=50},{GEW=0.55},{NDM1=18.600},{KDM1=17.260},{VERS1=9},{VERS2=1.000},{VERS3=6},{PX1=1.500},{BX1=18.300},{BX2=0.000},{BX3=28.000},{BX4=10.500},{BX5=18.500},{BX6=11.200},{BX7=16.200},{BX8=14.500},{BX9=16.200},{BX10=20.500},{BX11=23.000},{BX12=0.000},{BX13=18.000},{WX1=30.000},{WX2=40.000},{DX1=2.500},{DX2=3.000},{DX3=1.500},{DX4=7.000},{DX7=7.300},{DX8=3.500},{DX9=25.500},{DX10=22.500},{DX11=16.500},{DX12=4.000},{DX13=4.000},{DX14=8.125},{DX15=9.250}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
CODE
Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
AD
Trade size Tubing outer-ø
[mm]
G
Thread PG
ⁿ/ₐ
I
Smallest inner ø
[mm]
B
Largest outer ø
[mm]
C
Length of thread
[mm]
D
Total length
[mm]
SW
Wrench size across flats
[mm]
PS
Packet
[Units]
GEW
Weight-approx.
[kg/100 Units]
5010-0707N
5010-0707N
Straight Male Connector P...
10.0
7
7.0
17.0
10.0
32.5
16
50
0.35
5010-0709N
5010-0709N
Straight Male Connector P...
10.0
9
7.0
18.5
10.0
32.5
16
50
0.35
5010-0711N
5010-0711N
Straight Male Connector P...
10.0
11
7.0
21.0
10.0
32.5
16
50
0.40
5010-0713N
5010-0713N
Straight Male Connector P...
10.0
13.5
7.0
23.0
10.0
32.5
16
25
0.45
5010-1007N
5010-1007N
Straight Male Connector P...
13.0
7
8.0
20.0
10.0
35.0
18
50
0.45
5010-1009N
5010-1009N
Straight Male Connector P...
13.0
9
10.0
20.0
10.0
35.0
18
50
0.45
5010-1011N
5010-1011N
Straight Male Connector P...
13.0
11
10.0
21.0
10.0
35.0
18
50
0.50
5010-1013N
5010-1013N
Straight Male Connector P...
13.0
13.5
10.0
23.0
10.0
35.0
18
25
0.50
5010-1211N
5010-1211N
Straight Male Connector P...
15.8
11
12.5
23.0
10.0
37.0
21
50
0.55
5010-1213N
5010-1213N
Straight Male Connector P...
15.8
13.5
12.5
23.0
10.0
37.0
21
25
0.60
5010-1216N
5010-1216N
Straight Male Connector P...
15.8
16
12.5
26.5
10.0
37.0
21
25
0.65
5010-1413N
5010-1413N
Straight Male Connector P...
18.5
13.5
13.5
26.0
13.0
43.0
24
50
0.80
5010-1713N
5010-1713N
Straight Male Connector P...
21.2
13.5
15.4
29.5
13.0
43.5
27
10
0.90
5010-1716N
5010-1716N
Straight Male Connector P...
21.2
16
17.0
29.5
13.0
46.0
27
50
1.00
5010-2316N
5010-2316N
Straight Male Connector P...
28.5
16
17.0
37.0
12.0
48.5
34
10
1.50
5010-2321N
5010-2321N
Straight Male Connector P...
28.5
21
23.5
37.0
12.5
48.5
34
25
1.40
5010-2929N
5010-2929N
Straight Male Connector P...
34.5
29
30.0
44.0
14.5
53.5
40
25
2.20
5010-3636N
5010-3636N
Straight Male Connector P...
42.5
36
36.5
51.5
14.5
56.0
48
25
2.95
5010-4848N
5010-4848N
Straight Male Connector P...
54.5
48
48.0
65.5
15.5
58.0
59
10
4.30
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성