您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
English
3160 - Service valves for vertical installations ZAK/ISO
HAWLE
Service valves
Powered by
CAD模型選擇
{hawle/at_service_valves/3160.prj},{NB=5003217 3160 DN1- PN16 (400)},{IN=5003217},{LOD=400},{DN=1},{PN=PN16},{O=ZAK 34},{PE=32},{H=240},{H1=159},{L=80},{T=63},{A=10.3},{C=20},{D1=16},{W=2.40},{PL=Link},{DNMM=25.40},{LT=106},{D22=52.0},{D33=43.7},{DS2=56.0},{DS3=46.0},{ZAK=34},{DB=56}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[Inch]
PN
Pressure Rating
ⁿ/ₐ
O
Outlet
ⁿ/ₐ
PE
Ø PE-pipe
[mm]
H
[mm]
H1
[mm]
L
[mm]
T
t
[mm]
A
a
[mm]
C
c
[mm]
D1
Ød1
[mm]
W
Weight
[kg]
5003215
5003215
3/4
PN16
ZAK 34
25
240
159
80
52
10.3
20
16
2.30
5003217
5003217
1
PN16
ZAK 34
32
240
159
80
63
10.3
20
16
2.40
5003219
5003219
1 1/4
PN16
ZAK 46
40
272
190
106
76
10.3
20
16
4.15
5003223
5003223
1 1/2
PN16
ZAK 46
50
286
190
120
91
10.3
20
16
4.25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3162 - Service valves for vertical installations ZAK/ISO, swiveling
HAWLE
23.02.2024
3161 - Service valves for vertical installations ZAK/ZAK
HAWLE
23.02.2024
6460 - Elbow ISO fitting 90° ductile iron
HAWLE
23.02.2024
1850 - Surface box "telescopic" of ductile iron for service valves
HAWLE
23.02.2024
5250 - HAKU pipe saddle with internal thread
HAWLE
23.02.2024
6160 - ZAK push fitting
HAWLE
23.02.2024
5320 - HAKU Shut-off saddle ZAK
HAWLE
23.02.2024
7800 - Handwheel
HAWLE
23.02.2024
A.2SMSVPMM - Valves SMS MALE / MALE BUTTERFLY VALVES Stainless steel 304L o...
FG INOX
16.02.2017
BOA-CVP H - Service-friendly control valve
KSB
14.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表