您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
English
2800 - Service valve ductile iron ISO/thread/thread
HAWLE
Service valves
Powered by
CAD模型選擇
{hawle/at_service_valves/2800.prj},{NB=5003108 2800 DN1 1/4 (400)},{IN=5003108},{LOD=400},{DN=1 1/4},{PE=40},{D2=2},{D3=1 1/2},{T=101},{L=245},{H=200},{H1=234},{A=10.3},{C=20},{D1=16},{W=4.46},{DNMM=31.75},{D2MM=50.80},{D3MM=38.10},{PL=Link},{LT=106},{D22=68.0},{D33=68.0},{DS2=55.0},{DS3=66.1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[Inch]
PE
Ø Pipe ext. Valve
[mm]
D2
Ød2 Valve
[Inch]
D3
Ød3 Valve
[Inch]
T
t Valve
[mm]
L
Valve
[mm]
H
Valve
[mm]
H1
Valve
[mm]
A
a Spindle
[mm]
C
c Spindle
[mm]
D1
Ød1 Spindle
[mm]
W
Weight
[kg]
5003105
5003105
1
32
1 1/4
1 1/4
85
200
164
193
10.3
20
16
2.72
5003108
5003108
1 1/4
40
2
1 1/2
101
245
200
234
10.3
20
16
4.46
5003112
5003112
1 1/2
50
2
2
121
255
200
239
10.3
20
16
4.90
5003115
5003115
2
63
2
2 1/2
137
264
219
267
10.3
20
16
6.81
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2810 - Service valves ZAK/ISO
HAWLE
23.02.2024
5250 - HAKU pipe saddle with internal thread
HAWLE
23.02.2024
5310 - HAKU Shut-off saddle with internal thread
HAWLE
23.02.2024
3510 - Universal pipe saddle with flanged outlet
HAWLE
23.02.2024
3500 - Universal pipe saddle with internal thread
HAWLE
23.02.2024
1550 - Surface box "rigid" (light)
HAWLE
23.02.2024
9895 - HAWAK head stock with position indicator for actuator operation,DN 5...
HAWLE
23.02.2024
6500 - T piece ISO fitting ductile iron
HAWLE
23.02.2024
2600 - Service valve, ductile iron with ISO-socket
HAWLE
23.02.2024
9894 - HAWAK head stock with position indicator,DN 50-400
HAWLE
23.02.2024
3720 - Shut-off adapter with internal/external thread
HAWLE
23.02.2024
175 - E-Tee reduced
agru
10.10.2022
2500 - Service valve, ductile iron with internal thread
HAWLE
23.02.2024
6110 - ISO fitting ductile iron, reduced outlet
HAWLE
23.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表