您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Demountable hubs for taper bushes - Hubs for taper bushes
BEA Ingranaggi
Clamp Elemet
Powered by
CAD模型選擇
{bea/clamp_element/demountable_hubs_for_taper_bushes.prj},{NB=495022000},{DESCRIPTION=MSM 220},{CNSORDERNO=495022000},{TAPERBUSH=3020},{HM=75},{A=220.0},{B=165},{C=190},{D=145},{E=51},{F=19.0},{G=12.5},{H=2.5},{DXN=13,5 x 6},{DX=13.500},{N=6.000},{KG=4.86}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TAPERBUSH
Taper bush
ⁿ/ₐ
HM
Hole MAX
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
DXN
d x n°screws
ⁿ/ₐ
KG
[kg]
495012000
MSM 120
495012000
1210
32
120.0
80
100
70
25
9.0
7.5
2.5
7,5 x 6
0.82
495013000
MSM 130
495013000
1610
42
130.0
90
110
80
25
9.0
7.5
2.5
7,5 x 6
0.95
495014500
MSM 145
495014500
2012
50
145.0
115
125
95
32
12.0
9.5
2.5
9,5 x 6
1.53
495018500
MSM 185
495018500
2517
65
185.0
130
155
115
45
19.0
12.5
2.5
11,5 x 6
3.14
495022000
MSM 220
495022000
3020
75
220.0
165
190
145
51
19.0
12.5
2.5
13,5 x 6
4.86
495018000
MSM 180
495018000
1210
32
180.0
90
135
75
25
9.3
6.5
2.5
7,5 x 6
1.54
495020000
MSM 200
495020000
1615
42
200.0
110
150
85
38
15.3
7.5
2.5
7,5 x 6
2.42
495027000
MSM 270
495027000
2012
50
270.0
140
190
110
32
11.8
8.5
2.5
9,5 x 6
4.44
495034000
MSM 340
495034000
2517
65
340.0
170
240
125
45
17.8
9.5
2.5
11,5 x 8
7.97
495043000
MSM 430
495043000
3020
75
430.0
220
300
160
51
18.8
13.5
2.5
13,5 x 8
16.80
495048500
MSM 485
495048500
3020
75
485.0
250
340
160
51
18.8
13.5
2.5
13,5 x 8
21.18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Locking assemblies BK11 - Locking assemblies self-centering ''BK 11''
BEA Ingranaggi
06.07.2020
Taper bushes 2517 - Taper bushes
BEA Ingranaggi
06.07.2020
Weld - on hubs for taper bushes - Hubs for taper bushes
BEA Ingranaggi
06.07.2020
Taper bushes 1210 - Taper bushes
BEA Ingranaggi
06.07.2020
Weld-on hubs for taper bush type WM
Haberkorn
21.02.2022
MAE-TL-SPB-1008-5050 - Taper bushes 1008 to 5050
MÄDLER
26.04.2024
23200 - Taper clamping bushes
norelem
30.05.2024
MAE-ASN-TL - Bolt-on Hubs for Taper Bushes, GG25 and Steel
MÄDLER
26.04.2024
Taper bushes 3020 - Taper bushes
BEA Ingranaggi
06.07.2020
Couplings ''GEB HRC TL'' hub ''I'' - Torsional flexible couplings for taper...
BEA Ingranaggi
06.07.2020
Taper bushes 1610 - Taper bushes
BEA Ingranaggi
06.07.2020
Adjustable motor mounting - Adjustable motor mounting
BEA Ingranaggi
06.07.2020
Taper bushes 2102 - Taper bushes
BEA Ingranaggi
06.07.2020
Type ''KS'' - Sprockets wheels type ''KS''
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表