您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
BP1000A - Push-In Plug
Essentra Components
Caps, Plugs & Masking
Push Fit Plugs
Push-In Plugs
Push-In Plugs
Powered by
CAD模型選擇
{essentra/l1_f00000000/l2_f09000000/l3_f09120000/p050750/bp1000a.prj},{NB=12794},{PN=12794},{AMERSID=-},{APACID=-},{EMEAID=1036244},{MAT=Low-Density Polyethylene},{COLOR=Natural},{A=0.854},{AM=21.7},{B=0.315},{BM=8.0},{C=0.984},{CM=25.0},{FT=0.098},{IFR=0.01},{OFR=0.01}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Plug Diameter Inch
[Inch]
AM
A Plug Diameter Metric
[mm]
B
B Plug Height Inch
[Inch]
BM
B Plug Height Metric
[mm]
C
C Flange Diameter Inch
[Inch]
CM
C Flange Diameter Metric
[mm]
BP1000A
BP1000A
1036141
-
-
Low-Density Polyethylene
Natural
0.083
2.1
0.276
7.0
0.138
3.5
12800
12800
-
-
1036248
Low-Density Polyethylene
Natural
0.083
2.1
0.276
7.0
0.138
3.5
BP1002A
BP1002A
1036142
-
-
Low-Density Polyethylene
Natural
0.102
2.6
0.157
4.0
0.472
12.0
BP1004A
BP1004A
1036143
-
-
Low-Density Polyethylene
Natural
0.106
2.7
0.236
6.0
0.472
12.0
BP1006A
BP1006A
1036144
-
-
Low-Density Polyethylene
Natural
0.130
3.3
0.236
6.0
0.472
12.0
BP1008A
BP1008A
1036145
-
-
Low-Density Polyethylene
Natural
0.173
4.4
0.205
5.2
0.354
9.0
BP1010A
BP1010A
1036146
-
-
Low-Density Polyethylene
Natural
0.181
4.6
0.197
5.0
0.276
7.0
BP1012A
BP1012A
1036147
-
-
Low-Density Polyethylene
Natural
0.213
5.4
0.295
7.5
0.472
12.0
10876
10876
-
-
1036320
Low-Density Polyethylene
Natural
0.213
5.4
0.295
7.5
0.472
12.0
BP1014A
BP1014A
1036148
-
-
Low-Density Polyethylene
Natural
0.248
6.3
0.157
4.0
0.378
9.6
465681
465681
-
-
1036258
Low-Density Polyethylene
Natural
0.248
6.3
0.157
4.0
0.378
9.6
BP1018A
BP1018A
1036149
-
-
Low-Density Polyethylene
Natural
0.287
7.3
0.236
6.0
0.551
14.0
12135
12135
-
-
1036235
Low-Density Polyethylene
Natural
0.287
7.3
0.236
6.0
0.551
14.0
BP1020A
BP1020A
1036150
-
-
Low-Density Polyethylene
Natural
0.331
8.4
0.236
6.0
0.551
14.0
12136
12136
-
-
1036236
Low-Density Polyethylene
Natural
0.331
8.4
0.236
6.0
0.551
14.0
BP1022A
BP1022A
1036151
-
-
Low-Density Polyethylene
Natural
0.346
8.8
0.315
8.0
0.453
11.5
BP1024A
BP1024A
1036152
-
-
Low-Density Polyethylene
Natural
0.366
9.3
0.354
9.0
0.472
12.0
BP1026A
BP1026A
1036153
-
-
Low-Density Polyethylene
Natural
0.366
9.3
0.177
4.5
0.551
14.0
10905
10905
-
-
1036224
Low-Density Polyethylene
Natural
0.366
9.3
0.177
4.5
0.551
14.0
BP1028A
BP1028A
1036154
-
-
Low-Density Polyethylene
Natural
0.366
9.3
0.268
6.8
0.630
16.0
12978
12978
-
-
1036255
Low-Density Polyethylene
Natural
0.366
9.3
0.268
6.8
0.630
16.0
BP1030A
BP1030A
1036155
-
-
Low-Density Polyethylene
Natural
0.394
10.0
0.157
4.0
0.472
12.0
BP1032A
BP1032A
1036156
-
-
Low-Density Polyethylene
Natural
0.394
10.0
0.354
9.0
0.591
15.0
BP1034A
BP1034A
1036157
-
-
Low-Density Polyethylene
Natural
0.421
10.7
0.217
5.5
0.551
14.0
12977
12977
-
-
1036254
Low-Density Polyethylene
Natural
0.421
10.7
0.217
5.5
0.551
14.0
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表