您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Welding Neck, Aluminium acc. to EN 485/755, EN AW 1050A, PN10/16/40, sim. to EN 1092-1
Huelsen
Necks
Necks Aluminium
Powered by
CAD模型選擇
{huelsen/6_bunde/1_aluminium/bunde_461.prj},{NB=4610060010245},{ARTNR=4610060010245},{DN=50},{A=60.3},{S=2.9},{N1=74},{D1=102},{H2=45},{F=8},{R=3},{H3=8},{GEW=0.342},{PG=Bund},{PUG=Vorschweissbund},{NORM=i.A. EN 1092-1},{WERK1=Aluminium},{WERK2=EN 485/755},{WERK3=EN AW 1050A},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
A
Outside Ø
[mm]
S
Wall Thickness
[mm]
N1
Outside Ø
[mm]
D1
Outside Ø
[mm]
H2
Height
[mm]
F
Height
[mm]
R
Radius R ~
[mm]
H3
Shoulder
[mm]
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
4610017004035
4610017004035
10
17.2
1.8
28
40
35
12
2
6
0.171
Welding Neck, Aluminium a...
Necks
Welding Necks
sim. to EN 1092-1
Aluminium, EN 485/755, EN...
4610021004538
4610021004538
15
21.3
2.0
32
45
38
12
2
6
0.171
Welding Neck, Aluminium a...
Necks
Welding Necks
sim. to EN 1092-1
Aluminium, EN 485/755, EN...
4610026005840
4610026005840
20
26.9
2.3
40
58
40
14
2
6
0.171
Welding Neck, Aluminium a...
Necks
Welding Necks
sim. to EN 1092-1
Aluminium, EN 485/755, EN...
4610033006840
4610033006840
25
33.7
2.6
46
68
40
14
2
6
0.171
Welding Neck, Aluminium a...
Necks
Welding Necks
sim. to EN 1092-1
Aluminium, EN 485/755, EN...
4610042007842
4610042007842
32
42.4
2.6
56
78
42
14
2
6
0.171
Welding Neck, Aluminium a...
Necks
Welding Necks
sim. to EN 1092-1
Aluminium, EN 485/755, EN...
4610048008845
4610048008845
40
48.3
2.6
64
88
45
14
2
7
0.171
Welding Neck, Aluminium a...
Necks
Welding Necks
sim. to EN 1092-1
Aluminium, EN 485/755, EN...
4610060010245
4610060010245
50
60.3
2.9
74
102
45
8
3
8
0.342
Welding Neck, Aluminium a...
Necks
Welding Necks
sim. to EN 1092-1
Aluminium, EN 485/755, EN...
4610076012245
4610076012245
65
76.1
2.9
92
122
45
10
3
10
0.342
Welding Neck, Aluminium a...
Necks
Welding Necks
sim. to EN 1092-1
Aluminium, EN 485/755, EN...
4610088013850
4610088013850
80
88.9
3.2
105
138
50
10
3
10
0.513
Welding Neck, Aluminium a...
Necks
Welding Necks
sim. to EN 1092-1
Aluminium, EN 485/755, EN...
4610114015852
4610114015852
100
114.3
3.6
131
158
52
12
3
12
0.684
Welding Neck, Aluminium a...
Necks
Welding Necks
sim. to EN 1092-1
Aluminium, EN 485/755, EN...
4610139018855
4610139018855
125
139.7
4.0
156
188
55
12
3
12
0.684
Welding Neck, Aluminium a...
Necks
Welding Necks
sim. to EN 1092-1
Aluminium, EN 485/755, EN...
4610168021255
4610168021255
150
168.3
4.5
184
212
55
12
3
12
1.026
Welding Neck, Aluminium a...
Necks
Welding Necks
sim. to EN 1092-1
Aluminium, EN 485/755, EN...
4610219026862
4610219026862
200
219.1
6.3
234
268
62
20
3
16
1.710
Welding Neck, Aluminium a...
Necks
Welding Necks
sim. to EN 1092-1
Aluminium, EN 485/755, EN...
4610273032068
4610273032068
250
273.0
6.3
292
320
68
22
5
16
2.223
Welding Neck, Aluminium a...
Necks
Welding Necks
sim. to EN 1092-1
Aluminium, EN 485/755, EN...
4610323037068
4610323037068
300
323.9
7.1
342
370
68
22
5
16
2.736
Welding Neck, Aluminium a...
Necks
Welding Necks
sim. to EN 1092-1
Aluminium, EN 485/755, EN...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表