您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys with pilot bore 8M-30 - HTD Timing belt pulleys
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys with Pilot Bore
Timing belt pulleys with pilot bore 8M
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_with_pilot_bore/t_belt_pulleys_with_pilot_bore_8m/t_belt_pulleys_with_pilot_bore_8m30_asmtab.prj},{NB=42030040},{DESCRIPTION=40 8M 30},{CNSORDERNO=42030040},{TYPE=2F},{MAT=St},{Z=40},{DP=101.86},{DE=100.49},{DF=106},{DM=75},{DI=0},{F=38},{L=48},{D=14},{N=321},{KG=2.47},{I=90.0},{VER=30},{PPATH=t_belt_pulleys_with_pilot_bore_8m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
42030022
22 8M 30
42030022
2F
St
22
56.02
54.65
60
43
0
38
48
12
308
0.75
42030024
24 8M 30
42030024
2F
St
24
61.11
59.74
66
45
0
38
48
12
310
0.90
42030026
26 8M 30
42030026
2F
St
26
66.21
64.84
71
48
0
38
48
12
311
1.10
42030028
28 8M 30
42030028
2F
St
28
71.30
70.08
75
50
0
38
48
14
312
1.20
42030030
30 8M 30
42030030
2F
St
30
76.39
75.13
83
55
0
38
48
14
314
1.32
42030032
32 8M 30
42030032
2F
St
32
81.49
80.16
87
60
0
38
48
14
315
1.55
42030034
34 8M 30
42030034
2F
St
34
86.58
85.21
91
66
0
38
48
14
316
1.80
42030036
36 8M 30
42030036
2F
St
36
91.67
90.30
98
70
0
38
48
14
319
2.10
42030038
38 8M 30
42030038
2F
St
38
96.77
95.39
103
75
0
38
48
14
320
2.30
42030040
40 8M 30
42030040
2F
St
40
101.86
100.49
106
75
0
38
48
14
321
2.47
42030044
44 8M 30
42030044
2F
St
44
112.05
110.67
119
75
0
38
48
14
325
2.95
42030048
48 8M 30
42030048
2F
St
48
122.23
120.86
127
75
0
38
48
14
327
3.30
42030056
56 8M 30
42030056
3F
St
56
142.60
141.23
148
90
116
38
48
14
333
4.02
42030064
64 8M 30
42030064
3F
St
64
162.97
161.60
168
90
137
38
48
14
338
4.60
42030072
72 8M 30
42030072
3F
St
72
183.35
181.97
192
95
158
38
48
14
340
5.41
42030080
80 8M 30
42030080
3
GG
80
203.72
202.35
0
100
180
38
48
14
0
5.23
42030090
90 8M 30
42030090
3
GG
90
229.18
227.81
0
100
204
38
48
14
0
6.42
42030112
112 8M 30
42030112
4
GG
112
285.21
283.83
0
100
254
38
48
18
0
8.12
42030144
144 8M 30
42030144
4
GG
144
366.69
365.32
0
100
336
38
48
20
0
10.36
42030168
168 8M 30
42030168
4
GG
168
427.81
426.44
0
100
400
38
48
20
0
12.37
42030192
192 8M 30
42030192
4
GG
192
488.92
487.55
0
100
460
38
48
20
0
14.31
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Timing belt pulleys with pilot bore 8M-50 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 8M-85 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Timing belt pulleys for taper bushes 8M -30 - HTD timing belt pulleys for t...
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 8M-20 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
ZRR-8M-BR30-ST-GG - HTD Pulleys, Profile 8M, Timing Belt Width 30mm
MÄDLER
10.04.2024
Timing belt pulleys with pilot bore 14M-40 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 5M-25 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Taper bushes 1615 - Taper bushes
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 5M-15 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore L100 - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
ZRR-8M-BR20-ST-GG - HTD Pulleys, Profile 8M, Timing Belt Width 20mm
MÄDLER
10.04.2024
Timing belt pulleys for taper bushes 5M - HTD timing belt pulleys for taper...
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 3M-15 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Type 5M - HTD-Pulleys for cylindrical bores
Optibelt
08.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表