您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N417K - Colonne
Intercom
Standard Guide Elements
Demountable pillars with ring nut retention
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/colonne_con_collare/colonne_n417k.prj},{NB=417K25x220},{TYPE=N417K},{D1=25},{D2=26},{D4=32},{D6=42},{B=19.3},{B1=27.0},{L=220},{L1=120},{L2=100},{L3=98},{L4=22},{L5=16},{L6=6},{R=2.0},{D3=38},{A=4.5},{C=4.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
D4
[mm]
D6
d6
[mm]
B
[mm]
B1
b1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
l3
[mm]
L4
[mm]
L5
[mm]
417K12x090
417K12x090
N417K
12
13
18
29
16.1
21.4
90
50
40
38
12
8
417K12x100
417K12x100
N417K
12
13
18
29
16.1
21.4
100
60
40
48
12
8
417K12x110
417K12x110
N417K
12
13
18
29
16.1
21.4
110
60
50
48
12
8
417K12x120
417K12x120
N417K
12
13
18
29
16.1
21.4
120
70
50
58
12
8
417K12x130
417K12x130
N417K
12
13
18
29
16.1
21.4
130
70
60
58
12
8
417K12x140
417K12x140
N417K
12
13
18
29
16.1
21.4
140
70
70
58
12
8
417K12x200
417K12x200
N417K
12
13
18
29
16.1
21.4
200
100
100
88
12
8
417K16x140
417K16x140
N417K
16
17
22
33
17.1
23.1
140
80
60
64
16
11
417K16x150
417K16x150
N417K
16
17
22
33
17.1
23.1
150
90
60
74
16
11
417K16x160
417K16x160
N417K
16
17
22
33
17.1
23.1
160
90
70
74
16
11
417K16x170
417K16x170
N417K
16
17
22
33
17.1
23.1
170
100
70
84
16
11
417K16x180
417K16x180
N417K
16
17
22
33
17.1
23.1
180
100
80
84
16
11
417K16x190
417K16x190
N417K
16
17
22
33
17.1
23.1
190
100
90
84
16
11
417K16x270
417K16x270
N417K
16
17
22
33
17.1
23.1
270
140
130
124
16
11
417K19x160
417K19x160
N417K
19
20
25
36
17.8
24.4
160
90
70
70
20
15
417K19x170
417K19x170
N417K
19
20
25
36
17.8
24.4
170
100
70
80
20
15
417K19x180
417K19x180
N417K
19
20
25
36
17.8
24.4
180
100
80
80
20
15
417K19x190
417K19x190
N417K
19
20
25
36
17.8
24.4
190
110
80
90
20
15
417K19x200
417K19x200
N417K
19
20
25
36
17.8
24.4
200
110
90
90
20
15
417K19x210
417K19x210
N417K
19
20
25
36
17.8
24.4
210
110
100
90
20
15
417K19x310
417K19x310
N417K
19
20
25
36
17.8
24.4
310
160
150
140
20
15
417K25x180
417K25x180
N417K
25
26
32
42
19.3
27.0
180
100
80
78
22
16
417K25x190
417K25x190
N417K
25
26
32
42
19.3
27.0
190
110
80
88
22
16
417K25x200
417K25x200
N417K
25
26
32
42
19.3
27.0
200
110
90
88
22
16
417K25x210
417K25x210
N417K
25
26
32
42
19.3
27.0
210
120
90
98
22
16
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Shaft collar ''ABR'' - black oxide - Shaft collars one split - black oxide
BEA Ingranaggi
06.07.2020
ST 7114 - Guide pillar with middle mount shoulder, with internal thread, bo...
Steinel Normalien
14.05.2024
N 2164 - Bussole per colonne di guida con fissaggio conico N 2164
Intercom
15.07.2022
Shaft
Baart Industrial Group
02.11.2023
1215 ISO - Stipper mounted guide pillars
Kern
26.02.2019
WZ4022 - Pillar with central collar
Mandelli
09.04.2018
CCI - Demontable guide pillar with centre fixing
RCM
27.11.2019
N 417 Middle collar column - Guide elements
Tecnorm
08.08.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表