407574 - 90° BRAZE OR WELD-ON COUNTERPAD SAE 6000 PSI FLANGE METRIC THREAD
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/407574.prj},{NB=A407574-1922},{CODE=A407574-1922},{FILENAME=A407574-1922_00},{F=DN22},{A=50,8},{B=23,8},{C=M10},{I=21},{T=36}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
I
[mm]
T
[mm]
A407574-1216
A407574-1216
DN16
40,49
18,24
M8
15
28
A407574-1218
A407574-1218
DN18
40,49
18,24
M8
15
28
A407574-1220
A407574-1220
DN20
40,49
18,24
M8
15
28
A407574-1920
A407574-1920
DN20
50,8
23,8
M10
21
36
A407574-1922
A407574-1922
DN22
50,8
23,8
M10
21
36
A407574-1925
A407574-1925
DN25
50,8
23,8
M10
21
36
A407574-2525
A407574-2525
DN25
57,15
27,76
M12
25
41
A407574-2527
A407574-2527
DN27
57,15
27,76
M12
25
41
A407574-2530
A407574-2530
DN30
57,15
27,76
M12
25
41
A407574-2532
A407574-2532
DN32
57,15
27,76
M12
25
41
A407574-3232
A407574-3232
DN32
66,68
31,75
M14
29
47
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
407563 - 90° BRAZE OR WELD-ON SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
PAFS-90S EO - SAE 90° 4 bolt flange (socket weld)
Parker
31.05.2022
PEFF-G EO - SAE 90° 4 bolt flange with BSPP thread
Parker
31.05.2022
407082 - 90° BRAZE OR WELD-ON COUNTERPAD SAE 3000 PSI FLANGE UNC THREAD
FOR Fittings
06.05.2024
407068 - 90° BRAZE OR WELD-ON SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
1929-62 - SAE Port Block - Code 62 (O-Ring Face)
Brennan Industries
26.01.2021
402240 - STRAIGHT SAE FLANGE 3000 PSI WITH BSPP FEMALE PORT
FOR Fittings
06.05.2024
1927-61 - NPTF Port Block - Code 61 (O-Ring Face)
Brennan Industries
28.01.2021
1929-61 - SAE Port Block - Code 61 (O-Ring Face)
Brennan Industries
26.01.2021
401018 - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
SAE flange halves, standard series (3000 psi) single parts - Hole pattern t...
VOSS
11.04.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表