402043 - BRAZE OR WELD-ON COUNTERPAD SAE 3000 PSI FLANGE UNC THREAD
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/402043.prj},{NB=A402043-1927},{CODE=A402043-1927},{FILENAME=A402043-1927_00},{F=DN27},{A=47,63},{B=22,23},{C=3/8-16 UNC},{I=15},{T=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
I
[mm]
T
[mm]
A402043-1216
A402043-1216
DN16
38,1
17,48
5/16-18 UNC
14
23
A402043-1218
A402043-1218
DN18
38,1
17,48
5/16-18 UNC
14
23
A402043-1220
A402043-1220
DN20
38,1
17,48
5/16-18 UNC
14
23
A402043-1920
A402043-1920
DN20
47,63
22,23
3/8-16 UNC
15
25
A402043-1922
A402043-1922
DN22
47,63
22,23
3/8-16 UNC
15
25
A402043-1925
A402043-1925
DN25
47,63
22,23
3/8-16 UNC
15
25
A402043-1927
A402043-1927
DN27
47,63
22,23
3/8-16 UNC
15
25
A402043-2525
A402043-2525
DN25
52,37
26,19
3/8-16 UNC
17
28
A402043-2527
A402043-2527
DN27
52,37
26,19
3/8-16 UNC
17
28
A402043-2530
A402043-2530
DN30
52,37
26,19
3/8-16 UNC
17
28
A402043-2532
A402043-2532
DN32
52,37
26,19
3/8-16 UNC
17
28
A402043-3232
A402043-3232
DN32
58,72
30,18
7/16-14 UNC
21
33
A402043-3235
A402043-3235
DN35
58,72
30,18
7/16-14 UNC
21
33
A402043-3238
A402043-3238
DN38
69,85
35,71
7/16-14 UNC
24
33
A402043-3842
A402043-3842
DN42
69,85
35,71
1/2-13 UNC
24
38
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表