您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
3M 15 - HTD timing pulleys with pilot bore
Chiaravalli
Open transmission
Timing pulleys
HTD timing pulleys
3M
Powered by
CAD模型選擇
{chiaravalli/open_transmission/toothed_pulleys/htd_timing_pulleys/3m/3m_15_aluminium_asmtab.prj},{NB=40115024},{CODE=40115024},{TYPE=24- 3M- 15F},{T=24},{EXEC=1F},{DP=22.92},{DE=22.16},{DF=25},{DM=13.0},{F=19.5},{L=26},{D=6},{NF=518},{WEIGHT=0.02},{MAT=ALUMINIUM},{L1=15.0},{DFX=25.0},{DX=6},{NFX=518},{PPATH=3m_15_aluminium_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODE
Part number
ⁿ/ₐ
TYPE
ⁿ/ₐ
T
Number of teeth
ⁿ/ₐ
EXEC
design
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df flanges
[mm]
DM
Dm Hub
[mm]
F
[mm]
L
[mm]
D
d Ø Bore
[mm]
NF
Flange number
ⁿ/ₐ
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
40115010
40115010
10- 3M- 15F
10
0F
9.55
8.79
13
13.0
17.0
26
-
501
0.01
Alumium
40115012
40115012
12- 3M- 15F
12
0F
11.46
10.70
15
15.0
17.0
26
-
502
0.01
Alumium
40115014
40115014
14- 3M- 15F
14
0F
13.37
12.61
16
16.0
17.0
26
-
503
0.01
Alumium
40115015
40115015
15- 3M- 15F
15
0F
14.32
13.56
17.5
17.5
17.0
26
-
516
0.01
Alumium
40115016
40115016
16- 3M- 15F
16
1F
15.28
14.52
17.5
10.0
19.5
26
4
504
0.01
Alumium
40115018
40115018
18- 3M- 15F
18
1F
17.19
16.43
20
11.0
19.5
26
6
505
0.01
Alumium
40115020
40115020
20- 3M- 15F
20
1F
19.10
18.34
23
13.0
19.5
26
6
517
0.01
Alumium
40115021
40115021
21- 3M- 15F
21
1F
20.05
19.29
25
13.0
19.5
26
6
518
0.02
Alumium
40115022
40115022
22- 3M- 15F
22
1F
21.01
20.25
25
13.0
19.5
26
6
518
0.02
Alumium
40115024
40115024
24- 3M- 15F
24
1F
22.92
22.16
25
13.0
19.5
26
6
518
0.02
Alumium
40115026
40115026
26- 3M- 15F
26
1F
24.83
24.07
28
16.0
19.5
26
6
508
0.03
Alumium
40115028
40115028
28- 3M- 15F
28
1F
26.74
25.98
32
18.0
19.5
26
6
509
0.03
Alumium
40115030
40115030
30- 3M- 15F
30
1F
28.65
27.89
32
20.0
19.5
26
6
509
0.04
Alumium
40115032
40115032
32- 3M- 15F
32
1F
30.56
29.80
36
22.0
19.5
26
6
510
0.04
Alumium
40115036
40115036
36- 3M- 15F
36
1F
34.38
33.62
39
26.0
20.0
30
6
519
0.06
Alumium
40115040
40115040
40- 3M- 15F
40
1F
38.20
37.44
42
28.0
20.0
30
6
513
0.08
Alumium
40115044
40115044
44-3M- 15
44
1F
42.02
41.26
48
33.0
20.0
30
6
520
0.10
Alumium
40115048
40115048
48- 3M- 15
48
8
45.84
45.08
-
33.0
20.0
30
8
-
0.10
Alumium
40115060
40115060
60- 3M- 15
60
8
57.30
56.54
-
33.0
20.0
30
8
-
0.15
Alumium
40115072
40115072
72- 3M- 15
72
8
68.75
67.99
-
33.0
20.0
30
8
-
0.21
Alumium
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表