您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Cylindrical gears module 3 - Cylindrical gears
BEA Ingranaggi
Gears
Cylindrical Gears
Powered by
CAD模型選擇
{bea/gears/cylindrical_gears/cylindrical_gears_mod_3.prj},{NB=401030039},{Z=39},{CNSORDERNO=401030039},{DE=123},{DP=117},{DM=80},{D1=20},{KG=3.18},{A=50},{B=30}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
DM
dm
[mm]
D1
[mm]
KG
[kg]
A
[mm]
B
[mm]
401030012
12
401030012
42
36
27
12
0.28
50
30
401030013
13
401030013
45
39
30
12
0.34
50
30
401030014
14
401030014
48
42
33
12
0.41
50
30
401030015
15
401030015
51
45
35
12
0.47
50
30
401030016
16
401030016
54
48
38
14
0.54
50
30
401030017
17
401030017
57
51
42
14
0.63
50
30
401030018
18
401030018
60
54
45
14
0.72
50
30
401030019
19
401030019
63
57
45
14
0.78
50
30
401030020
20
401030020
66
60
45
14
0.84
50
30
401030021
21
401030021
69
63
45
16
0.89
50
30
401030022
22
401030022
72
66
50
16
1.02
50
30
401030023
23
401030023
75
69
50
16
1.10
50
30
401030024
24
401030024
78
72
50
16
1.18
50
30
401030025
25
401030025
81
75
60
16
1.39
50
30
401030026
26
401030026
84
78
60
16
1.48
50
30
401030027
27
401030027
87
81
60
16
1.56
50
30
401030028
28
401030028
90
84
60
16
1.66
50
30
401030029
29
401030029
93
87
60
16
1.75
50
30
401030030
30
401030030
96
90
60
16
1.85
50
30
401030031
31
401030031
99
93
60
16
1.95
50
30
401030032
32
401030032
102
96
70
16
2.21
50
30
401030033
33
401030033
105
99
70
16
2.32
50
30
401030034
34
401030034
108
102
70
16
2.43
50
30
401030035
35
401030035
111
105
70
16
2.55
50
30
401030036
36
401030036
114
108
70
20
2.62
50
30
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Racks module 3 - Racks-continuous mounting - Pressure angle 20°
BEA Ingranaggi
06.07.2020
Cylindrical gears module 4 - Cylindrical gears
BEA Ingranaggi
06.07.2020
Racks module 4 - Racks-continuous mounting - Pressure angle 20°
BEA Ingranaggi
06.07.2020
Cylindrical gears module 2 - Cylindrical gears
BEA Ingranaggi
06.07.2020
Cylindrical gears module 1 - Cylindrical gears
BEA Ingranaggi
06.07.2020
Cylindrical gears module 2.5 - Cylindrical gears
BEA Ingranaggi
06.07.2020
Chain couplings - DIN 8187 - Chain couplings - DIN 8187
BEA Ingranaggi
06.07.2020
Cylindrical gears module 1.5 - Cylindrical gears
BEA Ingranaggi
06.07.2020
Simplex sprockets 08B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Duplex sprockets 08B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Cylindrical gears module 5 - Cylindrical gears
BEA Ingranaggi
06.07.2020
Locking assemblies BK70 - Locking assemblies self-centering ''BK 70''
BEA Ingranaggi
06.07.2020
Cylindrical gears module 3 with hardened teeth - Cylindrical gears with har...
BEA Ingranaggi
06.07.2020
Simplex plate wheels 08B-1 - Plate wheels for roller chains - DIN 8187 - IS...
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表