您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
3SU18020AL002AB1 - Command and alarm device combination in housing
Siemens Industry
Electric engineering, automation, process control engineering
Low-voltage switch technology
Command and alarm device
Command and alarm device combination in housing
Powered by
CAD模型選擇
{siemens_industry/27/37/12/16/3su18020al002ab1.prj},{NB=3SU18020AL002AB1},{MANUID=3SU18020AL002AB1},{AAB958=5},{AAB959=5},{BAH436=500},{AAP377=0},{AAP406=2},{AAB960=5},{AAP365=1},{BAH434=500},{BAH432=500},{AAP552=0},{AAP648=2},{AAP517=0},{AAP546=1},{AAP677=0},{AAP697=0},{AAO663=4047621080321},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85365080},{PREVIEW=../../../_pool_/50/b4/product_picture_jpg_G_IC03_XX_30046J.png},{DESCSHORT=Enclosure for command devices, 22 mm, round}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAB958
min. rated control voltage Us with AC 50 Hz
[V]
AAB959
min. rated control voltage Us with AC 60 Hz
[V]
BAH436
Max. rated DC voltage for controls
[V]
AAP377
Number of changers
ⁿ/ₐ
AAP406
Number of control centers
ⁿ/ₐ
AAB960
min. rated control voltage Us with DC
[V]
AAP365
Number of breaking contacts
ⁿ/ₐ
BAH434
max. rated AC voltage for controls (60 Hz)
[V]
BAH432
Max. rated AC voltage for controls, 50 Hz
[V]
BAD706
suitable for EMERGENCY-OFF
ⁿ/ₐ
AAP552
Number of mushroom buttons
ⁿ/ₐ
AAP648
Number of pushbuttons
ⁿ/ₐ
AAP517
Number of key-operated switches
ⁿ/ₐ
AAP546
Number of making contacts
ⁿ/ₐ
AAP677
Number of selector switches
ⁿ/ₐ
AAP697
Number of signal lamps
ⁿ/ₐ
AAU732
Manufacturer product root
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
3SU18020AL002AB1
Enclosure for command dev...
enclosure for command dev...
195125063716
3SU1802-0AL00-2AB1
3SU18020AL002AB1
Siemens AG
Enclosure plastic, 2 cont...
5
5
500
0
2
5
1
500
500
No
0
2
0
1
0
0
SIRIUS ACT
SIRIUS ACT
enclosure for command dev...
4047621080321
1
1
1
1
85365080
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表