您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20606 - Self-clinching threaded standoffs for invisible installation, for metallic materials (PEM® CSS/CSOS), stainless steel (AISI 300), passivated
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.30 Self-clinching fasteners with concealed head
BN 20606 - CSS/CSOS - Self-clinching threaded standoffs for invisible installation, for metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_30/bn_20606/bn_20606.prj},{NB=3801426},{BNARTNR=3801426},{BNARTNR1=300104568},{W=INOX (AISI 300)},{BNSURFACE=passiviert},{H=1.04},{L=10},{INFO=},{D1=M4},{SB=7.92},{D2=7.90},{D3=6.23},{D4=6.36},{SW=8.74},{T=6.5},{MRL=6.4},{NDM=4},{KDM=3.242},{LX=4,6,8,10,12,16,20},{HX=1.04}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Part description
ⁿ/ₐ
W
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
H
max.
[mm]
L
Length (+0.05 -0.13)
[mm]
D1
Thread
ⁿ/ₐ
SB
Blind hole-Ø in sheet +0.08
[mm]
D2
max.
[mm]
D3
max.
[mm]
D4
[mm]
SW
±0.13
[mm]
T
min.
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance to passivated stainless steel
[mm]
3801106
3801106
300104563
CSS-M3-4
Stainless steel (AISI 300...
passivated
1.04
4
M3
5.41
5.39
4.20
4.33
6.35
4.0
1.6
4.8
3802033
3802033
300104564
CSS-M3-6
Stainless steel (AISI 300...
passivated
1.04
6
M3
5.41
5.39
4.20
4.33
6.35
5.0
1.6
4.8
3576088
3576088
300104565
CSS-M3-8
Stainless steel (AISI 300...
passivated
1.04
8
M3
5.41
5.39
4.20
4.33
6.35
5.0
1.6
4.8
3802145
3802145
300104566
CSS-M3-10
Stainless steel (AISI 300...
passivated
1.04
10
M3
5.41
5.39
4.20
4.33
6.35
5.0
1.6
4.8
3801286
3801286
300119631
CSS-M3-12
Stainless steel (AISI 300...
passivated
1.04
12
M3
5.41
5.39
4.20
4.33
6.35
5.0
1.6
4.8
9022900
9022900
9022900
CSS-M3-20
Stainless steel (AISI 300...
passivated
1.04
20
M3
5.41
5.39
4.20
4.33
6.35
5.0
1.6
4.8
3801223
3801223
300119649
CSOS-M3-4
Stainless steel (AISI 300...
passivated
1.83
4
M3
5.41
5.39
4.20
4.33
6.35
5.0
2.4
4.8
3578526
3578526
300104571
CSOS-M3-6
Stainless steel (AISI 300...
passivated
1.83
6
M3
5.41
5.39
4.20
4.33
6.35
5.0
2.4
4.8
3801552
3801552
300115488
CSOS-M3-8
Stainless steel (AISI 300...
passivated
1.83
8
M3
5.41
5.39
4.20
4.33
6.35
5.0
2.4
4.8
3802156
3802156
300104572
CSOS-M3-10
Stainless steel (AISI 300...
passivated
1.83
10
M3
5.41
5.39
4.20
4.33
6.35
5.0
2.4
4.8
3801677
3801677
300119650
CSOS-M3-12
Stainless steel (AISI 300...
passivated
1.83
12
M3
5.41
5.39
4.20
4.33
6.35
5.0
2.4
4.8
3801388
3801388
300139900
CSOS-M3-16
Stainless steel (AISI 300...
passivated
1.83
16
M3
5.41
5.39
4.20
4.33
6.35
5.0
2.4
4.8
9022905
9022905
9022905
CSOS-M3-20
Stainless steel (AISI 300...
passivated
1.83
20
M3
5.41
5.39
4.20
4.33
6.35
5.0
2.4
4.8
3802120
3802120
300119635
CSS-M4-4
Stainless steel (AISI 300...
passivated
1.04
4
M4
7.92
7.90
6.23
6.36
8.74
4.0
1.6
6.4
3802182
3802182
300119638
CSS-M4-6
Stainless steel (AISI 300...
passivated
1.04
6
M4
7.92
7.90
6.23
6.36
8.74
6.0
1.6
6.4
3800768
3800768
300104567
CSS-M4-8
Stainless steel (AISI 300...
passivated
1.04
8
M4
7.92
7.90
6.23
6.36
8.74
6.5
1.6
6.4
3801426
3801426
300104568
CSS-M4-10
Stainless steel (AISI 300...
passivated
1.04
10
M4
7.92
7.90
6.23
6.36
8.74
6.5
1.6
6.4
3800975
3800975
300104569
CSS-M4-12
Stainless steel (AISI 300...
passivated
1.04
12
M4
7.92
7.90
6.23
6.36
8.74
6.5
1.6
6.4
3801828
3801828
300104570
CSS-M4-16
Stainless steel (AISI 300...
passivated
1.04
16
M4
7.92
7.90
6.23
6.36
8.74
6.5
1.6
6.4
3801992
3801992
300119648
CSS-M4-20
Stainless steel (AISI 300...
passivated
1.04
20
M4
7.92
7.90
6.23
6.36
8.74
6.5
1.6
6.4
3802004
3802004
300119651
CSOS-M4-4
Stainless steel (AISI 300...
passivated
1.83
4
M4
7.92
7.90
6.23
6.36
8.74
6.5
2.4
6.4
3801428
3801428
300119652
CSOS-M4-6
Stainless steel (AISI 300...
passivated
1.83
6
M4
7.92
7.90
6.23
6.36
8.74
6.5
2.4
6.4
3801047
3801047
300119653
CSOS-M4-8
Stainless steel (AISI 300...
passivated
1.83
8
M4
7.92
7.90
6.23
6.36
8.74
6.5
2.4
6.4
3801439
3801439
300118656
CSOS-M4-10
Stainless steel (AISI 300...
passivated
1.83
10
M4
7.92
7.90
6.23
6.36
8.74
6.5
2.4
6.4
3801316
3801316
300116289
CSOS-M4-12
Stainless steel (AISI 300...
passivated
1.83
12
M4
7.92
7.90
6.23
6.36
8.74
6.5
2.4
6.4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表