您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 37898 - Press-in threaded Inserts with large, reinforced head, for thermoplastics
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.200 Threaded inserts for plastic materials
02.300.200.20 Threaded inserts for press-in
BN 37898 Press-in threaded Inserts
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_200/02_300_200_20/bn_37898/gewinaetze_grkokpf_m_verkop.prj},{NB=3795160},{BNARTNR=3795160},{BNARTNR1=300113401},{BZC=006M4},{D=M4},{L=5.60},{T=1.50},{D1=8.7},{DD=5.40-5.90},{W=2.50},{DD1=10.9},{T1=5.8},{NDM=4.000},{DDX=5.900},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Order designation
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
0/-0.25
[mm]
T
±0.15
[mm]
D1
nom.
[mm]
DD
min.
[mm]
W
min.
[mm]
DD1
min.
[mm]
T1
[mm]
BNMAT
Werkstoff
ⁿ/ₐ
3794762
3794762
300113394
005M3
M3
5.20
1.50
7.1
3.70-4.00
1.70
7.4
5.3
3794702
3794702
300144935
006M3
M3
4.10
1.50
7.1
3.70-4.00
1.70
7.4
4.2
3794696
3794696
300144934
005M3.5
M3.5
7.00
1.25
7.9
4.60-5.00
2.25
9.5
7.2
3794897
3794897
300144936
006M3.5
M3.5
4.10
1.25
7.9
4.60-5.00
2.25
9.4
4.2
3794693
3794693
300113396
005M4
M4
8.50
1.50
8.7
5.40-5.90
2.50
10.9
8.6
3795160
3795160
300113401
006M4
M4
5.60
1.50
8.7
5.40-5.90
2.50
10.9
5.8
3795058
3795058
300113397
005M5
M5
10.10
1.75
11.1
6.00-6.50
2.85
12.2
10.2
3794572
3794572
300113402
006M5
M5
6.60
1.75
11.1
6.00-6.50
2.85
12.2
6.8
3794888
3794888
300113398
005M6
M6
12.30
2.00
12.7
7.70-8.20
3.20
14.6
12.5
3794671
3794671
300113403
006M6
M6
7.70
2.00
12.7
7.70-8.20
3.20
14.6
7.9
3794989
3794989
300113399
005M8
M8
13.80
2.50
14.3
10.20-10.60
4.25
19.1
14.0
3795153
3795153
300113404
006M8
M8
10.10
2.50
14.3
10.20-10.60
4.25
19.1
10.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表