您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 38357 - Cage nuts (FASTEKS® KLIPKO RR), stainless steel A2
Bossard Catalog
02 Specific Fastening Technologies
02.400 Clip fasteners
02.400.200 Clip-Threaded fasteners and retainers
02.400.200.30 Cage nuts
BN 38357 Cage nuts
Powered by
CAD模型選擇
{bossard/02/02_400/02_400_200/02_400_200_20/bn_38357/bn_38357.prj},{NB=3789281 (1.20)},{BNARTNR=3789281},{BNARTNR1=300105105},{BNNORM1=FASTEKS® KLIPKO RR},{BNMAT=INOX A2},{BZCX=-083-16},{W=Käfig: nichtrostender Stahl, Mutter: nichtrostender Stahl},{GW=M6},{NDM=6.000},{FORM=0},{P=1.2},{P1=1.2 - 1.6},{PMIN=1.2},{PMAX=1.6},{A=12.0},{B=11.4},{C=8.5},{D=7.2},{EX=0.450},{F=12.2},{G=6.0},{LK=3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Werkstoff
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
P1
Clamping range P
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
LK
Hole dimensions/Ratio
ⁿ/ₐ
3789267
3789267
300204078
FASTEKS® KLIPKO RR
M3-RR-053-09
INOX A2
M3
0.3 - 0.9
9.3
8.8
5.2
4.8
0.30
9.7
3.6
1
3789475
3789475
300122901
FASTEKS® KLIPKO RR
M3-RR-053-16
INOX A2
M3
1.0 - 1.6
9.3
8.8
5.9
4.8
0.30
9.7
3.6
1
3789254
3789254
300122902
FASTEKS® KLIPKO RR
M3-RR-053-23
INOX A2
M3
1.7 - 2.3
9.3
8.8
6.6
4.8
0.30
9.7
3.6
1
3789390
3789390
300164464
FASTEKS® KLIPKO RR
M3-RR-053-31
INOX A2
M3
2.4 - 3.1
9.3
8.8
7.4
4.8
0.30
9.7
3.6
1
3789330
3789330
300156448
FASTEKS® KLIPKO RR
M4-RR-053-09
INOX A2
M4
0.3 - 0.9
9.3
8.8
5.2
4.8
0.30
9.7
3.6
1
3789337
3789337
300116310
FASTEKS® KLIPKO RR
M4-RR-053-16
INOX A2
M4
1.0 - 1.6
9.3
8.8
5.9
4.8
0.30
9.7
3.6
1
3788683
3788683
300122904
FASTEKS® KLIPKO RR
M4-RR-053-23
INOX A2
M4
1.7 - 2.3
9.3
8.8
6.6
4.8
0.30
9.7
3.6
1
3788959
3788959
300144357
FASTEKS® KLIPKO RR
M4-RR-053-31
INOX A2
M4
2.4 - 3.1
9.3
8.8
7.4
4.8
0.30
9.7
3.6
1
3789397
3789397
300148300
FASTEKS® KLIPKO RR
M4-RR-067-16
INOX A2
M4
0.7 - 1.6
10.0
9.0
7.2
5.8
0.45
10.3
4.8
2
3789218
3789218
300153198
FASTEKS® KLIPKO RR
M4-RR-067-26
INOX A2
M4
1.7 - 2.6
10.0
9.0
8.2
5.8
0.45
10.3
4.8
2
3788842
3788842
300122905
FASTEKS® KLIPKO RR
M4-RR-083-11
INOX A2
M4
0.3 - 1.1
12.0
11.4
8.0
7.2
0.45
12.2
6.0
3
3789437
3789437
300122906
FASTEKS® KLIPKO RR
M4-RR-083-16
INOX A2
M4
1.2 - 1.6
12.0
11.4
8.5
7.2
0.45
12.2
6.0
3
3788552
3788552
300122907
FASTEKS® KLIPKO RR
M4-RR-083-25
INOX A2
M4
1.7 - 2.5
12.0
11.4
9.5
7.2
0.45
12.2
6.0
3
3788528
3788528
300146307
FASTEKS® KLIPKO RR
M4-RR-083-35
INOX A2
M4
2.6 - 3.5
12.0
11.4
10.5
7.2
0.45
12.2
6.0
3
3789222
3789222
300144994
FASTEKS® KLIPKO RR
M4-RR-083-45
INOX A2
M4
3.6 - 4.5
12.0
11.4
11.5
7.2
0.45
12.2
6.0
3
3789271
3789271
300122909
FASTEKS® KLIPKO RR
M4-RR-095-16
INOX A2
M4
0.7 - 1.6
13.2
12.0
8.8
8.0
0.45
13.6
6.2
4
3789525
3789525
300122910
FASTEKS® KLIPKO RR
M4-RR-095-27
INOX A2
M4
1.7 - 2.7
13.2
12.0
9.5
8.0
0.45
13.6
6.2
4
3789249
3789249
300122911
FASTEKS® KLIPKO RR
M4-RR-095-35
INOX A2
M4
2.8 - 3.5
13.2
12.0
10.2
8.0
0.45
13.6
6.2
4
3789588
3789588
300144703
FASTEKS® KLIPKO RR
M5-RR-067-16
INOX A2
M5
0.7 - 1.6
10.0
9.0
7.2
5.8
0.45
10.3
4.8
2
3788699
3788699
300146320
FASTEKS® KLIPKO RR
M5-RR-067-26
INOX A2
M5
1.7 - 2.6
10.0
9.0
8.2
5.8
0.45
10.3
4.8
2
3789109
3789109
300142124
FASTEKS® KLIPKO RR
M5-RR-083-11
INOX A2
M5
0.3 - 1.1
12.0
11.4
8.0
7.2
0.45
12.2
6.0
3
3788635
3788635
300105100
FASTEKS® KLIPKO RR
M5-RR-083-16
INOX A2
M5
1.2 - 1.6
12.0
11.4
8.5
7.2
0.45
12.2
6.0
3
3789315
3789315
300105101
FASTEKS® KLIPKO RR
M5-RR-083-25
INOX A2
M5
1.7 - 2.5
12.0
11.4
9.5
7.2
0.45
12.2
6.0
3
3788858
3788858
300105102
FASTEKS® KLIPKO RR
M5-RR-083-35
INOX A2
M5
2.6 - 3.5
12.0
11.4
10.5
7.2
0.45
12.2
6.0
3
3788781
3788781
300105103
FASTEKS® KLIPKO RR
M5-RR-083-45
INOX A2
M5
3.6 - 4.5
12.0
11.4
11.5
7.2
0.45
12.2
6.0
3
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 33007 - Bent eye bolts, light series, stainless steel A2
Bossard Catalog
31.10.2023
BN 4629 - Parallel keys deep pattern, face side domed (DIN 6885 A; ISO R773...
Bossard Catalog
31.10.2023
BN 80350 - Cage nuts serie C 4800, steel, zinc plated (nut)
Bossard Catalog
31.10.2023
BN 38359 - Cage nuts Form A, with right-angled tab (FASTEKS® KLIPKO ZI), Ca...
Bossard Catalog
11.03.2024
BN 38360 - Cage nuts Form B, with trapezoidal tab (FASTEKS® KLIPKO ZI), Cag...
Bossard Catalog
11.03.2024
BN 3307 - Cage nuts, steel, zinc plated blue (nut)
Bossard Catalog
31.10.2023
BN 2851 - Eye bolts (DIN 444 B), stainless steel A2
Bossard Catalog
26.01.2023
BN 624 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless stee...
Bossard Catalog
26.01.2023
Serie KLIPKO® - Cage nuts
KVT Fastening
24.02.2023
C08.01 - Cage nut
IMS UNIVERSAL Fastening elements
21.03.2022
RTSN - Blind-rivet nut, knurled shank, type RTSN
KVT Fastening
22.12.2023
BN 25501 - Blind rivet nuts small countersunk head, semi-hexagonal shank, o...
Bossard Catalog
04.03.2024
BN 25551 - Blind rivet nuts flat head, semi-hexagonal shank, open end (FAST...
Bossard Catalog
27.02.2024
BN 38358 - Cage nuts (FASTEKS® KLIPKO R), Cage: stainless steel A2, Nut: st...
Bossard Catalog
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表