您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 26000 - Fastener with threaded bolt square head 15 x 15 mm
Bossard Catalog
02 Specific Fastening Technologies
02.600 Embedding and surface bonding fasteners
02.600.100 bigHead® with threaded bolt
02.600.100.10 bigHead® with threaded bolt
BN 26000 Fastener with threaded bolt
Powered by
CAD模型選擇
{bossard/02/02_600/02_600_100/02_600_100_10/bn_26000/m1_sm1_b15.prj},{NB=3784157},{BNARTNR=3784157},{BNARTNR1=300164013},{BZC=M1/B15-M5x20HT},{W=Stahl},{BNSURFACE=verzinkt},{DXL=M5 x 20mm},{D=M5},{NDM=5},{KDM=4.019},{L=20},{K=15 x 15},{DP=1.200},{DP1=1.200},{R=2.000},{X1=7.000},{RP1=9.800},{O=9.500},{X=1},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
W
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
DXL
Thread x Length
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
Length
[mm]
K
Square head
[mm]
BNMAT
Material
ⁿ/ₐ
3784239
3784239
300164796
M1/B15-M4x12HT
Steel
zinc plated
M4 x 12mm
M4
12
15 x 15
3784275
3784275
300176814
M1/B15-M4x16HT
Steel
zinc plated
M4 x 16mm
M4
16
15 x 15
3784343
3784343
300171951
M1/B15-M4x30HT
Steel
zinc plated
M4 x 30mm
M4
30
15 x 15
3784014
3784014
300162753
M1/B15-M5x12HT
Steel
zinc plated
M5 x 12mm
M5
12
15 x 15
3784237
3784237
300174452
M1/B15-M5x16HT
Steel
zinc plated
M5 x 16mm
M5
16
15 x 15
3784157
3784157
300164013
M1/B15-M5x20HT
Steel
zinc plated
M5 x 20mm
M5
20
15 x 15
3784341
3784341
300174262
M1/B15-M5x25HT
Steel
zinc plated
M5 x 25mm
M5
25
15 x 15
3784113
3784113
300176910
M1/B15-M5x30HT
Steel
zinc plated
M5 x 30mm
M5
30
15 x 15
3784208
3784208
300164777
M1/B15-M6x12HT
Steel
zinc plated
M6 x 12mm
M6
12
15 x 15
3784288
3784288
300172749
M1/B15-M6x16HT
Steel
zinc plated
M6 x 16mm
M6
16
15 x 15
3784244
3784244
300164238
M1/B15-M6x20HT
Steel
zinc plated
M6 x 20mm
M6
20
15 x 15
3784382
3784382
300165334
M1/B15-M6x25HT
Steel
zinc plated
M6 x 25mm
M6
25
15 x 15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表